The Element14 SimpleLink Sub-1 GHz Sensor to Cloud Linux Industrial Gateway development kit provides an out of the box, end-to-end solution enabling an easy cloud connection for sending and receiving long range sensor data while maintaining a robust link. The kit contains all of the components needed to create a full sensor network, including a gateway solution based on the BeagleBone Black, BeagleBone wireless cape, and the SimpleLink Dual-Band CC1350 LaunchPadacting as the MAC Co-processor. The kit also includes an additional CC1350 LaunchPad acting as a long-range sensor node.
The kit comes with pre-flashed hardware including the TI 15.4-Stack software development kit (SDK) (part of the SimpleLink CC13x0 SDK) for Sub-1 GHz star network connectivity and the Linux® TI Processor SDK, providing a seamless, out-of-box user experience. It also provides a flexible IoT cloud interface giving the user the option to connect to a number of different cloud providers.
What can you connect?