Part Number: CC3220
Hello!
My design based on LP 3220 Ref. design, but i do not need external antenna, and i want to remove J11, used in LP 3220 Ref. design.
My plan:
a. Remove J11
b. Connect R40 to L3 directly
c. Change C34 value from 0.5 pF to 1 pF
Questions:
1.Is my plan correct?
2. To reduce the cost of the device, can i also replace Resistors with 0 ohm value (R36, R39, R40, R43, R44) with a direct trace?