Hi everyone,
The next release of SimpleLink Zigbee SDK Plugin is now available for download on TI.com at the link below. This package is intended to be a plugin to the SimpleLink CC13X2/CC26X2 SDK, also available at the link below. Simply choose your platform, download the corresponding platform SDK, and then download the Zigbee plugin. This release is supported in both CCS 8.1.0 and IAR EWARM 8.20.2.
Like Z-Stack 3.0.1 for CC2530/CC2538, the Zigbee stack provided in this plugin is based on the Zigbee 3.0 specification and provides various sample applications that will help you quickly get started with Zigbee networking and also kickstart development for your own custom applications.
Please refer to the documentation in this plugin for more information, as well as the README files included with each sample application.
<plugin path>\docs\zigbee_user_guide\docs\zigbee_user_guide\zigbee-users-guide.html
<plugin_path>\examples\rtos\<board>\zstack\<sample-app>\README.html
CC26X2R1 LaunchPads
http://www.ti.com/tool/LAUNCHXL-CC26X2R1
CC1352R1 LaunchPads
http://www.ti.com/tool/launchxl-cc1352r1
SimpleLink Zigbee SDK Plugin
http://www.ti.com/tool/download/SIMPLELINK-ZIGBEE-SDK-PLUGIN
SimpleLink CC26X2 SDK
http://www.ti.com/tool/SIMPLELINK-CC26X2-SDK
SimpleLink CC13X2 SDK
http://www.ti.com/tool/SIMPLELINK-CC13X2-SDK
Code Composer Studio 8.1.0
http://processors.wiki.ti.com/index.php/Download_CCS
New features for this release:
- CC1352R1 and CC1352P-2 (2.4GHz PA) board support
- IAR support for all projects and platforms
- Various bug fixes and other software improvements