C:\ti\mmwave_sdk_01_01_00_02\packages\scripts\windows>setenv.bat C:\ti\mmwave_sdk_01_01_00_02\packages\scripts\windows>set MMWAVE_SDK_DEVICE=awr16xx C:\ti\mmwave_sdk_01_01_00_02\packages\scripts\windows>set DOWNLOAD_FROM_CCS=yes C:\ti\mmwave_sdk_01_01_00_02\packages\scripts\windows>set MMWAVE_SDK_TOOLS_INSTALL_PATH=C:/ti C:\ti\mmwave_sdk_01_01_00_02\packages\scripts\windows>set MMWAVE_SDK_INSTALL_PATH=C:/ti/mmwave_sdk_01_01_00_02/packages C:\ti\mmwave_sdk_01_01_00_02\packages\scripts\windows>set R4F_CODEGEN_INSTALL_PATH=C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.4.LTS C:\ti\mmwave_sdk_01_01_00_02\packages\scripts\windows>set XDC_INSTALL_PATH=C:/ti/xdctools_3_50_00_10_core/ C:\ti\mmwave_sdk_01_01_00_02\packages\scripts\windows>set BIOS_INSTALL_PATH=C:/ti/bios_6_52_00_12/packages C:\ti\mmwave_sdk_01_01_00_02\packages\scripts\windows>set C674_CODEGEN_INSTALL_PATH=C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.5 C:\ti\mmwave_sdk_01_01_00_02\packages\scripts\windows>set C64Px_DSPLIB_INSTALL_PATH=C:/ti/dsplib_c64Px_3_4_0_0 C:\ti\mmwave_sdk_01_01_00_02\packages\scripts\windows>set C674x_DSPLIB_INSTALL_PATH=C:/ti/dsplib_c674x_3_4_0_0 C:\ti\mmwave_sdk_01_01_00_02\packages\scripts\windows>set C674x_MATHLIB_INSTALL_PATH=C:/ti/mathlib_c674x_3_1_2_1 C:\ti\mmwave_sdk_01_01_00_02\packages\scripts\windows>set XWR16XX_RADARSS_IMAGE_BIN=C:/ti/mmwave_sdk_01_01_00_02/packages/../firmware/radarss/xwr16xx_radarss_rprc.bin C:\ti\mmwave_sdk_01_01_00_02\packages\scripts\windows>call checkenv.bat ----------------------------------------------- mmWave Build Environment Configured ----------------------------------------------- C:\ti\mmwave_sdk_01_01_00_02\packages\scripts\windows>cd C:\ti\mmwave_sdk_01_01_00_02\packages\ti\demo\xwr16xx\mmw C:\ti\mmwave_sdk_01_01_00_02\packages\ti\demo\xwr16xx\mmw>gmake dssDemo Configuring RTSC packages... C:/ti/xdctools_3_50_00_10_core//xs --xdcpath="C:/ti/bios_6_52_00_12/packages;C:/ti/mmwave_sdk_01_01_00_02/packages" xdc.tools.configuro -t ti.targets.elf.C674 -p ti.platforms.c6x:AWR16XX:false:600 -DMMWAVE_SDK_DEVICE=awr16xx -DMMWAVE_SDK_DEVICE_TYPE=xwr16xx -r release -c C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.5 -o dss/mmw_configPkg_xwr16xx dss/dss_mmw.cfg making package.mak (because of package.bld) ... generating interfaces for package mmw_configPkg_xwr16xx (because package/package.xdc.inc is older than package.xdc) ... configuring dss_mmw.xe674 from package/cfg/dss_mmw_pe674.cfg ... generating custom ti.sysbios library makefile ... Starting build of library sources ... making C:/ti/mmwave_sdk_01_01_00_02/packages/ti/demo/xwr16xx/mmw/dss/mmw_configPkg_xwr16xx/package/cfg/dss_mmw_pe674.src/sysbios/sysbios.ae674 ... gmake[1]: Entering directory `C:/ti/mmwave_sdk_01_01_00_02/packages/ti/demo/xwr16xx/mmw/dss/mmw_configPkg_xwr16xx/package/cfg/dss_mmw_pe674.src/sysbios' cle674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/BIOS.c ... asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c64p/Exception_asm.s64P ... asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c64p/Hwi_asm.s62 ... asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c64p/Hwi_asm_switch.s62 ... asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c64p/Hwi_disp_always.s64P ... asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/rts/ti/tls_get_tp.asm ... asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c62/TaskSupport_asm.s62 ... are674 BIOS.obj c64p_Exception_asm.obj c64p_Hwi_asm.obj c64p_Hwi_asm_switch.obj c64p_Hwi_disp_always.obj ti_tls_get_tp.obj c62_TaskSupport_asm.obj ... gmake[1]: Leaving directory `C:/ti/mmwave_sdk_01_01_00_02/packages/ti/demo/xwr16xx/mmw/dss/mmw_configPkg_xwr16xx/package/cfg/dss_mmw_pe674.src/sysbios' Build of libraries done. cle674 package/cfg/dss_mmw_pe674.c ... Finished configuring packages [C674 Device/Type: awr16xx/xwr16xx] Building file: dss/dss_main.c [C674 Device/Type: awr16xx/xwr16xx] Building file: dss/dss_config_edma_util.c [C674 Device/Type: awr16xx/xwr16xx] Building file: dss/dss_data_path.c [C674 Device/Type: awr16xx/xwr16xx] Building file: C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P/gen_twiddle_fft16x16.c [C674 Device/Type: awr16xx/xwr16xx] Building file: C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P/gen_twiddle_fft32x32.c [C674 Device/Type: awr16xx/xwr16xx] Building file: ../../utils/rx_ch_bias_measure.c C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.5/bin/cl6x -mv6740 --abi=eabi -g --define=SOC_XWR16XX --display_error_number --diag_warning=225 --diag_wrap=off -z --reread_libs --warn_sections --ram_model -iC:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.5/lib --emit_warnings_as_errors -iC:/ti/mmwave_sdk_01_01_00_02/packages/ti/drivers/osal/lib -iC:/ti/mmwave_sdk_01_01_00_02/packages/ti/drivers/soc/lib -iC:/ti/mmwave_sdk_01_01_00_02/packages/ti/drivers/uart/lib -iC:/ti/mmwave_sdk_01_01_00_02/packages/ti/drivers/crc/lib -iC:/ti/mmwave_sdk_01_01_00_02/packages/ti/drivers/edma/lib -iC:/ti/mmwave_sdk_01_01_00_02/packages/ti/drivers/mailbox/lib -iC:/ti/mmwave_sdk_01_01_00_02/packages/ti/drivers/adcbuf/lib -iC:/ti/mmwave_sdk_01_01_00_02/packages/ti/control/mmwavelink/lib -iC:/ti/mmwave_sdk_01_01_00_02/packages/ti/control/mmwave/lib -iC:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/lib -iC:/ti/mathlib_c674x_3_1_2_1/packages/ti/mathlib/lib -iC:/ti/mmwave_sdk_01_01_00_02/packages/ti/alg/mmwavelib/lib -llibosal_xwr16xx.ae674 -llibsoc_xwr16xx.ae674 -llibcrc_xwr16xx.ae674 -llibuart_xwr16xx.ae674 -llibedma_xwr16xx.ae674 -llibmailbox_xwr16xx.ae674 -llibmmwavelink_xwr16xx.ae674 -llibmmwave_xwr16xx.ae674 -llibadcbuf_xwr16xx.ae674 -llibmmwavealg_xwr16xx.ae674 -ldsplib.ae64P -lmathlib.ae674 \ -ldss/mmw_configPkg_xwr16xx/linker.cmd --map_file=xwr16xx_mmw_demo_dss.map obj_xwr16xx/dss_main.oe674 obj_xwr16xx/dss_config_edma_util.oe674 obj_xwr16xx/dss_data_path.oe674 obj_xwr16xx/gen_twiddle_fft16x16.oe674 obj_xwr16xx/gen_twiddle_fft32x32.oe674 obj_xwr16xx/rx_ch_bias_measure.oe674 \ C:/ti/mmwave_sdk_01_01_00_02/packages/ti/platform/xwr16xx/c674x_linker.cmd dss/dss_mmw_linker.cmd -lrts6740_elf.lib -o xwr16xx_mmw_demo_dss.xe674 warning #10370-D: Possible codesize or performance degradation. Section ".text:MmwDemo_interFrameProcessing:dss_data_path.oe674" has calls to rts routines, but rts is placed out of range from call site at 0xe01b20, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop. warning #10370-D: Possible codesize or performance degradation. Section ".text:MmwDemo_interFrameProcessing:dss_data_path.oe674" has calls to rts routines, but rts is placed out of range from call site at 0xe029f4, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop. warning #10370-D: Possible codesize or performance degradation. Section ".text:SOC_init:libsoc_xwr16xx.ae674" has calls to rts routines, but rts is placed out of range from call site at 0x200035a4, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop. warning #10370-D: Possible codesize or performance degradation. Section ".text:SOC_init:libsoc_xwr16xx.ae674" has calls to rts routines, but rts is placed out of range from call site at 0x200034a0, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop. C:/ti/xdctools_3_50_00_10_core//bin/cp -f dss/mmw_configPkg_xwr16xx/package/cfg/dss_mmw_pe674.rov.xs dss_mmw_pe674.rov.xs Built the DSS Millimeter Wave Demo [Preparing the BIN Format] Parsing the input object file, xwr16xx_mmw_demo_dss.xe674. Appending zeros 8458616 Appending zeros 8468072 File conversion complete! ****************************************************************************** Built the DSS Millimeter Wave OUT and BIN Formats ******************************************************************************