U-Boot SPL 2016.05-00018-g6bc25a5 (Aug 05 2019 - 14:43:03) DRA752-GP ES2.0 no pinctrl for hs200_1_8v no pinctrl for ddr_1_8v Card did not respond to voltage select! *** Warning - MMC init failed, using default environment Trying to boot from MMC1 reading dra7-ipu2-fw.lzop spl_load_file_fat: error reading file dra7-ipu2-fw.lzop, err - -1 spl: error reading image dra7-ipu2-fw.lzop, err - -1 Error loading remotecore IPU2!,Continuing with boot ... reading dra7-dsp1-fw.lzop spl_load_file_fat: error reading file dra7-dsp1-fw.lzop, err - -1 spl: error reading image dra7-dsp1-fw.lzop, err - -1 Error loading remotecore DSP1!,Continuing with boot ... reading dra7-dsp2-fw.lzop spl_load_file_fat: error reading file dra7-dsp2-fw.lzop, err - -1 spl: error reading image dra7-dsp2-fw.lzop, err - -1 Error loading remotecore DSP2!,Continuing with boot ... reading dra7-ipu1-fw.lzop spl_load_file_fat: error reading file dra7-ipu1-fw.lzop, err - -1 spl: error reading image dra7-ipu1-fw.lzop, err - -1 Error loading remotecore IPU1!,Continuing with boot ... spl: falcon_args_file not set in environment, falling back to default reading single-stage-boot.dtb spl_load_image_fat_os: error reading image single-stage-boot.dtb, err - -1 reading u-boot.img reading u-boot.img reading u-boot.img reading u-boot.img U-Boot 2016.05-00018-g6bc25a5 (Aug 05 2019 - 14:43:03 +0530) CPU : DRA752-GP ES2.0 Model: TI DRA742 Board: DRA74x Cascade EVM REV H.4 DRAM: 4 GiB MMC: i2c_write: error waiting for data ACK (status=0x116) pcf8575_i2c_write_le16 i2c write failed to addr 21 OMAP SD/MMC: 0, OMAP SD/MMC: 1 Card did not respond to voltage select! *** Warning - MMC init failed, using default environment Card did not respond to voltage select! ERROR: invalid mmc device at arch/arm/cpu/armv7/omap-common/utils.c:193/mmc_get_part_size() Warning: fastboot.userdata_size: unable to calc SCSI: SATA link 0 timeout. AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl SATA mode flags: 64bit ncq stag pm led clo only pmp pio slum part ccc apst scanning bus for devices... Found 0 device(s). Net: Could not get PHY for ethernet@48484000: addr 2 Warning: ethernet@48484000 using MAC address from ROM eth0: ethernet@48484000 Hit any key to stop autoboot: 0 ## Error: "board_findfdt" not defined i2c_write: error waiting for data ACK (status=0x116) pcf8575_i2c_write_le16 i2c write failed to addr 21 i2c_write: error waiting for data ACK (status=0x116) pcf8575_i2c_write_le16 i2c write failed to addr 21 switch to partitions #0, OK mmc0 is current device i2c_write: error waiting for data ACK (status=0x116) pcf8575_i2c_write_le16 i2c write failed to addr 21 i2c_write: error waiting for data ACK (status=0x116) pcf8575_i2c_write_le16 i2c write failed to addr 21 SD/MMC found on device 0 reading boot.scr ** Unable to read file boot.scr ** reading uEnv.txt 185 bytes read in 2 ms (89.8 KiB/s) Loaded env from uEnv.txt Importing environment from mmc0 ... i2c_write: error waiting for data ACK (status=0x116) pcf8575_i2c_write_le16 i2c write failed to addr 21 i2c_write: error waiting for data ACK (status=0x116) pcf8575_i2c_write_le16 i2c write failed to addr 21 switch to partitions #0, OK mmc0 is current device i2c_write: error waiting for data ACK (status=0x116) pcf8575_i2c_write_le16 i2c write failed to addr 21 i2c_write: error waiting for data ACK (status=0x116) pcf8575_i2c_write_le16 i2c write failed to addr 21 SD/MMC found on device 0 3577032 bytes read in 171 ms (19.9 MiB/s) 107792 bytes read in 24 ms (4.3 MiB/s) Booting from mmc0 ... Kernel image @ 0x82000000 [ 0x000000 - 0x3694c8 ] ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8ffe2000, end 8ffff50f ... OK Starting kernel ...