{ "channelCfg": { "rxChCtrlBitMask": "7", "txChCtrlBitMask": "3", "miscCtrl": "0" }, "chirpComnCfg": { "digOutputSampRate": "16", "digOutputBitsSel": "0", "dfeFirSel": "0", "numOfAdcSamples": "128", "chirpTxMimoPatSel": "4", "chirpRampEndTime": "28", "chirpRxHpfSel": "0" }, "chirpTimingCfg": { "chirpIdleTime": "6", "chirpAdcSkipSamples": "32", "chirpTxStartTime": "0", "chirpRfFreqSlope": "40", "chirpRfFreqStart": "60.5" }, "frameCfg": { "numOfChirpsInBurst": "2", "numOfChirpsAccum": "0", "burstPeriodicity": "200", "numOfBurstsInFrame": "64", "framePeriodicity": "100", "numOfFrames": "0" }, "antGeometryCfg": { "vAnt0_row": "0", "vAnt0_col": "0", "vAnt1_row": "1", "vAnt1_col": "1", "vAnt2_row": "0", "vAnt2_col": "2", "vAnt3_row": "0", "vAnt3_col": "1", "vAnt4_row": "1", "vAnt4_col": "2", "vAnt5_row": "0", "vAnt5_col": "3", "antDistX": "2.418", "antDistZ": "2.418" }, "guiMonitor": { "pointCloud": "2", "rangeProfile": "3", "noiseProfile": "0", "rangeAzimuthHeatMap": "0", "rangeDopplerHeatMap": "0", "statsInfo": "1", "presenceInfo": "0", "adcSamples": "0", "trackerInfo": "1", "microDopplerInfo": "1", "classifierInfo": "1", "quickEvalInfo": "0" }, "sigProcChainCfg": { "azimuthFftSize": "32", "elevationFftSize": "2", "motDetMode": "3", "coherentDoppler": "2", "numFrmPerMinorMotProc": "8", "numMinorMotionChirpsPerFrame": "8", "forceMinorMotionVelocityToZero": "1", "minorMotionVelocityInclusionThr": "0.3" }, "cfarCfg": { "averageMode": "2", "winLen": "8", "guardLen": "4", "noiseDiv": "3", "cyclicMode": "0", "thresholdScale": "12.0", "peakGroupingEn": "0", "sideLobeThreshold": "0.5", "enableLocalMaxRange": "0", "enableLocalMaxAzimuth": "1", "interpolateRange": "1", "interpolateAzimuth": "1" }, "aoaFovCfg": { "minAzimuthDeg": "-70", "maxAzimuthDeg": "70", "minElevationDeg": "-40", "maxElevationDeg": "40" }, "rangeSelCfg": { "minMeters": "0.1", "maxMeters": "6.0" }, "clutterRemoval": { "enabled": "1" }, "compRangeBiasAndRxChanPhase": { "rangeBias": "0.0", "virtAntIdx 1": "1.00000, 0.00000", "virtAntIdx 2": "-1.00000, 0.00000", "virtAntIdx 3": "1.00000, 0.00000", "virtAntIdx 4": "-1.00000, 0.00000", "virtAntIdx 5": "1.00000, 0.00000", "virtAntIdx 6": "-1.00000, 0.00000" }, "adcLogging": { "enable": "0" }, "lowPowerCfg": { "enable": "1" }, "factoryCalibCfg": { "saveEnable": "1", "restoreEnable": "0", "rxGain": "40", "txBackoff": "0", "flashOffset": "0x1ff000" }, "mpdBoundaryBox": { "Zone": "1", "x-min": "-3.5", "x-max": "3.5", "y-min": "0", "y-max": "6", "z-min": "-0.5", "z-max": "3" }, "sensorPosition": { "xOffset": "0", "yOffset": "0", "zOffset": "1.9", "azimTilt": "0", "elevTilt": "0" }, "staticBoundaryBox": { "x-min": "-3", "x-max": "3", "y-min": "0.5", "y-max": "6.5", "z-min": "0", "z-max": "3" }, "gatingParam": { "Gain": "3", "Limit-Width": "2", "Limit-Depth": "2", "Limit-Height": "2", "Limit-Velocity": "4" }, "stateParam": { "det2actThre": "3", "det2freeThre": "3", "active2freeThre": "12", "static2freeThre": "50", "exit2freeThre": "5", "sleep2freeThre": "200" }, "allocationParam": { "snrThre": "6", "snrThreObscured": "10", "velocityThre": "0.1", "pointsThre": "4", "maxDistanceThre": "0.5", "maxVelThre": "20" }, "maxAcceleration": { "MaxAccel-X-direction": "0.4", "MaxAccel-Y-direction": "0.4", "MaxAccel-Z-direction": "0.1" }, "trackingCfg": { "enable": "1", "IntialConfigParams": "2", "maxNumPoints": "100", "maxNumTracks": "3", "maxRadialVelocity": "61.3", "radialVelocityResolution": "191.7", "deltaT": "100", "boresightFilteringEnable": "0" }, "presenceBoundaryBox": { "x-min": "-3", "x-max": "3", "y-min": "0.5", "y-max": "7.5", "z-min": "0", "z-max": "3" }, "microDopplerCfg": { "enabled": "1", "genApproach": "0", "targetSize": "0.5", "magnitudeSquared": "0", "circShiftCentroid": "1", "normalizedSpectrum": "1", "interceptThrLowFreq": "12.5", "interceptThrUpFreq": "87.5", "specShiftMode": "1" }, "classifierCfg": { "enabled": "1", "minNumPntsPerTrack": "3", "missTotFrmThre": "4" }, "sensorStart": { "frameTrigMode": "0", "chirpStartSigLbEn": "0", "frameLivMonEn": "0", "frameTrigTimerVal": "0" } }