Introduction

This use case provides the sensing configuration for a Medium to Long Range Traffic Monitoring Radar which is typically mounted on a post on the opposite side of the intersection to detect vehicles across multiple lanes and track their position and velocity as they approach the intersection and the stop bar. This use case is based on TI's mmWave Traffic Monitoring Object Detection and Tracking Reference Design and the reader is encouraged to visit the design webpage for more details.

Step 1: System Parameters

 ParameterCase-1, Mid Range (MIMO)Case-2, Long Range (Non-MIMO)
Device TypeIWR1642IWR1642
Maximum range (m)70120
Range resolution (m)0.401.0
Range accuracy (m)0.070.18
Maximum velocity (km/h)

34

70

Velocity resolution (km/hr)1.51.2
Total Sweep Bandwidth (MHz)426178
RCS (m2 @ range)Car (5m2) @ 77mCar (5m2) @ 107m
Update rate (Hz)2525
Radar Cube Size (KB)368468

Step 2: Chirp Configuration

1.

Chirp Configuration

Case-1, Mid Range (MIMO)

Load in Sensing Estimator

Case-2, Long Range (Non-MIMO)

Load in Sensing Estimator

2.Special considerations, Limitations etc

The Chirp Configuration used in TI's mmWave Traffic Monitoring Object Detection and Tracking Reference Design assumes a fixed sampling rate of 5 Msps whereas the Sensing Estimator calculates the minimum required sampling rate based on the maximum beat frequency. Because of this, the chirp configuration presented here does not exactly match the one used in the TI Design.

Step 3: OOB Demo Configuration File


Use CaseOOB Demo Configuration File
1Traffic Monitoring Case-1, Mid Range (MIMO)
2Traffic Monitoring Case-2, Long Range (Non-MIMO)

Assumptions and Miscellaneous Information

System Level Assumptions

Case-1, Mid Range (MIMO)Case-2, Long Range (Non-MIMO)
Starting frequency (GHz)7676
TX Antenna Gain (dB)810
RX Antenna Gain (dB)810
Device TypeIWR1642IWR1642
Number  of TX Antennas used21
Number of RX Antennas used44

Testing and Results

For details on Test Setup and Results, please refer to the Testing and Results section of the Design Guide for the Traffic Monitoring Object Detection and Tracking Reference Design.