/* EN_TEMP_CONV = enabled */ {EN_TEMP_CONV, 0x59, 0xA0000}, /* OVERRIDE_CLKGEN_REG = 0, CLIP_MODE_OFFSET = wrap around, CLIP_MODE_TEMP = wrap around, CLIP_MODE_NL = wrap around, CLIP_MODE_FC = clip */ {CLIP_MODE_FC, 0x00, 0x200101}, /* XTALK_FILT_TIME_CONST = 3 (tau = 8), IQ_READ_DATA_SEL = internal crosstalk, USE_XTALK_REG_ILLUM = register value, USE_XTALK_FILT_ILLUM = filter, USE_XTALK_REG_INT = register value, USE_XTALK_FILT_INT = filter, INT_XTALK_CALIB = 0, DIS_AUTO_SCALE = enabled, FORCE_SCALE_VAL = 0 (digital scale = 64) */ {FORCE_SCALE_VAL, 0x26, 0x3001E0}, /* IAMB_MAX_SEL = 11 (= 50 uA) */ {IAMB_MAX_SEL, 0x00, 0xB0}, /* TEMP_COEFF_XTALK_IPHASE_HDR0_TX0 = 177 */ {TEMP_COEFF_XTALK_IPHASE_HDR0_TX0, 0x20, 0xB10000}, /* TEMP_COEFF_XTALK_QPHASE_HDR0_TX0 = 224 */ {TEMP_COEFF_XTALK_QPHASE_HDR0_TX0, 0x23, 0xE00000}, /* TEMP_COEFF_XTALK_IPHASE_HDR1_TX0 = 157 */ {TEMP_COEFF_XTALK_IPHASE, 0x53, 0x9D00}, /* TEMP_COEFF_XTALK_QPHASE_HDR1_TX0 = 212 */ {TEMP_COEFF_XTALK_QPHASE, 0x56, 0xD4}, /* SCALE_AMB_COEFF_XTALK = 4, SCALE_TEMP_COEFF_XTALK = 6, EN_TEMP_XTALK_CORR = enabled */ {SCALE_TEMP_COEFF_XTALK, 0x3B, 0x4D0000}, /* TEMP_COEFF_MAIN_HDR0_TX0 = 1100 */ {TEMP_COEFF_MAIN_HDR0_TX0, 0x50, 0x44C}, /* TEMP_COEFF_MAIN_HDR1_TX0 = 1300 */ {TEMP_COEFF_MAIN_HDR1_TX0, 0x4A, 0x514}, /* GPIO2_IBUF_EN = enabled, GPIO2_OBUF_EN = enabled, GPIO1_OBUF_EN = enabled, GPO2_MUX_SEL = DVSS, GPO1_MUX_SEL = DIG_GPO_0, GPO3_MUX_SEL = DVSS */ {GPIO_REGISTER, 0x00, 0x19080}, /* AMB_CALIB = 70, DIG_GPO_SEL2 = 0, DIG_GPO_SEL1 = FRAME_VD, DIG_GPO_SEL0 = DATA_RDY */ {AMB_CALIB, 0x65, 0x118009}, /* PDN_GLOBAL = active, DIS_GLB_PD_I2CHOST = enabled, DIS_GLB_PD_OSC = disabled, DIS_GLB_PD_AMB_ADC = disabled, DIS_GLB_PD_AMB_DAC = disabled, DIS_GLB_PD_AFE_DAC = enabled, DIS_GLB_PD_AFE = enabled, DIS_GLB_PD_ILLUM_DRV = enabled, DIS_GLB_PD_TEMP_SENS = enabled, DIS_GLB_PD_REFSYS = disabled */ {GLOBAL_POWER, 0x00, 0x161}, /* POWERUP_DELAY = 95 (= 152 us) */ {POWERUP_DELAY, 0x00, 0x17C0F}, /* NUM_AVG_SUB_FRAMES = 63, NUM_SUB_FRAMES = 63 */ {NUM_AVG_SUB_FRAMES, 0x00, 0x3F03F}, /* TG_SEQ_INT_START = 9850 */ {TG_SEQ_INT_START, 0x00, 0x267A}, /* TG_SEQ_INT_MASK_END = 127 */ {TG_SEQ_INT_MASK, 0x00, 0x7F000}, /* ILLUM_SCALE_H_TX0 = 1.4 mA, ILLUM_SCALE_L_TX0 = 1.4 mA, HDR_THR_HIGH = 50000 */ {ILLUM_SCALE_H_TX0, 0x1A, 0x1BC350}, /* HDR_THR_LOW = 2000 */ {HDR_THR_LOW, 0x1D, 0x7D0}, /* ILLUM_DAC_H_TX0 = 23, ILLUM_DAC_L_TX0 = 13 */ {ILLUM_DAC_H_TX0, 0x5F, 0x2ED}, /* EN_TX_CLKB = enabled */ {EN_TX_CLKB, 0x62, 0x1}, /* MUX_SEL_COMPIN = PHASE_OUT is used for comparator input register */ {MUX_SEL_COMPIN, 0x00, 0x3}, /* DIS_INTERRUPT = disabled */ {DIS_INTERRUPT, 0x00, 0x80000}, /* EN_FREQ_CORR = enabled, EN_FLOOP = enabled, EN_AUTO_FREQ_COUNT = measured value, SYS_CLK_DIVIDER = 10, START_FREQ_CALIB = 0, REF_COUNT_LIMIT = 19531 */ {EN_FREQ_CORR, 0x0E, 0xF44C4B}, /* EN_CONT_FCALIB = frequency continuously measured */ {EN_CONT_FCALIB, 0x00, 0x8000}, /* PHASE_OFFSET_HDR0_TX0 = 7747 0x1E43 / 1455 0x5AF / 0 */ {PHASE_OFFSET_HDR0_TX0, 0x05, 0x0}, /* PHASE_OFFSET_HDR1_TX0 = 7497 0x1D49 / 1455 0x5AF / 0 */ {PHASE_OFFSET_HDR1_TX0, 0x08, 0x0}, /* TMAIN_CALIB_HDR0_TX0 = 2386 */ {TMAIN_CALIB_HDR0_TX0, 0x0B, 0x952}, /* TMAIN_CALIB_HDR1_TX0 = 2386 */ {TMAIN_CALIB_HDR1_TX0, 0x11, 0x952}, /* GIVE_DEALIAS_DATA = 0, AMB_PHASE_CORR_PWL_X1 = 0, AMB_PHASE_CORR_PWL_X0 = 0 */ {AMB_PHASE_CORR_PWL, 0x00, 0x0}, /* EN_TX1_ON_TX0 = 1 */ {AMB_PHASE_CORR_PWL_X2, 0x77, 0x400}, /* A1_COEFF_HDR0_TX0 = 0 */ {A1_COEFF_HDR0_TX0, 0x00, 0x0}, /* A2_COEFF_HDR0_TX0 = 0 */ {A2_COEFF_HDR0_TX0, 0x00, 0x0}, /* A3_COEFF_HDR0_TX0 = 0 */ {A3_COEFF_HDR0_TX0, 0x00, 0x0}, /* A4_COEFF_HDR0_TX0 = 0 */ {A4_COEFF_HDR0_TX0, 0x00, 0x0}, /* SCALE_PHASE_TEMP_COEFF = 2, EN_TEMP_CORR = disabled, EN_PHASE_CORR = enabled */ {EN_TEMP_CORR, 0x4D, 0x81}, /* modif SCALE_PHASE_TEMP_COEFF EN_TEMP_CORR */ /* SUB_VD_CLK_CNT = 9999, TG_EN = enabled */ {TG_EN, 0x00, 0x4E1F}, /* MONOSHOT_FZ_CLKCNT = 9900, MONOSHOT_NUMFRAME = 6, MONOSHOT_MODE = continuous mode */ {MONOSHOT_MODE, 0x00, 0x26AC18}, /* SEL_HDR_MODE = ILLUM_DAC_H, EN_ADAPTIVE_HDR = disabled, TX_SEQ_REG = 0-0-0-0-0-0, SEL_TX_CH = TX0, EN_TX_SWITCH = disabled */ {EN_ADAPTIVE_HDR, 0x17, 0xF90000}