Ellisys USB Compliance Report

Date and time

Wednesday, 23 August 2017 11:46:12 GMT-7

Vendor

Molex Inc

Product

2012670001

Product revision

1.0

Test ID

11040020

Generator used

Ellisys USB Explorer 350 (EX350-62349)

Analyzer used

Ellisys USB Explorer 350 (EX350-62343)

Software version

Report generated with version 3.1.6441

Overall result

Errors encountered

Summary

Test status

Last updated on

USB Type-C Functional Tests

Errors encountered

    » TD.4.10.2 Sink Power Precedence

Errors encountered

RC

2016-08-12

    » TD.4.10.3 Sink Suspend

Failed

RC

2017-04-03

USB Type-C Functional Tests

Test suite overall result

Errors encountered


TD.4.10.2 Sink Power Precedence - Testing Upstream Port (trace)

PASSED

Applying Rp-USB

PUT must sink no more than 500 mA (actual was 0 A)

PASSED

Applying Rp-3.0A

PUT must sink no more than 3000 mA (actual was 60 mA)

ERROR

Running Test

Test could not complete


TD.4.10.3 Sink Suspend - Testing Upstream Port (trace)

FAILED

Suspending USB 3.0 with Rp-USB

PUT must sink no more than 25 mA (actual was 92 mA)

PASSED

Suspending USB 3.0 with Rp-1.5A

PUT must sink no more than 1500 mA (actual was 91 mA)

PASSED

Suspending USB 3.0 with Rp-3.0A

PUT must sink no more than 3000 mA (actual was 89 mA)