======REFCLK Frequency ====== 0A 6 /> ======DSI Mode ====== 10 26 /> ======DSIA Clock ====== 12 7C /> ======DSIB Clock ====== 13 7C /> ======DP Datarate ====== 94 20 /> ======Enable PLL ====== 0D 1 ======Enable ASSR in Panel ====== 64 1 /> 74 0 1 0A 1 81 ======Enable enhanced frame and ASSR in DSI86 ====== 5A 5 /> ======Number of DP lanes ====== 93 30 /> ======Start Semi-Auto Link Training ====== 96 0A ======CHA Active Line Length ====== 20 80 07 /> ======CHB Active Line Length ====== 22 0 0 /> ======Vertical Active Size ====== 24 38 04 /> ======Horizontal Pulse Width ====== 2C 30 00 /> ======Vertical Pulse Width ====== 30 12 00 /> ======HBP ====== 34 58 /> ======VBP ====== 36 0B /> ===== HFP ====== 38 18 /> ===== VFP ====== 3A 03 /> ===== DP-18BPP Disable ====== 5B 0 /> ===== Color Bar Enable ====== 3C 10 /> ===== Enhanced Frame, ASSR, and Vstream Enable ====== 5A 0D />