static struct convert_reg_cfg convert_init_setup[] = { //1024/50fps {I2C_ADDR_MAIN, 0x09, 0x00, 0}, {I2C_ADDR_MAIN, 0x0A, 0x05, 0}, {I2C_ADDR_MAIN, 0x0B, 0x10, 0}, {I2C_ADDR_MAIN, 0x0D, 0x00, 10}, {I2C_ADDR_MAIN, 0x10, 0x26, 0}, {I2C_ADDR_MAIN, 0x11, 0x00, 0}, {I2C_ADDR_MAIN, 0x12, 0x26, 0}, {I2C_ADDR_MAIN, 0x13, 0x00, 0}, {I2C_ADDR_MAIN, 0x18, 0x78, 0}, {I2C_ADDR_MAIN, 0x19, 0x00, 0}, {I2C_ADDR_MAIN, 0x1A, 0x03, 0}, {I2C_ADDR_MAIN, 0x1B, 0x00, 0}, {I2C_ADDR_MAIN, 0x20, 0x00, 0}, {I2C_ADDR_MAIN, 0x21, 0x05, 0}, {I2C_ADDR_MAIN, 0x22, 0x00, 0}, {I2C_ADDR_MAIN, 0x23, 0x00, 0}, {I2C_ADDR_MAIN, 0x24, 0x00, 0}, {I2C_ADDR_MAIN, 0x25, 0x00, 0}, {I2C_ADDR_MAIN, 0x26, 0x00, 0}, {I2C_ADDR_MAIN, 0x27, 0x00, 0}, {I2C_ADDR_MAIN, 0x28, 0x21, 0}, {I2C_ADDR_MAIN, 0x29, 0x00, 0}, {I2C_ADDR_MAIN, 0x2A, 0x00, 0}, {I2C_ADDR_MAIN, 0x2B, 0x00, 0}, {I2C_ADDR_MAIN, 0x2C, 0x0a, 0}, {I2C_ADDR_MAIN, 0x2D, 0x00, 0}, {I2C_ADDR_MAIN, 0x2E, 0x00, 0}, {I2C_ADDR_MAIN, 0x2F, 0x00, 0}, {I2C_ADDR_MAIN, 0x30, 0x0c, 0}, {I2C_ADDR_MAIN, 0x31, 0x00, 0}, {I2C_ADDR_MAIN, 0x32, 0x00, 0}, {I2C_ADDR_MAIN, 0x33, 0x00, 0}, {I2C_ADDR_MAIN, 0x34, 0x19, 0}, {I2C_ADDR_MAIN, 0x35, 0x00, 0}, {I2C_ADDR_MAIN, 0x36, 0x00, 0}, {I2C_ADDR_MAIN, 0x37, 0x00, 0}, {I2C_ADDR_MAIN, 0x38, 0x00, 0}, {I2C_ADDR_MAIN, 0x39, 0x00, 0}, {I2C_ADDR_MAIN, 0x3A, 0x00, 0}, {I2C_ADDR_MAIN, 0x3B, 0x00, 0}, {I2C_ADDR_MAIN, 0x3C, 0x00, 0}, {I2C_ADDR_MAIN, 0x3D, 0x00, 0}, {I2C_ADDR_MAIN, 0x3E, 0x00, 5}, //{I2C_ADDR_MAIN, 0xE0, 0x00, 1}, {I2C_ADDR_MAIN, 0x0D, 0x01, 10}, //PLL enable {I2C_ADDR_MAIN, 0x09, 0x01, 0}, //soft reset };