#913/964 bring up script devAddr = 0x7a serAddr = 0x30 camAddr = 0x20 serAlias0 = 0x34 serAlias1 = 0x36 serAlias2 = 0x38 serAlias3 = 0x3a camAlias0 = 0x24 camAlias1 = 0x26 camAlias2 = 0x28 camAlias3 = 0x2a #Deserialzer #Congigure LOCK signal on GPIO_0~3 board.WriteReg(0x0F,0xF0) # Disable GPIO0~3 input mode board.WriteReg(0x10,0x81) # configure GPIO0 to bring out Lock for Port0 board.WriteReg(0x11,0x85) # configure GPIO1 to bring out Lock for Port1 board.WriteReg(0x12,0x89) # configure GPIO2 to bring out Lock for Port2 board.WriteReg(0x13,0x8D) # configure GPIO3 to bring out Lock for Port3 #CSI Port0 configuration board.WriteReg(0x32,0x01) # Select CSI port0 board.WriteReg(0x1f,0x02) # MIPI 800mbps output speed board.WriteReg(0x33,0x01) # enable CSI port CSI 4lane, CSI-2 non-continous clock mode board.WriteReg(0x21,0x01) # Enable Round robin forwarding to CSI0 board.WriteReg(0x20,0x00) # forwarding of all RX input to CSI port0 #RX Port0 configuration board.WriteReg(0x4c,0x01) # Congigure PORT_SEL to RX_PORT0 board.WriteReg(0x58,0x58) # Enable Pass though and 2.5Mbps BCC speed. board.WriteReg(0x5c,serAlias0) # Alias SER_ID for Port 0 board.WriteReg(0x5d,camAddr) # configure Cam_ID for Port0 board.WriteReg(0x65,camAlias0) # Alias SER_ID for Port 0 board.WriteReg(0x70,0x1f) # Assign RX0 data to VC-ID0 and Data Type YUV422 10bit board.WriteReg(0x6d,0x7f) # Configure RAW 10bit mode #RX Port1 configuration board.WriteReg(0x4c,0x12) # Congigure PORT_SEL to RX_PORT1 board.WriteReg(0x58,0x58) # Enable Pass though and 2.5Mbps BCC speed. board.WriteReg(0x5c,serAlias1) # Alias SER_ID for Port 1 board.WriteReg(0x5d,camAddr) # configure Cam_ID for Port1 board.WriteReg(0x65,camAlias1) # Alias SER_ID for Port 1 board.WriteReg(0x70,0x5f) # Assign RX1 data to VC-ID1 and Data Type YUV422 10bit board.WriteReg(0x6d,0x7f) # Configure RAW 10bit mode #RX Port2 configuration board.WriteReg(0x4c,0x24) # Congigure PORT_SEL to RX_PORT2 board.WriteReg(0x58,0x58) # Enable Pass though and 2.5Mbps BCC speed. board.WriteReg(0x5c,serAlias2) # Alias SER_ID for Port 2 board.WriteReg(0x5d,camAddr) # configure Cam_ID for Port2 board.WriteReg(0x65,camAlias2) # Alias SER_ID for Port 2 board.WriteReg(0x70,0x9f) # Assign RX2 data to VC-ID2 and Data Type YUV422 10bit board.WriteReg(0x6d,0x7f) # Configure RAW 10bit mode #RX Port3 configuration board.WriteReg(0x4c,0x38) # Congigure PORT_SEL to RX_PORT3 board.WriteReg(0x58,0x58) # Enable Pass though and 2.5Mbps BCC speed. board.WriteReg(0x5c,serAlias3) # Alias SER_ID for Port 3 board.WriteReg(0x5d,camAddr) # configure Cam_ID for Port3 board.WriteReg(0x65,camAlias3) # Alias SER_ID for Port 3 board.WriteReg(0x70,0xdf) # Assign RX3 data to VC-ID3 and Data Type YUV422 10bit board.WriteReg(0x6d,0x7f) # Configure RAW 10bit mode