buf[0]= 0x18 buf[1]= 0x0 buf[2]= 0x0 buf[3]= 0xda buf[4]= 0x90 buf[5]= 0x0 buf[6]= 0x58 buf[7]= 0x0 buf[8]= 0x0 buf[9]= 0x0 buf[a]= 0x0 buf[b]= 0x0 buf[c]= 0x5 buf[d]= 0x23 buf[e]= 0x33 buf[f]= 0x3 buf[10]= 0x90 buf[11]= 0x90 buf[12]= 0x0 buf[13]= 0x90 buf[14]= 0x0 buf[15]= 0x0 buf[16]= 0xfe buf[17]= 0x1e buf[18]= 0xa1 buf[19]= 0xa5 buf[1a]= 0x0 buf[1b]= 0x0 buf[1c]= 0xf buf[1d]= 0x0 buf[1e]= 0x0 buf[1f]= 0x0 buf[20]= 0xb buf[21]= 0x0 buf[22]= 0x25 buf[23]= 0x0 buf[24]= 0x0 buf[25]= 0x0 buf[26]= 0x0 buf[27]= 0x0 buf[28]= 0x0 buf[29]= 0x24 buf[2a]= 0x0 buf[2b]= 0xa0 buf[2c]= 0x0 buf[2d]= 0x0 buf[2e]= 0xa5 buf[2f]= 0x5a buf[30]= 0x3 buf[31]= 0x10 buf[32]= 0x0 buf[33]= 0x0 buf[34]= 0x0 buf[35]= 0x0 buf[36]= 0x8 buf[37]= 0x0 buf[38]= 0x0 buf[39]= 0xa buf[3a]= 0x20 buf[3b]= 0x20 buf[3c]= 0x0 buf[3d]= 0x0 buf[3e]= 0x0 buf[3f]= 0x0 buf[40]= 0x0 buf[41]= 0x0 buf[42]= 0x0 buf[43]= 0x0 buf[44]= 0x0 buf[45]= 0x0 buf[46]= 0x0 buf[47]= 0x0 buf[48]= 0x0 buf[49]= 0x0 buf[4a]= 0x0 buf[4b]= 0x0 buf[4c]= 0x0 buf[4d]= 0x0 buf[4e]= 0x0 buf[4f]= 0x0 buf[50]= 0x20 buf[51]= 0x0 buf[52]= 0x0 buf[53]= 0x0 buf[54]= 0x0 buf[55]= 0x0 buf[56]= 0x0 buf[57]= 0x0 buf[58]= 0x0 buf[59]= 0x0 buf[5a]= 0x0 buf[5b]= 0x0 buf[5c]= 0x0 buf[5d]= 0x0 buf[5e]= 0x0 buf[5f]= 0x0 buf[60]= 0x0 buf[61]= 0x0 buf[62]= 0x0 buf[63]= 0x0 buf[64]= 0x10 buf[65]= 0x0 buf[66]= 0x0 buf[67]= 0x0 buf[68]= 0x0 buf[69]= 0x0 buf[6a]= 0x0 buf[6b]= 0x0 buf[6c]= 0x0 buf[6d]= 0x0 buf[6e]= 0x0 buf[6f]= 0x0 buf[70]= 0x94 buf[71]= 0x92 buf[72]= 0x74 buf[73]= 0x0 buf[74]= 0x0 buf[75]= 0x0 buf[76]= 0x0 buf[77]= 0x94 buf[78]= 0x92 buf[79]= 0x74 buf[7a]= 0x0 buf[7b]= 0x0 buf[7c]= 0x0 buf[7d]= 0x0 buf[7e]= 0x0 buf[7f]= 0x0 buf[80]= 0x0 buf[81]= 0x0 buf[82]= 0x0 buf[83]= 0x0 buf[84]= 0x0 buf[85]= 0x0 buf[86]= 0x0 buf[87]= 0x0 buf[88]= 0x0 buf[89]= 0x0 buf[8a]= 0x0 buf[8b]= 0x0 buf[8c]= 0x0 buf[8d]= 0x0 buf[8e]= 0x0 buf[8f]= 0x0 buf[90]= 0x0 buf[91]= 0x0 buf[92]= 0x0 buf[93]= 0x0 buf[94]= 0x0 buf[95]= 0x0 buf[96]= 0x0 buf[97]= 0x0 buf[98]= 0x0 buf[99]= 0x0 buf[9a]= 0x0 buf[9b]= 0x0 buf[9c]= 0x0 buf[9d]= 0x0 buf[9e]= 0x0 buf[9f]= 0x0 buf[a0]= 0x0 buf[a1]= 0x0 buf[a2]= 0x0 buf[a3]= 0x0 buf[a4]= 0x0 buf[a5]= 0x0 buf[a6]= 0x0 buf[a7]= 0x0 buf[a8]= 0x0 buf[a9]= 0x0 buf[aa]= 0x0 buf[ab]= 0x0 buf[ac]= 0x0 buf[ad]= 0x0 buf[ae]= 0x0 buf[af]= 0x0 buf[b0]= 0x0 buf[b1]= 0x0 buf[b2]= 0x0 buf[b3]= 0x0 buf[b4]= 0x0 buf[b5]= 0x0 buf[b6]= 0x0 buf[b7]= 0x0 buf[b8]= 0x0 buf[b9]= 0x0 buf[ba]= 0x0 buf[bb]= 0x0 buf[bc]= 0x0 buf[bd]= 0x0 buf[be]= 0x0 buf[bf]= 0x0 buf[c0]= 0x0 buf[c1]= 0x0 buf[c2]= 0x80 buf[c3]= 0x0 buf[c4]= 0x68 buf[c5]= 0x8 buf[c6]= 0x21 buf[c7]= 0x0 buf[c8]= 0x40 buf[c9]= 0x0 buf[ca]= 0x0 buf[cb]= 0x0 buf[cc]= 0x0 buf[cd]= 0x0 buf[ce]= 0x0 buf[cf]= 0x0 buf[d0]= 0x0 buf[d1]= 0x0 buf[d2]= 0x0 buf[d3]= 0x0 buf[d4]= 0x0 buf[d5]= 0x0 buf[d6]= 0x0 buf[d7]= 0x0 buf[d8]= 0x0 buf[d9]= 0x0 buf[da]= 0x0 buf[db]= 0x0 buf[dc]= 0x0 buf[dd]= 0x0 buf[de]= 0x0 buf[df]= 0x0 buf[e0]= 0x0 buf[e1]= 0x0 buf[e2]= 0x80 buf[e3]= 0x0 buf[e4]= 0x68 buf[e5]= 0x8 buf[e6]= 0x21 buf[e7]= 0x0 buf[e8]= 0x0 buf[e9]= 0x0 buf[ea]= 0x0 buf[eb]= 0x0 buf[ec]= 0x0 buf[ed]= 0x0 buf[ee]= 0x0 buf[ef]= 0x0 buf[f0]= 0x5f buf[f1]= 0x55 buf[f2]= 0x42 buf[f3]= 0x39 buf[f4]= 0x32 buf[f5]= 0x37