Step 1: Read state machine status Reg0x23 = 0x80 //Enable read for the power-up state machine Reg0x24 = 0x80 //Enable register-read capability of state-machine in register 0x24 Read Reg0x24[4:0] //Read register 0x24[4:0] for power-up state-machine status If Reg0x24[4:0] has a value of 5’b11011 AND 948 is power on, then go to Step 2 Step 2: Clear registers • Reg0x24 = 0x00 //Clear register 0x24 • Reg0x23 = 0x00 //Disable read of power-up state machine state Step 3: 929 init Reg 0x03=DAh Reg 0x0E=33h Reg 0x0F=03h Reg 0x17=9Eh Reg 0xC6=0x21 Step 4:929 Init A Errata #2,#5,#6 Step 5: 929 Init B Errata #1 Step 6:948 digital reset Reg 0x01=01h Step 7: Delay 40ms, then 948 init Reg 0x1E=55h Reg 0x1F=05h Reg 0x41=1Fh Reg 0x49=E0h Reg 0x05=9Eh Reg 0x26=1Bh Reg 0x27=17h Step 8: Delay 30ms then Restart AEQ Reg 0x35=40h Reg 0x35=00h Step 9: Clear 929 INT flag Read Reg 0xC7 Step 10: Clear link lost flag Reg 0x04=A0h Reg 0x04=80h