CSI Register Register Display - ALP Nano 1 - DS90UB954_ENG, Connector 1 Register Data Name 0x0000 0x00 Reserved 0x0001 0x2A PGEN_CTL 0x0002 0x00 PGEN_CFG 0x0003 0x2A PGEN_CSI_DI 0x0004 0x3F PGEN_LINE_SIZE1 0x0005 0xF0 PGEN_LINE_SIZE0 0x0006 0x74 PGEN_BAR_SIZE1 0x0007 0x0A PGEN_BAR_SIZE0 0x0008 0x00 PGEN_ACT_LPF1 0x0009 0x00 PGEN_ACT_LPF0 0x000A 0x00 PGEN_TOT_LPF1 0x000B 0x00 PGEN_TOT_LPF0 0x000C 0x00 PGEN_LINE_PD1 0x000D 0x10 PGEN_LINE_PD0 0x000E 0x00 PGEN_VBP 0x000F 0x00 PGEN_VFP 0x0010 0x00 PGEN_COLOR0 0x0011 0x00 PGEN_COLOR1 0x0012 0x00 PGEN_COLOR2 0x0013 0x2A PGEN_COLOR3 0x0014 0x3F PGEN_COLOR4 0x0015 0x00 PGEN_COLOR5 0x0016 0x00 PGEN_COLOR6 0x0017 0x00 PGEN_COLOR7 0x0018 0x00 PGEN_COLOR8 0x0019 0x00 PGEN_COLOR9 0x001A 0x00 PGEN_COLOR10 0x001B 0x00 PGEN_COLOR11 0x001C 0x00 PGEN_COLOR12 0x001D 0x00 PGEN_COLOR13 0x001E 0x00 PGEN_COLOR14 0x001F 0x00 PGEN_COLOR15 0x0040 0x00 CSI0_TCK_PREP 0x0041 0x00 CSI0_TCK_ZERO 0x0042 0x00 CSI0_TCK_TRAIL 0x0043 0x00 CSI0_TCK_POST 0x0044 0x00 CSI0_THS_PREP 0x0045 0x00 CSI0_THS_ZERO 0x0046 0x00 CSI0_THS_TRAIL 0x0047 0x00 CSI0_THS_EXIT 0x0048 0x00 CSI0_TPLX 0x0049 0x00 CSI0_TRIM_TCK_PREP 0x004A 0x00 CSI0_TRIM_TCK_ZERO 0x004B 0x00 CSI0_TRIM_TCK_TRAIL 0x004C 0x00 CSI0_TRIM_TCK_POST 0x004D 0x00 CSI0_TRIM_THS_PREP 0x004E 0x00 CSI0_TRIM_THS_ZERO 0x004F 0x00 CSI0_TRIM_THS_TRAIL 0x0050 0x00 CSI0_TRIM_THS_EXIT 0x0051 0x00 CSI0_TRIM_TPLX 0x0060 0x00 CSI1_TCK_PREP 0x0061 0x00 CSI1_TCK_ZERO 0x0062 0x00 CSI1_TCK_TRAIL 0x0063 0x00 CSI1_TCK_POST 0x0064 0x00 CSI1_THS_PREP 0x0065 0x00 CSI1_THS_ZERO 0x0066 0x00 CSI1_THS_TRAIL 0x0067 0x00 CSI1_THS_EXIT 0x0068 0x00 CSI1_TPLX 0x0069 0x00 CSI1_TRIM_TCK_PREP 0x006A 0x00 CSI1_TRIM_TCK_ZERO 0x006B 0x00 CSI1_TRIM_TCK_TRAIL 0x006C 0x00 CSI1_TRIM_TCK_POST 0x006D 0x00 CSI1_TRIM_THS_PREP 0x006E 0x00 CSI1_TRIM_THS_ZERO 0x006F 0x00 CSI1_TRIM_THS_TRAIL 0x0070 0x00 CSI1_TRIM_THS_EXIT 0x0071 0x00 CSI1_TRIM_TPLX