Register Display - ALP Nano 1 - DS90UB954_ENG, Connector 1 Register Data Name 0x0000 0x60 I2C_DEVICE_ID 0x0001 0x00 RESET_CTL 0x0002 0x1E GENERAL_CFG 0x0003 0x20 REV_MASK_ID 0x0004 0xDF DEVICE_STS 0x0005 0x01 PAR_ERR_THOLD1 0x0006 0x00 PAR_ERR_THOLD0 0x0007 0xFE BCC Watchdog Control 0x0008 0x1C I2C Control 1 0x0009 0x10 I2C Control 2 0x000A 0x7A SCL High Time 0x000B 0x7A SCL Low Time 0x000C 0x83 RX_PORT_CTL 0x000D 0x09 IO_CTL 0x000E 0x08 GPIO_PIN_STS 0x000F 0x7F GPIO_INPUT_CTL 0x0010 0x00 GPIO0_PIN_CTL 0x0011 0x00 GPIO1_PIN_CTL 0x0012 0x00 GPIO2_PIN_CTL 0x0013 0x00 GPIO3_PIN_CTL 0x0014 0x00 GPIO4_PIN_CTL 0x0015 0x00 GPIO5_PIN_CTL 0x0016 0x00 GPIO6_PIN_CTL 0x0017 0x00 RESERVED 0x0018 0x00 FS_CTL 0x0019 0x00 FS_HIGH_TIME_1 0x001A 0x00 FS_HIGH_TIME_0 0x001B 0x00 FS_LOW_TIME_1 0x001C 0x00 FS_LOW_TIME_0 0x001D 0x00 MAX_FRM_HI 0x001E 0x04 MAX_FRM_LO 0x001F 0x02 CSI_PLL_CTL 0x0020 0x20 FWD_CTL1 0x0021 0x01 FWD_CTL2 0x0022 0x00 FWD_STS 0x0023 0x00 INTERRUPT_CTL 0x0024 0x00 INTERRUPT_STS 0x0025 0x00 TS_CONFIG 0x0026 0x00 TS_CONTROL 0x0027 0x00 TS_LINE_HI 0x0028 0x00 TS_LINE_LO 0x0029 0x00 TS_STATUS 0x002A 0x00 TIMESTAMP_P0_HI 0x002B 0x00 TIMESTAMP_P0_LO 0x002C 0x00 TIMESTAMP_P1_HI 0x002D 0x00 TIMESTAMP_P1_LO 0x002E 0x00 RESERVED 0x002F 0x00 RESERVED 0x0030 0x00 RESERVED 0x0031 0x00 RESERVED 0x0032 0x00 RESERVED 0x0033 0x03 CSI_CTL 0x0034 0x40 CSI_CTL2 0x0035 0x01 CSI_STS 0x0036 0x00 CSI_TX_ICR 0x0037 0x00 CSI_TX_ISR 0x0038 0x00 CSI_TEST_CTL 0x0039 0x00 CSI_TEST_PATT_HI 0x003A 0x00 CSI_TEST_PATT_LO 0x003B 0x01 DVP_CLK_CTL 0x003C 0x14 DVP_FREQ_DET0 0x003D 0x6F DVP_FREQ_DET1 0x003E 0x00 DVP_SSCG_CTL 0x003F 0x40 DVP_FIFO_THOLD 0x0040 0x00 SFILTER_CTL 0x0041 0xE0 SFILTER_CFG 0x0042 0x71 AEQ_CTL 0x0043 0x01 AEQ_ERR_THOLD 0x0044 0x00 SFIL_THRESHOLD_HI 0x0045 0x00 SFIL_THRESHOLD_LO 0x004A 0x00 Reserved 0x004B 0x12 Reserved 0x004C 0x01 FPD3_PORT_SEL 0x004D 0x03 RX_PORT_STS1 0x004E 0x04 RX_PORT_STS2 0x004F 0x32 RX_FREQ_HIGH 0x0050 0x00 RX_FREQ_LOW 0x0051 0x00 CAMERA_STS_0 0x0052 0x00 CAMERA_STS_1 0x0053 0x02 CAMERA_STS_2 0x0054 0x02 CAMERA_STS_3 0x0055 0x00 RX_PAR_ERR_HI 0x0056 0x00 RX_PAR_ERR_LO 0x0057 0x00 BIST_ERR_COUNT 0x0058 0x5D BCC_CONFIG 0x0059 0x00 DATAPATH_CTL1 0x005A 0x00 DATAPATH_CTL2 0x005B 0x30 SER_ID 0x005C 0x30 SER_ALIAS_ID 0x005D 0x60 SlaveID[0] 0x005E 0x00 SlaveID[1] 0x005F 0x00 SlaveID[2] 0x0060 0x00 SlaveID[3] 0x0061 0x00 SlaveID[4] 0x0062 0x00 SlaveID[5] 0x0063 0x00 SlaveID[6] 0x0064 0x00 SlaveID[7] 0x0065 0x6A SlaveAlias[0] 0x0066 0x00 SlaveAlias[1] 0x0067 0x00 SlaveAlias[2] 0x0068 0x00 SlaveAlias[3] 0x0069 0x00 SlaveAlias[4] 0x006A 0x00 SlaveAlias[5] 0x006B 0x00 SlaveAlias[6] 0x006C 0x00 SlaveAlias[7] 0x006D 0x78 PORT_CONFIG 0x006E 0x88 BC_GPIO_CTL0 0x006F 0x88 BC_GPIO_CTL1 0x0070 0x2B RAW10_ID 0x0071 0x2C RAW12_ID 0x0072 0xE4 CSI_VC_MAP 0x0073 0x03 LINE_COUNT_1 0x0074 0x20 LINE_COUNT_0 0x0075 0x0F LINE_LEN_1 0x0076 0x00 LINE_LEN_0 0x0077 0xC5 FREQ_DET_CTL 0x0078 0x00 MAILBOX_1 0x0079 0x01 MAILBOX_2 0x007A 0x00 CSI_RX_STS 0x007B 0x00 CSI_ERR_COUNTER 0x007C 0x20 PORT_CONFIG2 0x007D 0x00 PORT_PASS_CTL 0x007E 0x00 CAM_INT_RISE_CTL 0x007F 0x00 CAM_INT_FALL_CTL 0x00A0 0x02 DVP_PLL_CTRL0 0x00A1 0x0F DVP_PLL_CTRL1 0x00A2 0x00 DVP_PLL_CTRL2 0x00A3 0x00 DVP_TEST 0x00A4 0x08 DVP_FIFO_WARN 0x00B0 0x08 IND_ACC_CTL 0x00B1 0x14 IND_ACC_ADDR 0x00B2 0x3F IND_ACC_DATA 0x00B3 0x08 BIST_CTL 0x00B4 0x25 BC START SEQUENCE 0x00B5 0x00 DIGITAL_DEBUG_1 0x00B6 0x18 DIGITAL_DEBUG_2 0x00B7 0x00 DFT_TEST_MODES_1 0x00B8 0x88 MODE_CAD_STS 0x00B9 0x33 LINK_ERROR_COUNT 0x00BA 0x83 DCA STATUS WAIT TIME 0x00BB 0x74 CSI_PLL_CTL2 0x00BC 0x80 FV_MIN_TIME 0x00BD 0x00 TESTEN_STS 0x00BE 0x00 GPIO_PD_CTL 0x00BF 0x00 RESERVED 0x00D0 0x00 PORT_DEBUG 0x00D1 0x43 LOCK TIME 0x00D2 0x94 AEQ_TEST 0x00D3 0x02 AEQ_STATUS 0x00D4 0x60 AEQ_BYPASS 0x00D5 0xF2 AEQ_MIN_MAX 0x00D6 0x04 SFILTER_STS_0 0x00D7 0x00 SFILTER_STS_1 0x00D8 0x00 PORT_ICR_HI 0x00D9 0x00 PORT_ICR_LO 0x00DA 0x00 PORT_ISR_HI 0x00DB 0x00 PORT_ISR_LO 0x00DC 0x00 FC_GPIO_STS 0x00DD 0x00 FC_GPIO_ICR 0x00DE 0x00 CAM_INT_RISE_STS 0x00DF 0x00 CAM_INT_FALL_STS 0x00F0 0x5F FPD3_RX_ID0 0x00F1 0x55 FPD3_RX_ID1 0x00F2 0x42 FPD3_RX_ID2 0x00F3 0x39 FPD3_RX_ID3 0x00F4 0x35 FPD3_RX_ID4 0x00F5 0x34 FPD3_RX_ID5 0x00F8 0x00 I2C_RX0_ID 0x00F9 0x00 I2C_RX1_ID 0x00FA 0x00 RESERVED 0x00FB 0x00 RESERVED