Register Display - ALP Nano 1 - DS90UH926, Connector 1 Register Data Name 0x0000 0x00 I2C Device ID 0x0001 0x00 Reset 0x0002 0x00 General Configuration 0 0x0003 0x00 General Configuration 1 0x0004 0x00 BCC Watchdog Control 0x0005 0x00 I2C Control 1 0x0006 0x00 I2C Control 2 0x0007 0x00 REMOTE ID 0x0008 0x00 SlaveID[0] 0x0009 0x00 SlaveID[1] 0x000A 0x00 SlaveID[2] 0x000B 0x00 SlaveID[3] 0x000C 0x00 SlaveID[4] 0x000D 0x00 SlaveID[5] 0x000E 0x00 SlaveID[6] 0x000F 0x00 SlaveID[7] 0x0010 0x00 SlaveAlias[0] 0x0011 0x00 SlaveAlias[1] 0x0012 0x00 SlaveAlias[2] 0x0013 0x00 SlaveAlias[3] 0x0014 0x00 SlaveAlias[4] 0x0015 0x00 SlaveAlias[5] 0x0016 0x00 SlaveAlias[6] 0x0017 0x00 SlaveAlias[7] 0x0018 0x00 CRC Errors THRESHOLD 0x0019 0x00 CRC Errors THRESHOLD 0x001A 0x00 CRC Errors 0x001B 0x00 CRC Errors 0x001C 0x00 General Status 0x001D 0x00 GPIO[0] Config 0x001E 0x00 GPIO[1] and GPIO[2] Config 0x001F 0x00 GPIO[3] and GPIO[4] Config 0x0020 0x00 GPIO[5] and GPIO[6] Config 0x0021 0x00 GPIO[[7] and GPIO[8] Config 0x0022 0x00 Datapath Control 0x0023 0x00 RX Mode Status 0x0024 0x00 BIST Control 0x0025 0x00 BIST ERROR COUNT 0x0026 0x00 SCL High Time 0x0027 0x00 SCL Low Time 0x0028 0x00 UNUSED 0x0029 0x00 FRC Control 0x002A 0x00 White Balance Control 0x002B 0x00 I2S Control 0x002C 0x00 SSCG Test Mode 0x002D 0x00 SSCG Test Mode 0x002E 0x00 SSCG Test Mode 0x002F 0x00 SSCG Test Mode 0x0030 0x00 SSCG Test Mode 0x0031 0x00 SSCG Test Mode 0x0032 0x00 OSC CLOCK DIVIDER 0x0033 0x00 BC START SEQUENCE 0x0034 0x00 UNUSED 0x0035 0x00 AEQ TEST 0x0036 0x00 DIGITAL DEBUG 1 0x0037 0x00 CAD DEBUG 0x0038 0x00 Reserved 0x0039 0x00 DFT TEST MODES 0x003A 0x00 I2S_DIVSEL 0x003B 0x00 Adaptive EQ status 0x003C 0x00 DIGITAL DEBUG 2 0x003D 0x00 General Status 0x003E 0x00 RESERVED 0x003F 0x00 ANALOG DEBUG 2 0x0040 0x00 LOCK TIME 0x0041 0x00 LINK ERROR COUNT 0x0042 0x00 DCA STATUS WAIT TIME 0x0043 0x00 UNUSED 0x0044 0x00 ADAPTIVE EQ 0x0045 0x00 ADAPTIVE EQ MIN MAX 0x0046 0x00 ADAPTIVE DE-EMPH 0x0047 0x00 ADAPTIVE DE-EMPH MIN MAX 0x0048 0x00 LOCK RE-TRY 0x0050 0x00 reg_50 0x0051 0x00 reg_51 0x0052 0x00 reg_52 0x0053 0x00 reg_53 0x0054 0x00 reg_54 0x0055 0x00 reg_55 0x0056 0x00 reg_56 0x0057 0x00 reg_57 0x0058 0x00 reg_58 0x0059 0x00 reg_59 0x005A 0x00 reg_5a 0x005B 0x00 reg_5b 0x005C 0x00 reg_5c 0x005D 0x00 reg_5d 0x005E 0x00 reg_5e 0x005F 0x00 reg_5f 0x0060 0x00 reg_60 0x0061 0x00 reg_61 0x0062 0x00 reg_62 0x0063 0x00 reg_63 0x0064 0x00 PGCTL 0x0065 0x00 PGCFG 0x0066 0x00 PGIA 0x0067 0x00 PGID 0x0068 0x00 PGDBG 0x0069 0x00 PGTSTDAT 0x0070 0x00 I2S_WAIT_OV 0x0071 0x00 I2S_SM_OV 0x0072 0x00 I2S_PFD_SW 0x0073 0x00 I2S_VHIGH_SEL 0x0074 0x00 I2S_VLOW_SEL 0x0075 0x00 I2S_VMID_SEL 0x0076 0x00 I2S_VCO_IDN 0x0077 0x00 I2S_VCO_IUP 0x0078 0x00 I2S_CP_RDAC 0x0079 0x00 I2S_DFT 0x007A 0x00 I2S DEBUG MONITOR 0x007B 0x00 I2S DEBUG READ 0x007C 0x00 I2S PPM MATCH LIMIT 0x0080 0x00 RX_BKSV0 0x0081 0x00 RX_BKSV1 0x0082 0x00 RX_BKSV2 0x0083 0x00 RX_BKSV3 0x0084 0x00 RX_BKSV4 0x0090 0x00 TX_KSV0 0x0091 0x00 TX_KSV1 0x0092 0x00 TX_KSV2 0x0093 0x00 TX_KSV3 0x0094 0x00 TX_KSV4 0x0098 0x00 TX_AN0 0x0099 0x00 TX_AN1 0x009A 0x00 TX_AN2 0x009B 0x00 TX_AN3 0x009C 0x00 TX_AN4 0x009D 0x00 TX_AN5 0x009E 0x00 TX_AN6 0x009F 0x00 TX_AN7 0x00C0 0x00 HDCP_DBG 0x00C1 0x00 HDCP_DBG2 0x00C4 0x00 HDCP_STS 0x00C5 0x00 HDCP_TEST 0x00C8 0x00 NVM_CTL 0x00C9 0x00 NVM_DATA 0x00CA 0x00 NVM_ADDR0 0x00CB 0x00 NVM_ADDR1 0x00CC 0x00 NVM_TEST 0x00E0 0x00 RPTR_TX0 0x00E1 0x00 RPTR_TX1 0x00E2 0x00 RPTR_TX2 0x00E3 0x00 RPTR_TX3 0x00F0 0x00 HDCP_RX_ID0 0x00F1 0x00 HDCP_RX_ID1 0x00F2 0x00 HDCP_RX_ID2 0x00F3 0x00 HDCP_RX_ID3 0x00F4 0x00 HDCP_RX_ID4 0x00F5 0x00 HDCP_RX_ID5 0x00F6 0x00 SIL_REV 0x00F8 0x00 RAMBIST_CTL 0x00F9 0x00 RAMBIST_ERR_DATA