U-Boot 2016.012.0+ga9b437f (Oct 31 2018 - 13:30:16 +0100) CPU0: T1042, Version: 1.1, (0x85200211) Core: e5500, Version: 2.1, (0x80241021) Clock Configuration: CPU0:1400 MHz, CPU1:1400 MHz, CPU2:1400 MHz, CPU3:1400 MHz, CCB:600 MHz, DDR:800 MHz (1600 MT/s data rate) (Asynchronous), IFC:150 MHz QE:300 MHz FMAN1: 600 MHz QMAN: 300 MHz PME: 300 MHz L1: D-cache 32 KiB enabled I-cache 32 KiB enabled Reset Configuration Word (RCW): 00000000: 0c18000e 0e000000 00000000 00000000 00000010: 86000002 40000002 ec027000 01000000 00000020: 00000000 00000000 00000000 00030810 00000030: 00000000 00fe000f 00000000 00000000 I2C: ready Board: T1042D4RDB Board rev: 0x00 CPLD ver: 0x00, vBank: 0 SPI: ready DRAM: Initializing....using SPD Detected UDIMM 75.B93GN.G000B Not enough bank(chip-select) for CS0+CS1 on controller 0, interleaving disabled! 2 GiB left unmapped 4 GiB (DDR4, 64-bit, CL=11, ECC on) Flash: 256 MiB L2: 256 KiB enabled Corenet Platform Cache: 256 KiB enabled Using SERDES1 Protocol: 134 (0x86) NAND: 1024 MiB MMC: FSL_SDHC: 0 Firmware 'Microcode version 0.0.1 for T1040 r1.0' for 1040 V1.0 QE: uploading microcode 'Microcode for T1040 r1.0' version 0.0.1 PCIe1: Root Complex, no link, regs @ 0xfe240000 PCIe1: Bus 00 - 00 PCIe2: Root Complex, x1 gen1, regs @ 0xfe250000 02:00.0 - 10ee:0007 - Memory controller PCIe2: Bus 01 - 02 PCIe3: Root Complex, x1 gen1, regs @ 0xfe260000 04:00.0 - 104c:8240 - Bridge device PCIe3: Bus 03 - 05 PCIe4: Root Complex, no link, regs @ 0xfe270000 PCIe4: Bus 06 - 06 In: serial Out: serial Err: serial SERDES Reference : 0x86 Net: Initializing Fman Fman1: Uploading microcode version 106.4.18 Could not get PHY for FSL_MDIO0: addr 2 Failed to connect Could not get PHY for FSL_MDIO0: addr 4 Failed to connect Could not get PHY for FSL_MDIO0: addr 5 Failed to connect FM1@DTSEC1, FM1@DTSEC2, FM1@DTSEC3 [PRIME], FM1@DTSEC4, FM1@DTSEC5 Hit any key to stop autoboot: 0 => pci Scanning PCI devices on bus 0 BusDevFun VendorId DeviceId Device Class Sub-Class _____________________________________________________________ => pci 3 Scanning PCI devices on bus 3 BusDevFun VendorId DeviceId Device Class Sub-Class _____________________________________________________________ => pci 2 Scanning PCI devices on bus 2 BusDevFun VendorId DeviceId Device Class Sub-Class _____________________________________________________________ 02.00.00 0x10ee 0x0007 Memory controller 0x00 => pci 4 Scanning PCI devices on bus 4 BusDevFun VendorId DeviceId Device Class Sub-Class _____________________________________________________________ => pci 3 Scanning PCI devices on bus 3 BusDevFun VendorId DeviceId Device Class Sub-Class _____________________________________________________________ => boot WARNING: adjusting available memory to 30000000 ## Booting kernel from Legacy Image at e8020000 ... Image Name: Linux-4.1.8-rt8+gbd51baf Image Type: PowerPC Linux Kernel Image (gzip compressed) Data Size: 4641554 Bytes = 4.4 MiB Load Address: 00000000 Entry Point: 00000000 Verifying Checksum ... OK ## Loading init Ramdisk from Legacy Image at e9300000 ... Image Name: fsl-image-core-t1042d4rdb-201605 Image Type: PowerPC Linux RAMDisk Image (gzip compressed) Data Size: 31556452 Bytes = 30.1 MiB Load Address: 00000000 Entry Point: 00000000 Verifying Checksum ... OK ## Flattened Device Tree blob at e8800000 Booting using the fdt blob at 0xe8800000 Uncompressing Kernel Image ... OK Loading Ramdisk to 2e1e7000, end 2ffff364 ... OK Loading Device Tree to 03fe4000, end 03fff9f9 ... OK Reserved memory: initialized node bman-fbpr, compatible id fsl,bman-fbpr Reserved memory: initialized node qman-fqd, compatible id fsl,qman-fqd Reserved memory: initialized node qman-pfdr, compatible id fsl,qman-pfdr Reserved memory: initialized node pme-pdsr, compatible id fsl,pme-pdsr Reserved memory: initialized node pme-sre, compatible id fsl,pme-sre Using CoreNet Generic machine description Memory CAM mapping: 256/256/256 Mb, residual: 3328Mb Linux version 4.1.8-rt8+gbd51baf (jenkins@mercury) (gcc version 4.9.2 (GCC) ) #1 SMP Sun May 15 03:47:30 CST 2016 Found initrd at 0xee1e7000:0xeffff364 CPU maps initialized for 1 thread per core bootconsole [udbg0] enabled setup_arch: initmem CoreNet Generic board arch: exit Zone ranges: DMA [mem 0x0000000000000000-0x000000002fffffff] Normal empty HighMem [mem 0x0000000030000000-0x00000000ffffffff] Movable zone start for each node Early memory node ranges node 0: [mem 0x0000000000000000-0x00000000ffffffff] Initmem setup node 0 [mem 0x0000000000000000-0x00000000ffffffff] MMU: Allocated 1088 bytes of context maps for 255 contexts PERCPU: Embedded 12 pages/cpu @ec15e000 s19148 r8192 d21812 u49152 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 1047040 Kernel command line: root=/dev/ram rw console=ttyS0,115200 ramdisk_size=1000000 log_buf_len individual max cpu contribution: 4096 bytes log_buf_len total cpu_extra contributions: 12288 bytes log_buf_len min size: 16384 bytes log_buf_len: 32768 bytes early log buf free: 13268(80%) PID hash table entries: 4096 (order: 2, 16384 bytes) Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) Sorting __ex_table... Memory: 3969016K/4194304K available (7220K kernel code, 300K rwdata, 2016K rodata, 324K init, 458K bss, 225288K reserved, 0K cma-reserved, 3323892K highmem) Kernel virtual memory layout: * 0xfff5f000..0xfffff000 : fixmap * 0xffc00000..0xffe00000 : highmem PTEs * 0xffbfd000..0xffc00000 : early ioremap * 0xf1000000..0xffbfd000 : vmalloc & ioremap Hierarchical RCU implementation. RCU debugfs-based tracing is enabled. Additional per-CPU info printed with stalls. RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=4. RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4 NR_IRQS:512 nr_irqs:512 16 mpic: Setting up MPIC " OpenPIC " version 1.2 at ffe040000, max 4 CPUs mpic: ISU size: 512, shift: 9, mask: 1ff mpic: Initializing for 512 sources clocksource timebase: mask: 0xffffffffffffffff max_cycles: 0x8a60dd6a9, max_idle_ns: 440795204056 ns clocksource: timebase mult[1aaaaaab] shift[24] registered Console: colour dummy device 80x25 pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) e500 family performance monitor hardware support registered Brought up 4 CPUs devtmpfs: initialized clocksource jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns NET: Registered protocol family 16 Bman ver:0a02,02,01 qman-fqd addr 0xff000000 size 0x800000 qman-pfdr addr 0xfc000000 size 0x2000000 Qman ver:0a01,03,01,03 Found FSL PCI host bridge at 0x0000000ffe240000. Firmware bus number: 0->0 PCI host bridge /pcie@ffe240000 ranges: MEM 0x0000000c00000000..0x0000000c0fffffff -> 0x00000000e0000000 IO 0x0000000ff8000000..0x0000000ff800ffff -> 0x0000000000000000 /pcie@ffe240000: PCICSRBAR @ 0xff000000 setup_pci_atmu: end of DRAM 100000000 /pcie@ffe240000: Setup 64-bit PCI DMA window /pcie@ffe240000: WARNING: Outbound window cfg leaves gaps in memory map. Adjusting the memory map could reduce unnecessary bounce buffering. /pcie@ffe240000: DMA window size is 0xe0000000 EDAC PCI0: Giving out device to module MPC85xx_edac controller mpc85xx_pci_err: DEV ffe240000.pcie (INTERRUPT) MPC85xx_edac acquired irq 20 for PCI Err MPC85xx_edac PCI err registered Found FSL PCI host bridge at 0x0000000ffe250000. Firmware bus number: 0->1 PCI host bridge /pcie@ffe250000 ranges: MEM 0x0000000c10000000..0x0000000c1fffffff -> 0x00000000e0000000 IO 0x0000000ff8010000..0x0000000ff801ffff -> 0x0000000000000000 /pcie@ffe250000: PCICSRBAR @ 0xff000000 setup_pci_atmu: end of DRAM 100000000 /pcie@ffe250000: Setup 64-bit PCI DMA window /pcie@ffe250000: WARNING: Outbound window cfg leaves gaps in memory map. Adjusting the memory map could reduce unnecessary bounce buffering. /pcie@ffe250000: DMA window size is 0xe0000000 EDAC PCI1: Giving out device to module MPC85xx_edac controller mpc85xx_pci_err: DEV ffe250000.pcie (INTERRUPT) MPC85xx_edac acquired irq 21 for PCI Err MPC85xx_edac PCI err registered Found FSL PCI host bridge at 0x0000000ffe260000. Firmware bus number: 0->2 PCI host bridge /pcie@ffe260000 ranges: MEM 0x0000000c20000000..0x0000000c2fffffff -> 0x00000000e0000000 IO 0x0000000ff8020000..0x0000000ff802ffff -> 0x0000000000000000 /pcie@ffe260000: PCICSRBAR @ 0xff000000 setup_pci_atmu: end of DRAM 100000000 /pcie@ffe260000: Setup 64-bit PCI DMA window /pcie@ffe260000: WARNING: Outbound window cfg leaves gaps in memory map. Adjusting the memory map could reduce unnecessary bounce buffering. /pcie@ffe260000: DMA window size is 0xe0000000 EDAC PCI2: Giving out device to module MPC85xx_edac controller mpc85xx_pci_err: DEV ffe260000.pcie (INTERRUPT) MPC85xx_edac acquired irq 22 for PCI Err MPC85xx_edac PCI err registered Found FSL PCI host bridge at 0x0000000ffe270000. Firmware bus number: 0->0 random: nonblocking pool is initialized PCI host bridge /pcie@ffe270000 ranges: MEM 0x0000000c30000000..0x0000000c3fffffff -> 0x00000000e0000000 IO 0x0000000ff8030000..0x0000000ff803ffff -> 0x0000000000000000 /pcie@ffe270000: PCICSRBAR @ 0xff000000 setup_pci_atmu: end of DRAM 100000000 /pcie@ffe270000: Setup 64-bit PCI DMA window /pcie@ffe270000: WARNING: Outbound window cfg leaves gaps in memory map. Adjusting the memory map could reduce unnecessary bounce buffering. /pcie@ffe270000: DMA window size is 0xe0000000 EDAC PCI3: Giving out device to module MPC85xx_edac controller mpc85xx_pci_err: DEV ffe270000.pcie (INTERRUPT) MPC85xx_edac acquired irq 23 for PCI Err MPC85xx_edac PCI err registered software IO TLB [mem 0x28092000-0x2c092000] (64MB) mapped at [e8092000-ec091fff] PCI: Probing PCI hardware fsl-pci ffe240000.pcie: PCI host bridge to bus 0000:00 pci_bus 0000:00: root bus resource [io 0xf18a0000-0xf18affff] (bus address [0x0000-0xffff]) pci_bus 0000:00: root bus resource [mem 0xc00000000-0xc0fffffff] (bus address [0xe0000000-0xefffffff]) pci_bus 0000:00: root bus resource [bus 00-ff] pci 0000:00:00.0: bridge configuration invalid ([bus 00-00]), reconfiguring pci 0000:00:00.0: PCI bridge to [bus 01-ff] fsl-pci ffe250000.pcie: PCI host bridge to bus 0001:02 pci_bus 0001:02: root bus resource [io 0xf1900000-0xf190ffff] (bus address [0x0000-0xffff]) pci_bus 0001:02: root bus resource [mem 0xc10000000-0xc1fffffff] (bus address [0xe0000000-0xefffffff]) pci_bus 0001:02: root bus resource [bus 02-ff] irq 22: nobody cared (try booting with the "irqpoll" option) CPU: 3 PID: 0 Comm: swapper/3 Not tainted 4.1.8-rt8+gbd51baf #1 Call Trace: [ee1a1f00] [c0706328] dump_stack+0x78/0xa0 (unreliable) [ee1a1f10] [c0077f94] __report_bad_irq+0x34/0xf0 [ee1a1f30] [c00785ec] note_interrupt+0x2bc/0x310 [ee1a1f60] [c0075384] handle_irq_event_percpu+0x134/0x1c0 [ee1a1fa0] [c0075454] handle_irq_event+0x44/0x80 [ee1a1fc0] [c0078cd8] handle_fasteoi_irq+0xd8/0x1f0 [ee1a1fd0] [c007482c] generic_handle_irq+0x3c/0x70 [ee1a1fe0] [c000447c] __do_irq+0x2c/0x80 [ee1a1ff0] [c000d70c] call_do_irq+0x24/0x3c [e706be80] [c000455c] do_IRQ+0x8c/0x120 [e706bea0] [c000f7f0] ret_from_except+0x0/0x18 --- interrupt: 501 at arch_cpu_idle+0x24/0x70 LR = arch_cpu_idle+0x24/0x70 [e706bf60] [c007ee58] rcu_idle_enter+0xd8/0xe0 (unreliable) [e706bf70] [c0068d60] cpu_startup_entry+0x1a0/0x240 [e706bfd0] [c0011050] start_secondary+0x240/0x250 [e706bff0] [c0001b30] __secondary_start+0x7c/0xc8 handlers: [] mpc85xx_pci_isr Disabling IRQ #22 pci 0001:02:00.0: Primary bus is hard wired to 0 pci 0001:02:00.0: bridge configuration invalid ([bus 01-01]), reconfiguring pci 0001:02:00.0: PCI bridge to [bus 03-ff] fsl-pci ffe260000.pcie: PCI host bridge to bus 0002:04 pci_bus 0002:04: root bus resource [io 0xf1960000-0xf196ffff] (bus address [0x0000-0xffff]) pci_bus 0002:04: root bus resource [mem 0xc20000000-0xc2fffffff] (bus address [0xe0000000-0xefffffff]) pci_bus 0002:04: root bus resource [bus 04-ff] pci 0002:04:00.0: Primary bus is hard wired to 0 pci 0002:04:00.0: bridge configuration invalid ([bus 01-02]), reconfiguring pci 0002:04:00.0: PCI bridge to [bus 05-ff] fsl-pci ffe270000.pcie: PCI host bridge to bus 0003:06 pci_bus 0003:06: root bus resource [io 0xf19c0000-0xf19cffff] (bus address [0x0000-0xffff]) pci_bus 0003:06: root bus resource [mem 0xc30000000-0xc3fffffff] (bus address [0xe0000000-0xefffffff]) pci_bus 0003:06: root bus resource [bus 06-ff] pci 0003:06:00.0: bridge configuration invalid ([bus 00-00]), reconfiguring pci 0003:06:00.0: PCI bridge to [bus 07-ff] PCI: Cannot allocate resource region 0 of device 0000:00:00.0, will remap PCI: Cannot allocate resource region 0 of device 0001:02:00.0, will remap PCI: Cannot allocate resource region 0 of device 0002:04:00.0, will remap PCI: Cannot allocate resource region 0 of device 0003:06:00.0, will remap pci 0000:00:00.0: BAR 0: no space for [mem size 0x01000000] pci 0000:00:00.0: BAR 0: failed to assign [mem size 0x01000000] pci 0000:00:00.0: PCI bridge to [bus 01] pci 0000:00:00.0: bridge window [io 0xf18a0000-0xf18affff] pci 0000:00:00.0: bridge window [mem 0xc00000000-0xc0fffffff] pci_bus 0000:00: Some PCI device resources are unassigned, try booting with pci=realloc pci 0001:02:00.0: BAR 0: no space for [mem size 0x01000000] pci 0001:02:00.0: BAR 0: failed to assign [mem size 0x01000000] pci 0001:02:00.0: PCI bridge to [bus 03] pci 0001:02:00.0: bridge window [io 0xf1900000-0xf190ffff] pci 0001:02:00.0: bridge window [mem 0xc10000000-0xc1fffffff] pci_bus 0001:02: Some PCI device resources are unassigned, try booting with pci=realloc pci 0002:04:00.0: BAR 0: no space for [mem size 0x01000000] pci 0002:04:00.0: BAR 0: failed to assign [mem size 0x01000000] pci 0002:04:00.0: PCI bridge to [bus 05] pci 0002:04:00.0: bridge window [io 0xf1960000-0xf196ffff] pci 0002:04:00.0: bridge window [mem 0xc20000000-0xc2fffffff] pci_bus 0002:04: Some PCI device resources are unassigned, try booting with pci=realloc pci 0003:06:00.0: BAR 0: no space for [mem size 0x01000000] pci 0003:06:00.0: BAR 0: failed to assign [mem size 0x01000000] pci 0003:06:00.0: PCI bridge to [bus 07] pci 0003:06:00.0: bridge window [io 0xf19c0000-0xf19cffff] pci 0003:06:00.0: bridge window [mem 0xc30000000-0xc3fffffff] pci_bus 0003:06: Some PCI device resources are unassigned, try booting with pci=realloc vgaarb: loaded SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb pps_core: LinuxPPS API ver. 1 registered pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti PTP clock support registered EDAC MC: Ver: 3.0.0 bman-fbpr addr 0xfe000000 size 0x1000000 Bman err interrupt handler present Bman portal initialised, cpu 0 Bman portal initialised, cpu 1 Bman portal initialised, cpu 2 Bman portal initialised, cpu 3 Bman portals initialised Qman err interrupt handler present Qman portal initialised, cpu 0 Qman portal initialised, cpu 1 Qman portal initialised, cpu 2 Qman portal initialised, cpu 3 Qman portals initialised Bman: BPID allocator includes range 32:32 Qman: FQID allocator includes range 256:512 Qman: FQID allocator includes range 32768:32768 Qman: CGRID allocator includes range 0:256 Qman: pool channel allocator includes range 1025:15 No USDPAA memory, no 'fsl,usdpaa-mem' in device-tree fsl-ifc ffe124000.localbus: Freescale Integrated Flash Controller fsl-ifc ffe124000.localbus: IFC version 1.3, 8 banks Switched to clocksource timebase NET: Registered protocol family 2 TCP established hash table entries: 8192 (order: 3, 32768 bytes) TCP bind hash table entries: 8192 (order: 4, 65536 bytes) TCP: Hash tables configured (established 8192 bind 8192) UDP hash table entries: 512 (order: 2, 16384 bytes) UDP-Lite hash table entries: 512 (order: 2, 16384 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. Trying to unpack rootfs image as initramfs... rootfs image is not initramfs (no cpio magic); looks like an initrd Freeing initrd memory: 30816K (ee1e7000 - effff000) futex hash table entries: 1024 (order: 4, 65536 bytes) audit: initializing netlink subsys (disabled) audit: type=2000 audit(0.828:1): initialized HugeTLB registered 4 MB page size, pre-allocated 0 pages HugeTLB registered 16 MB page size, pre-allocated 0 pages HugeTLB registered 64 MB page size, pre-allocated 0 pages HugeTLB registered 256 MB page size, pre-allocated 0 pages HugeTLB registered 1 GB page size, pre-allocated 0 pages NFS: Registering the id_resolver key type Key type id_resolver registered Key type id_legacy registered ntfs: driver 2.1.32 [Flags: R/O]. jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc. bounce: pool size: 64 pages io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) pcieport 0000:00:00.0: Signaling PME through PCIe PME interrupt pcieport 0001:02:00.0: Signaling PME through PCIe PME interrupt pci 0001:03:00.0: Signaling PME through PCIe PME interrupt pcieport 0002:04:00.0: Signaling PME through PCIe PME interrupt pcieport 0003:06:00.0: Signaling PME through PCIe PME interrupt Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled console [ttyS0] disabled serial8250.0: ttyS0 at MMIO 0xffe11c500 (irq = 36, base_baud = 18750000) is a 16550A_FSL64 console [ttyS0] enabled console [ttyS0] enabled bootconsole [udbg0] disabled bootconsole [udbg0] disabled serial8250.0: ttyS1 at MMIO 0xffe11c600 (irq = 36, base_baud = 18750000) is a 16550A_FSL64 serial8250.0: ttyS2 at MMIO 0xffe11d500 (irq = 37, base_baud = 18750000) is a 16550A_FSL64 serial8250.0: ttyS3 at MMIO 0xffe11d600 (irq = 37, base_baud = 18750000) is a 16550A_FSL64 ePAPR hypervisor byte channel driver Generic non-volatile memory driver v1.1 brd: module loaded loop: module loaded st: Version 20101219, fixed bufsize 32768, s/g segs 256 fsl-sata ffe220000.sata: Sata FSL Platform/CSB Driver init scsi host0: sata_fsl ata1: SATA max UDMA/133 irq 68 fsl-sata ffe221000.sata: Sata FSL Platform/CSB Driver init scsi host1: sata_fsl ata2: SATA max UDMA/133 irq 69 fe8000000.nor: Found 1 x16 devices at 0x0 in 16-bit bank. Manufacturer ID 0x000089 Chip ID 0x00227e Amd/Fujitsu Extended Query Table at 0x0040 Amd/Fujitsu Extended Query version 1.3. number of CFI chips: 1 nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xd3 nand: Micron MT29F8G08ABACAWP nand: 1024 MiB, SLC, erase size: 256 KiB, page size: 4096, OOB size: 224 nand: WARNING: fff800000.flash: the ECC used on your system is too weak compared to the one required by the NAND chip Bad block table found at page 262080, version 0x01 Bad block table found at page 262016, version 0x01 fsl,ifc-nand fff800000.nand: IFC NAND device at 0xfff800000, bank 1 fsl_espi ffe110000.spi: cs=0, init_csmode=0x100008 m25p80 spi32766.0: unrecognized JEDEC id bytes: ff, ff, ff fsl_espi ffe110000.spi: at 0xf193e000 (irq = 53) libphy: Fixed MDIO Bus: probed libphy: Freescale XGMAC MDIO Bus: probed libphy: Freescale XGMAC MDIO Bus: probed libphy: Freescale XGMAC MDIO Bus: probed libphy: Freescale XGMAC MDIO Bus: probed libphy: Freescale XGMAC MDIO Bus: probed libphy: Freescale XGMAC MDIO Bus: probed Freescale FM module, FMD API version 21.1.0 Freescale FM Ports module fsl_mac: fsl_mac: FSL FMan MAC API based driver fsl_mac ffe4e0000.ethernet: FMan MEMAC fsl_mac ffe4e0000.ethernet: FMan MAC address: 00:04:9f:05:4c:0c fsl_mac ffe4e2000.ethernet: FMan MEMAC fsl_mac ffe4e2000.ethernet: FMan MAC address: 00:04:9f:05:4c:0d fsl_mac ffe4e4000.ethernet: FMan MEMAC fsl_mac ffe4e4000.ethernet: FMan MAC address: 00:04:9f:05:4c:0e fsl_mac ffe4e6000.ethernet: FMan MEMAC fsl_mac ffe4e6000.ethernet: FMan MAC address: 00:04:9f:05:4c:0f fsl_mac ffe4e8000.ethernet: FMan MEMAC fsl_mac ffe4e8000.ethernet: FMan MAC address: 00:04:9f:05:4c:10 fsl_dpa: FSL DPAA Ethernet driver fsl_dpa: fsl_dpa: Probed interface eth0 fsl_dpa: fsl_dpa: Probed interface eth1 fsl_dpa: fsl_dpa: Probed interface eth2 fsl_dpa: fsl_dpa: Probed interface eth3 fsl_dpa: fsl_dpa: Probed interface eth4 fsl_advanced: FSL DPAA Advanced drivers: fsl_proxy: FSL DPAA Proxy initialization driver fsl_dpa_shared: FSL DPAA Shared Ethernet driver fsl_dpa_macless: FSL DPAA MACless Ethernet driver fsl_oh: FSL FMan Offline Parsing port driver e1000: Intel(R) PRO/1000 Network Driver - version 7.3.21-k8-NAPI e1000: Copyright (c) 1999-2006 Intel Corporation. e1000e: Intel(R) PRO/1000 Network Driver - 2.3.2-k e1000e: Copyright(c) 1999 - 2014 Intel Corporation. ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver ehci-pci: EHCI PCI platform driver ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver ohci-pci: OHCI PCI platform driver /soc@ffe000000/usb@210000: Invalid 'dr_mode' property, fallback to host mode fsl-ehci fsl-ehci.0: Freescale On-Chip EHCI Host Controller fsl-ehci fsl-ehci.0: new USB bus registered, assigned bus number 1 fsl-ehci fsl-ehci.0: irq 44, io mem 0xffe210000 fsl-ehci fsl-ehci.0: USB 2.0 started, EHCI 1.00 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected fsl-ehci fsl-ehci.1: Freescale On-Chip EHCI Host Controller fsl-ehci fsl-ehci.1: new USB bus registered, assigned bus number 2 fsl-ehci fsl-ehci.1: irq 45, io mem 0xffe211000 fsl-ehci fsl-ehci.1: USB 2.0 started, EHCI 1.00 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected usbcore: registered new interface driver usb-storage i2c /dev entries driver mpc-i2c ffe118000.i2c: timeout 1000000 us rtc-ds1307: probe of 0-0068 failed with error -5 mpc-i2c ffe118100.i2c: timeout 1000000 us mpc-i2c ffe119000.i2c: timeout 1000000 us mpc-i2c ffe119100.i2c: timeout 1000000 us pca954x 1-0077: probe failed Freescale(R) MPC85xx EDAC driver, (C) 2006 Montavista Software EDAC MC0: Giving out device to module MPC85xx_edac controller mpc85xx_mc_err: DEV mpc85xx_mc_err (INTERRUPT) MPC85xx_edac acquired irq 490 for MC MPC85xx_edac MC err registered qoriq_cpufreq: Freescale QorIQ CPU frequency scaling driver sdhci: Secure Digital Host Controller Interface driver sdhci: Copyright(c) Pierre Ossman sdhci-pltfm: SDHCI platform and OF driver helper /soc@ffe000000/sdhc@114000: voltage-ranges unspecified sdhci-esdhc ffe114000.sdhc: No vmmc regulator found sdhci-esdhc ffe114000.sdhc: No vqmmc regulator found mmc0: SDHCI controller on ffe114000.sdhc [ffe114000.sdhc] using ADMA 64-bit Freescale USDPAA process driver fsl-usdpaa: no region found Freescale USDPAA process IRQ driver fsl-pme ffe316000.pme: ver: 0x00100202 ata1: No Device OR PHYRDY change,Hstatus = 0xa0000000 ata1: SATA link down (SStatus 10 SControl 300) ata2: No Device OR PHYRDY change,Hstatus = 0x80000000 ata2: SATA link down (SStatus 10 SControl 300) Freescale pme2 db driver Freescale pme2 scan driver fsl-pme2-scan: device pme_scan registered Freescale hypervisor management driver fsl-hv: no hypervisor found ipip: IPv4 over IPv4 tunneling driver Initializing XFRM netlink socket NET: Registered protocol family 10 sit: IPv6 over IPv4 tunneling driver NET: Registered protocol family 17 NET: Registered protocol family 15 8021q: 802.1Q VLAN Support v1.8 Key type dns_resolver registered fsl_generic: FSL DPAA Generic Ethernet driver hctosys: unable to open rtc device (rtc0) RAMDISK: gzip image found at block 0 VFS: Mounted root (ext2 filesystem) on device 1:0. devtmpfs: mounted Freeing unused kernel memory: 324K (c0909000 - c095a000) INIT: version 2.88 booting Starting udev udevd[948]: starting version 182 fsl_dpa fsl,dpaa:ethernet@0 fm1-gb0: renamed from eth0 fsl_dpa fsl,dpaa:ethernet@1 fm1-gb1: renamed from eth1 udevd[952]: renamed network interface eth0 to fm1-gb0 fsl_dpa fsl,dpaa:ethernet@2 fm1-gb2: renamed from eth2 udevd[953]: renamed network interface eth1 to fm1-gb1 fsl_dpa fsl,dpaa:ethernet@4 fm1-gb4: renamed from eth4 udevd[954]: renamed network interface eth2 to fm1-gb2 udevd[956]: renamed network interface eth4 to fm1-gb4 fsl_dpa fsl,dpaa:ethernet@3 fm1-gb3: renamed from eth3 udevd[955]: renamed network interface eth3 to fm1-gb3 bootlogd: cannot allocate pseudo tty: No such file or directory Populating dev cache hwclock: can't open '/dev/misc/rtc': No such file or directory Sat May 14 19:54:50 UTC 2016 hwclock: can't open '/dev/misc/rtc': No such file or directory Running postinst /etc/rpm-postinsts/100-sysvinit-inittab... Running postinst /etc/rpm-postinsts/101-inetutils-inetd... Running postinst /etc/rpm-postinsts/102-inetutils-ftpd... update-rc.d: /etc/init.d/run-postinsts exists during rc.d purge (continuing) INIT: Entering runlevel: 5up links for run-posti Configuring network interfaces... done. Starting OpenBSD Secure Shell server: sshd generating ssh RSA key... generating ssh ECDSA key... generating ssh DSA key... generating ssh ED25519 key... done. hwclock: can't open '/dev/misc/rtc': No such file or directory Starting network benchmark server: netserver. Starting system log daemon...0 Starting kernel log daemon...0 Starting internet superserver: xinetd. QorIQ SDK (FSL Reference Distro) 2.0 t1042d4rdb /dev/ttyS0 t1042d4rdb login: root root@t1042d4rdb:~# lspci 00:00.0 Class 0604: 1957:0825 04:00.0 Class 0604: 1957:0825 02:00.0 Class 0604: 1957:0825 03:00.0 Class 0500: 10ee:0007 06:00.0 Class 0604: 1957:0825 root@t1042d4rdb:~# reboot INIT: Sending processes the TERM signal INIT:Stopping OpenBSD Secure Shell server: sshdstopped /usr/sbin/sshd (pid 1584) . hwclock: can't open '/dev/misc/rtc': No such file or directory Stopping network benchmark server: netserverstopped /usr/sbin/netserver (pid 1591) . Stopping system log daemon...0 Stopping kernel log daemon...0 Stopping internet superserver: xinetd. Deconfiguring network interfaces... done. Sending all processes the TERM signal... Sending all processes the KILL signal... Unmounting remote filesystems... Deactivating swap... Unmounting local filesystems... Rebooting... reboot: Restarting system U-Boot 2016.012.0+ga9b437f (Oct 31 2018 - 13:30:16 +0100) CPU0: T1042, Version: 1.1, (0x85200211) Core: e5500, Version: 2.1, (0x80241021) Clock Configuration: CPU0:1400 MHz, CPU1:1400 MHz, CPU2:1400 MHz, CPU3:1400 MHz, CCB:600 MHz, DDR:800 MHz (1600 MT/s data rate) (Asynchronous), IFC:150 MHz QE:300 MHz FMAN1: 600 MHz QMAN: 300 MHz PME: 300 MHz L1: D-cache 32 KiB enabled I-cache 32 KiB enabled Reset Configuration Word (RCW): 00000000: 0c18000e 0e000000 00000000 00000000 00000010: 86000002 40000002 ec027000 01000000 00000020: 00000000 00000000 00000000 00030810 00000030: 00000000 00fe000f 00000000 00000000 I2C: ready Board: T1042D4RDB Board rev: 0x00 CPLD ver: 0x00, vBank: 0 SPI: ready DRAM: Initializing....using SPD Detected UDIMM 75.B93GN.G000B Not enough bank(chip-select) for CS0+CS1 on controller 0, interleaving disabled! 2 GiB left unmapped 4 GiB (DDR4, 64-bit, CL=11, ECC on) Flash: 256 MiB L2: 256 KiB enabled Corenet Platform Cache: 256 KiB enabled Using SERDES1 Protocol: 134 (0x86) NAND: 1024 MiB MMC: FSL_SDHC: 0 Firmware 'Microcode version 0.0.1 for T1040 r1.0' for 1040 V1.0 QE: uploading microcode 'Microcode for T1040 r1.0' version 0.0.1 PCIe1: Root Complex, no link, regs @ 0xfe240000 PCIe1: Bus 00 - 00 PCIe2: Root Complex, x1 gen1, regs @ 0xfe250000 02:00.0 - 10ee:0007 - Memory controller PCIe2: Bus 01 - 02 PCIe3: Root Complex, x1 gen2, regs @ 0xfe260000