TI 662: 0x4C,0x01, //RX Port0 write enable 0x58,0x58, //I2C pass-through, BCC 2.5Mbps 0x07,0xFF, // disable BCC watchdog 0x09,0x81, 0x5C,0xb0, //633 address //0x5D,0x06, //camera address //0x65,0xB2, //camera address 0x4C,0x12, //RX Port1 write enable 0x58,0x58, //I2C pass-through, BCC 2.5Mbps 0x07,0xFF, // disable BCC watchdog 0x09,0x81, 0x5C,0xb0, //633 address //0x5D,0x06, //camera address //0x65,0xB2, //camera address 0x4C,0x24, //RX Port2 write enable 0x58,0x58, //I2C pass-through, BCC 2.5Mbps 0x07,0xFF, // disable BCC watchdog 0x09,0x81, 0x5C,0xb0, //633 address //0x5D,0x06, //camera address //0x65,0xB2, //camera address 0x4C,0x38, //RX Port3 write enable 0x58,0x58, //I2C pass-through, BCC 2.5Mbps 0x07,0xFF, // disable BCC watchdog 0x09,0x81, 0x5C,0xb0, // 633 address //0x5D,0x06, //camera address //0x65,0xB2, //camera address # "*** RX0 VC=0 ***" 0x4C,0x01 # RX0 0x70,0x1E # RAW10_datatype_yuv422 8bit_VC0 0X7C, 0xA0 // 8-bit processing using upper 8 bits # "*** RX1 VC=1 ***" 0x4C,0x12 # RX1 0x70,0x5E # RAW10_datatype_yuv422 8bit_VC1 0X7C, 0xA0 // 8-bit processing using upper 8 bits # "*** RX2 VC=2 ***" 0x4C,0x24 # RX2 0x70,0x9E # RAW10_datatype_yuv422 8bit_VC2 0X7C, 0xA0 // 8-bit processing using upper 8 bits # "*** RX3 VC=3 ***" 0x4C,0x38 # RX3 0x70,0xDE # RAW10_datatype_yuv422 8bit_VC3 0X7C, 0xA0 // 8-bit processing using upper 8 bits # "CSI_PORT_SEL" 0x32,0x01 # CSI0 select # "CSI_EN" 0x33,0x1 # CSI_EN & CSI0 4L # "***Basic_FWD" 0x21,0x14 # Synchronized Basic_FWD # "***FWD_PORT all RX to CSI0" 0x20,0x00 # forwarding of all RX to CSI0 //frame sync settings, For 2.5-Mbps backchannel operation, //the frame period is 11200 ns (28 bits x 400 ns/bit). //25fps WriteI2C(0x4C,0x01) # RX0 WriteI2C(0x6E,0xAA) # BC_GPIO_CTL0: FrameSync signal to GPIO0/1 WriteI2C(0x4C,0x12) # RX1 WriteI2C(0x6E,0xAA) # BC_GPIO_CTL0: FrameSync signal to GPIO0/1 WriteI2C(0x4C,0x24) # RX2 WriteI2C(0x6E,0xAA) # BC_GPIO_CTL0: FrameSync signal to GPIO0/1 WriteI2C(0x4C,0x38) # RX3 WriteI2C(0x6E,0xAA) # BC_GPIO_CTL0: FrameSync signal to GPIO0/1 WriteI2C(0x10,0x91) # FrameSync signal; Device Status; Enabled 0x19,0x02,//FS_HIGH_TIME_1 0x1A,0xCA,//FS_HIGH_TIME_0 0x1B,0x19,//FS_LOW_TIME_1 0x1C,0x1C,//FS_LOW_TIME_0 0x18,0x01,//FrameSync Enable TI 633: 0x0D, 0x99 GPIO0/1 output enable