superframe image size outputted by SoC is : uVisWidth = '1920' uHsyncFrontPorch = '50' uHsyncWidth = '50' uHsyncBackPorch = '50' uVisHeight = '720' uVsyncFrontPorch = '50' uVsyncWidth = '50' uVsyncBackPorch = '50' reg dump: 0 1 2 3 4 5 6 7 8 9 a b c d e f 0123456789abcdef 00: 18 00 00 9a 00 00 58 58 5c 01 41 00 07 30 00 00 ?..?..XX\?A.?0.. 10: 00 00 00 9f 00 00 fe 1e 7f 7f 01 00 04 00 04 00 ...?..?????.?.?. 20: 0b 00 25 00 00 00 00 00 01 20 20 a0 00 00 a5 5a ?.%.....? ?..?Z 30: 00 09 00 05 0c 00 00 00 00 00 00 00 00 00 81 02 .?.??.........?? 40: 10 94 00 00 00 00 00 00 00 00 00 00 00 00 00 8c ??.............? 50: 16 00 00 00 02 10 80 02 00 00 f9 07 07 06 44 35 ?...????..????D5 60: 22 02 00 00 15 00 0d 32 00 00 00 00 00 00 20 00 "?..?.?2...... . 70: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 7c 00 ..............|. 80: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 90: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ a0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ b0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ c0: 00 00 82 00 38 00 00 64 40 00 00 00 00 02 ff 00 ..?.8..d@....??. d0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ e0: 00 00 82 00 28 08 00 00 00 00 00 00 00 02 00 00 ..?.(?.......?.. f0: 5f 55 42 39 34 31 00 00 00 00 00 00 00 00 00 00 _UB941.......... 0 1 2 3 4 5 6 7 8 9 a b c d e f 0123456789abcdef 00: 58 04 00 f0 fe 1e 00 18 00 00 00 00 00 00 00 00 X?.???.?........ 10: 00 00 00 00 00 00 00 00 00 01 00 00 23 10 00 00 .........?..#?.. 20: 00 00 40 30 08 00 83 84 01 00 00 00 00 00 00 00 ..@0?.???....... 30: 00 00 90 25 01 00 00 ac 00 00 00 07 20 e0 23 00 ..?%?..?...? ?#. 40: 43 03 03 00 60 88 00 00 0f 80 00 08 00 00 63 00 C??.`?..??.?..c. 50: 03 10 00 01 80 00 00 00 00 7f 20 20 00 00 00 00 ??.??....? .... 60: 00 00 00 00 10 00 00 00 00 00 00 00 00 00 00 00 ....?........... 70: 00 00 00 07 07 08 00 00 00 00 00 00 02 00 00 00 ...???......?... 80: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 90: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ a0: 00 00 8c 00 00 00 00 00 00 00 00 00 00 00 00 00 ..?............. b0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ c0: 00 00 00 00 00 00 00 00 c0 00 00 00 00 00 00 00 ........?....... d0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ e0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ f0: 5f 55 42 39 34 38 00 00 00 00 00 00 00 00 00 00 _UB948.......... reg config: 0x01,0x08, // Reset 0x01,0x02, // Reset 0x5B,0x07, //Set 941AS to Splitter mode 0x56,0x80, //Set 941AS to Splitter mode 0x1E,0x01, //Select FPD-Link III Port 0 0x66,0x1A, 0x67,0x01, //M=1 0x66,0x03, 0x67,0x02, //N=2 0x66,0x04, 0x67,0x0b, //least 8 bit of Total Horizontal frame size 0x66,0x05, 0x67,0x64, //Least 4 bit TV + Most 4 bit TH 0x66,0x06, 0x67,0x36, //Most 8 bit of Total Vertical frame size 0x66,0x07, 0x67,0xc0, //least 8 bit of active Horizontal frame size 0x66,0x08, 0x67,0x03, //Least 4 bit AV + Most 4 bit AH 0x66,0x09, 0x67,0x2D, //Most 8 bit of active Vertical frame size 0x66,0x0A, 0x67,0x16, //Horizontal Sync Width 0x66,0x0B, 0x67,0x32, //Vertical Sync Width 0x66,0x0C, 0x67,0x16, //Horizontal back porch 0x66,0x0D, 0x67,0x32, //Vertical back porch 0x65,0x00, //using internal timing and internal clock 0x64,0x15, //enable PG/color bars 0x1E,0x02, //Select FPD-Link III Port 0 0x66,0x1A, 0x67,0x01, //M=1 0x66,0x03, 0x67,0x02, //N=2 0x66,0x04, 0x67,0x0b, //least 8 bit of Total Horizontal frame size 0x66,0x05, 0x67,0x64, //Least 4 bit TV + Most 4 bit TH 0x66,0x06, 0x67,0x36, //Most 8 bit of Total Vertical frame size 0x66,0x07, 0x67,0xc0, //least 8 bit of active Horizontal frame size 0x66,0x08, 0x67,0x03, //Least 4 bit AV + Most 4 bit AH 0x66,0x09, 0x67,0x2D, //Most 8 bit of active Vertical frame size 0x66,0x0A, 0x67,0x16, //Horizontal Sync Width 0x66,0x0B, 0x67,0x32, //Vertical Sync Width 0x66,0x0C, 0x67,0x16, //Horizontal back porch 0x66,0x0D, 0x67,0x32, //Vertical back porch 0x65,0x00, //using internal timing and internal clock 0x64,0x31, //enable PG/color bars 0x01,0x00, //enable DSI 0x1E,0x01, //Select FPD-Link III Port 0 0x07,0x58, //0x07,0x58 0x08,0x5C, //0x08,0x5c 0x03,0x9A, //0x03,0x9A Enable I2C_PASSTHROUGH, FPD-Link III Port 0 0x1E,0x02, //Select FPD-Link III Port 1 0x1E,0x02, 0x07,0x58, //0x07,0x58 0x08,0x5E, //0x08,0x5E 0x03,0x9A, //0x03,0x9A Enable I2C_PASSTHROUGH, FPD-Link III Port 1 0x1E,0x04, //0x1E,0x04