//modify by hkh 2020325 add ti947948 hot plug #include #include #include #include #if 1 //////////////////////modify by hkh #define hkh_printk(format, args...) pr_emerg(format,##args) #else #define hkh_printk(format, args...) do {} while (0) #endif struct ti947_i2c { struct class *cls; struct device *dev; struct i2c_client *client; }; struct ti947_i2c *ti947_dev; static int ds947_pwdn_gpio=-1; //static int ds948_pwen_gpio=-1; static struct i2c_client *ti947client=NULL; static struct i2c_client *ti948client=NULL; #define ti947_dbg(client, format, ...) do { \ if (drm_debug & DRM_UT_KMS) \ dev_printk(KERN_DEBUG, &client->dev, \ "%s: " format, __func__, ## __VA_ARGS__); \ } while (0) #define ti947_info(client, format, ...) \ printk(format, __VA_ARGS__) #define ti947_err(client, format, ...) \ printk(format, __VA_ARGS__) #define TI947_I2C_ADDR_SLAVE 0xc #define TI948_I2C_ADDR_SLAVE 0x2c #if defined(CONFIG_HONGJING_S61EV_PROJECT)||defined(CONFIG_HONGJING_S61_PROJECT)||defined(CONFIG_HONGJING_S61_T02_PROJECT)||defined(CONFIG_HONGJING_T19_PROJECT) //// CONFIG_TOUCHSCREEN_CYPRESS_CYTTSP6 #define TP_I2c_ADDR_SLAVE (0x24<<1)//0x48 //8bit CYTTSP6 #elif defined( CONFIG_HONGJING_S61_T01_PROJECT) #define TP_I2c_ADDR_SLAVE (0x5d<<1) //8bit GOODIX #else #define TP_I2c_ADDR_SLAVE (0x24<<1)//0x48 //8bit CYTTSP6 #endif #if defined( CONFIG_HONGJING_MCU_TPLCD_SUPPORT) #define MCU_LCDTP_I2c_ADDR_SLAVE (0x3c<<1) //78 //8bit MCU_LCDTP #define TI947_SLAVE_ID_2 0x71 #define TI947_SLAVE_ALIAS_2 0x78 #endif /* 947 HW register definitions */ #define TI947_GENERAL_CONF 0x3 #define TI947_SLAVE_ID 0x7 #define TI947_SLAVE_ALIAS 0x8 #define TI947_GPIO0_CONF 0xd #define TI947_GPIO2_CONF 0xe #define TI947_GPIO3_CONF 0xf #define TI947_BRIDGE_CTL 0x4f #define TI947_SLAVE_ID_1 0x70 #define TI947_SLAVE_ALIAS_1 0x77 #define TI947948_ID_1 0xf3 #define TI947948_ID_2 0xf4 #define TI947948_ID_3 0xf5 /* 948 HW register definitions */ #define TI948_GPIO0_CONF 0x1d #define TI948_GPIO2_CONF 0x1e #define TI948_GPIO3_CONF 0x1f static int ti947_i2c_read_u8(struct i2c_client *client, u8 reg, u8 *buf, int len) { struct i2c_msg msgs[2]; int ret; msgs[0].flags = 0; msgs[0].addr = client->addr; msgs[0].len = 1; msgs[0].buf = ® msgs[1].flags = I2C_M_RD; msgs[1].addr = client->addr; msgs[1].len = len; msgs[1].buf = buf; ret = i2c_transfer(client->adapter, msgs, 2); return ret < 0 ? ret : (ret != ARRAY_SIZE(msgs) ? -EIO : 0); } static int ti947_i2c_write_u8(struct i2c_client *client, u8 reg, u8 buf) { u8 *addr_buf; struct i2c_msg msg; int ret; addr_buf = kmalloc(2, GFP_KERNEL); if (!addr_buf) return -ENOMEM; addr_buf[0] = reg; memcpy(&addr_buf[1], &buf, 1); msg.flags = 0; msg.addr = client->addr; msg.buf = addr_buf; msg.len = 2; ret = i2c_transfer(client->adapter, &msg, 1); kfree(addr_buf); return ret < 0 ? ret : (ret != 1 ? -EIO : 0); } /////////////////////////////////////////////////////////////////modify by hkh static int detect_device(struct i2c_client *client) { u8 ti947_id1; // u8 ti947_id1_1; u8 ti947_id2; u8 ti947_id3; ti947_i2c_read_u8(client, TI947948_ID_1, &ti947_id1, sizeof(ti947_id1)); msleep(1); // ti947_i2c_read_u8(client, TI947948_ID_1, &ti947_id1_1, sizeof(ti947_id1_1)); //msleep(20); ti947_i2c_read_u8(client, TI947948_ID_2, &ti947_id2, sizeof(ti947_id2)); msleep(1); ti947_i2c_read_u8(client, TI947948_ID_3, &ti947_id3, sizeof(ti947_id3)); msleep(1); //printk("id1,id1_1,id2,id3: 0x%x,0x%x,0x%x,0x%x\n", ti947_id1, ti947_id1_1, ti947_id2, ti947_id3); if ((ti947_id1 != 0x39) || ti947_id2 != 0x34 || (ti947_id3 != 0x37 && ti947_id3 != 0x38)) { printk("%s Unknown device %c%c%c\n", __func__, ti947_id1, ti947_id2, ti947_id3); return -ENODEV; } printk("%s Detected device %c%c%c\n", __func__, ti947_id1, ti947_id2, ti947_id3); return 1; } /////////////////////////////////////////////////////////////////////////////////////// #if defined( CONFIG_HONGJING_T19_PROJECT) static int ds948_pwen_gpio=-1; extern int MCU_TPLCD_startup(void); static void ti947948_tplcd_reset(void) { if(gpio_is_valid(ds947_pwdn_gpio)&&gpio_is_valid(ds948_pwen_gpio)) { pr_emerg("--------> %s\n",__func__); gpio_direction_output(ds947_pwdn_gpio, 1); //gpio_direction_output(ds948_pwen_gpio, 0); //pr_emerg("ds947_pwdn_gpio[%d]=1\n",ds947_pwdn_gpio); msleep(100); gpio_direction_output(ds947_pwdn_gpio, 0); //gpio_direction_output(ds948_pwen_gpio, 1); //pr_emerg("ds947_pwdn_gpio[%d]=0\n",ds947_pwdn_gpio); msleep(500); } } int ti947948_Init_tplcd_1st(void) { int i; u8 data; int ret ; ////// ti947 ////// u8 ti947_reg[] = {0x17,0x4f,0x5b,0xc6,0x0d,0x0e,0x0f,0x1e,0x0f,0x1e,0x4f}; u8 ti947_dat[] = {0x9e,0xc0,0x20,0x21,0x03,0x33,0x03,0x02,0x03,0x01,0x00}; ////// ti948 ////// u8 ti948_reg[] = {0x49,0x1d,0x1e,0x1f,0x34,0x1f,0x34,0x41}; u8 ti948_dat[] = {0xe0,0x05,0x55,0x03,0x02,0x03,0x01,0x1f}; pr_emerg("---start ti947948_Init--\r\n"); //hkh_printk("=====%s=====\n",__func__); if(ti947client==NULL) { pr_emerg("%s:ti947client=NULL\r\n",__func__); return 0; } if(detect_device(ti947client)!=1) { //pr_emerg("%s:ti947 is not detected!\r\n",__func__); return 0; } //947 write // hkh_printk("=====947 write ======\n"); for (i = 0; i < ARRAY_SIZE( ti947_reg); i++) { ret = ti947_i2c_write_u8(ti947client, ti947_reg[i], ti947_dat[i]); if(ret != 0) pr_emerg("===ti947 write reg:0x%x val:0x%x ret:%d fail===\n", ti947_reg[i], ti947_dat[i],ret); msleep(1); } /////////////////////////////////////////////// //check station ret = ti947_i2c_read_u8(ti947client, 0x00, &data, sizeof(data)); // hkh_printk("===947 read reg :0x00: val:0x%x ret:%d===\n",data,ret); if(data!=0x18) { hkh_printk("===ti947 read reg :0x00!=0x18\n"); return 0; } ret = ti947_i2c_read_u8(ti947client, 0x06, &data, sizeof(data)); if(data!=0x58) { hkh_printk("===ti947 read reg :0x06!=0x58\n"); return 0; } //////// if(ti948client==NULL) { pr_emerg("%s:ti948client=NULL\r\n",__func__); return 0; } if(detect_device(ti948client)!=1) { //pr_emerg("%s: ti948 is not detected!\r\n",__func__); return 0; } // ret = ti947_i2c_read_u8(ti948client, 0x06, &data, sizeof(data)); // hkh_printk("===948 read reg :0x06: val:0x%x ret:%d===\n",data,ret); if(data!=0x00) { hkh_printk("===ti948 read reg :0x06!=0x00\n"); return 0; } ret = ti947_i2c_read_u8(ti948client, 0x00, &data, sizeof(data)); // hkh_printk("===948 read reg :0x06: val:0x%x ret:%d===\n",data,ret); if(data!=0x58) { hkh_printk("===ti948 read reg :0x00!=0x58\n"); return 0; } for(i=0;i<10;i++) { ret = ti947_i2c_read_u8(ti948client, 0x1c, &data, sizeof(data)); // hkh_printk("===948 read reg :0x1c: val:0x%x ret:%d i:%d===\n",data,ret,i); if((data&0x0f) != 0x03) //lock { hkh_printk("ti948 not locked! i:%d\n",i); return 0; } msleep(10); } //////////////////////////////////////////////// //948 write // hkh_printk("=====948 write ======\n"); for (i = 0; i < ARRAY_SIZE( ti948_reg); i++) { ret = ti947_i2c_write_u8(ti948client, ti948_reg[i], ti948_dat[i]); if(ret != 0) hkh_printk("===948 write reg:0x%x val:0x%x ret:%d fail===\n", ti948_reg[i], ti948_dat[i],ret); msleep(1); } //////////////////////////////////////////////// return 1; } int ti947948_Init_tplcd_2nd(void) { int i; u8 data; int ret ; ////// ti947 ////// u8 ti947_reg[] = {0x17,0x4f,0x5b,0xc6,0x0d,0x0e,0x0f,0x1e,0x0f,0x1e,0x4f}; u8 ti947_dat[] = {0x9e,0xc0,0x20,0x21,0x05,0x33,0x05,0x02,0x03,0x01,0x00}; ////// ti948 ////// u8 ti948_reg[] = {0x49,0x1d,0x1e,0x1f,0x34,0x1f,0x34,0x41}; u8 ti948_dat[] = {0xe0,0x05,0x55,0x03,0x02,0x05,0x01,0x1f}; //pr_emerg("---start ti947948_Init--\r\n"); //hkh_printk("=====%s=====\n",__func__); /* if(ti947client==NULL) { pr_emerg("%s:ti947client=NULL\r\n",__func__); return 0; } if(detect_device(ti947client)!=1) { pr_emerg("%s:ti947 is not detected!\r\n",__func__); return 0; } */ //947 write // hkh_printk("=====947 write ======\n"); for (i = 0; i < ARRAY_SIZE( ti947_reg); i++) { ret = ti947_i2c_write_u8(ti947client, ti947_reg[i], ti947_dat[i]); if(ret != 0) hkh_printk("===947 write reg:0x%x val:0x%x ret:%d fail===\n", ti947_reg[i], ti947_dat[i],ret); msleep(1); } /////////////////////////////////////////////// //check station /* ret = ti947_i2c_read_u8(ti947client, 0x00, &data, sizeof(data)); hkh_printk("===947 read reg :0x00: val:0x%x ret:%d===\n",data,ret); if(data!=0x18) { return 0; } ret = ti947_i2c_read_u8(ti947client, 0x06, &data, sizeof(data)); hkh_printk("===947 read reg :0x06: val:0x%x ret:%d===\n",data,ret); if(data!=0x58) { return 0; } */ //////// /* if(ti948client==NULL) { pr_emerg("%s:ti948client=NULL\r\n",__func__); return 0; } if(detect_device(ti948client)!=1) { pr_emerg("%s:Unknown device\r\n",__func__); return 0; } // ret = ti947_i2c_read_u8(ti948client, 0x06, &data, sizeof(data)); hkh_printk("===948 read reg :0x06: val:0x%x ret:%d===\n",data,ret); if(data!=0x00) { return 0; } ret = ti947_i2c_read_u8(ti948client, 0x00, &data, sizeof(data)); hkh_printk("===948 read reg :0x06: val:0x%x ret:%d===\n",data,ret); if(data!=0x58) { return 0; }*/ ret = ti947_i2c_read_u8(ti948client, 0x1c, &data, sizeof(data)); // hkh_printk("===948 read reg :0x1c: val:0x%x ret:%d===\n",data,ret); if((data&0x0f) != 0x03) //lock { hkh_printk("ti948 not locked! i:%d\n",i); return 0; } else { hkh_printk("ti948 lock! i:%d\n",i); } //////////////////////////////////////////////// //948 write // hkh_printk("=====948 write ======\n"); for (i = 0; i < ARRAY_SIZE( ti948_reg); i++) { ret = ti947_i2c_write_u8(ti948client, ti948_reg[i], ti948_dat[i]); if(ret != 0) hkh_printk("===948 write reg:0x%x val:0x%x ret:%d fail===\n", ti948_reg[i], ti948_dat[i],ret); msleep(1); } //////////////////////////////////////////////// return 1; } static void ti947948_tplcd_reset_init(void) { int count_num=0; int ret=0; while(ret==0) { ret=ti947948_Init_tplcd_1st(); printk("%s count_num:%d ret:%d\n", __func__,count_num,ret); if(ret) break; msleep(100); count_num++; if(count_num>=10) { ti947948_tplcd_reset(); count_num=0; msleep(100); } //ret=ti947948_Init_tplcd_1st(); } for(count_num=0;count_num<10;count_num++) { ret=ti947948_Init_tplcd_2nd(); if(ret) { printk("%s2 ok count_num:%d ret:%d\n", __func__,count_num,ret); break; } else { msleep(100); printk("%s2 fail count_num:%d ret:%d\n", __func__,count_num,ret); } } #if defined( CONFIG_HONGJING_MCU_TPLCD_SUPPORT) MCU_TPLCD_startup(); #endif } static void ti947_tplcd_check_process(void) { u8 reg_947 = 0; if(ti947client!=NULL) { ti947_i2c_read_u8(ti947client, 0x17, ®_947, sizeof(reg_947)); if(reg_947==0x9e) { ti947_i2c_read_u8(ti947client, 0x0e, ®_947, sizeof(reg_947)); if(reg_947==0x33) { ti947_i2c_read_u8(ti947client, 0xc6, ®_947, sizeof(reg_947)); if(reg_947!=0x21) { pr_emerg("--------> %s 3\n",__func__); ti947948_tplcd_reset_init(); } } else { pr_emerg("--------> %s 2\n",__func__); ti947948_tplcd_reset_init(); } } else { pr_emerg("--------> %s 1\n",__func__); ti947948_tplcd_reset_init(); } } } #else void ti947_Init(void) { if(ti947client==NULL) { pr_emerg("%s:ti947client=NULL\r\n",__func__); return; } if(detect_device(ti947client)!=1) { pr_emerg("%s:Unknown device\r\n",__func__); return; } ti947_i2c_write_u8(ti947client, TI947_GENERAL_CONF , 0xda); msleep(20); ti947_i2c_write_u8(ti947client, TI947_SLAVE_ID , TI948_I2C_ADDR_SLAVE); msleep(20); ti947_i2c_write_u8(ti947client, TI947_SLAVE_ALIAS , TI948_I2C_ADDR_SLAVE); msleep(20); ti947_i2c_write_u8(ti947client, TI947_SLAVE_ID_1 , TP_I2c_ADDR_SLAVE); msleep(20); ti947_i2c_write_u8(ti947client, TI947_SLAVE_ALIAS_1 , TP_I2c_ADDR_SLAVE); msleep(20); //#if defined( CONFIG_HONGJING_S61_T01_PROJECT)||defined( CONFIG_HONGJING_S61_T02_PROJECT)||defined( CONFIG_HONGJING_T19_PROJECT) #if defined( CONFIG_HONGJING_MCU_TPLCD_SUPPORT) ti947_i2c_write_u8(ti947client, TI947_SLAVE_ID_2 , MCU_LCDTP_I2c_ADDR_SLAVE); msleep(20); ti947_i2c_write_u8(ti947client, TI947_SLAVE_ALIAS_2 , MCU_LCDTP_I2c_ADDR_SLAVE); msleep(20); #endif ti947_i2c_write_u8(ti947client, TI947_GPIO0_CONF , 0x3); msleep(20); ti947_i2c_write_u8(ti947client, TI947_GPIO2_CONF , 0x30); msleep(20); ti947_i2c_write_u8(ti947client, TI947_GPIO3_CONF , 0x3); msleep(20); ti947_i2c_write_u8(ti947client, TI947_BRIDGE_CTL , 0x0); } void ti948_Init(void) { if(ti948client==NULL) { pr_emerg("%s:ti948client=NULL\r\n",__func__); return; } if(detect_device(ti948client)!=1) { pr_emerg("%s:Unknown device\r\n",__func__); return; } ti947_i2c_write_u8(ti948client, TI948_GPIO0_CONF , 0x5); msleep(20); ti947_i2c_write_u8(ti948client, TI948_GPIO2_CONF , 0x50); msleep(20); ti947_i2c_write_u8(ti948client, TI948_GPIO3_CONF , 0x5); } static void ti947948_reset(void) { if(gpio_is_valid(ds947_pwdn_gpio)) { pr_emerg("--------> %s\n",__func__); gpio_direction_output(ds947_pwdn_gpio, 1); //pr_emerg("ds947_pwdn_gpio[%d]=1\n",ds947_pwdn_gpio); msleep(100); gpio_direction_output(ds947_pwdn_gpio, 0); //pr_emerg("ds947_pwdn_gpio[%d]=0\n",ds947_pwdn_gpio); msleep(20); ti947_Init(); } } static void ti947_check_process(void) { u8 reg_947 = 0; if(ti947client!=NULL) { ti947_i2c_read_u8(ti947client, TI947_GENERAL_CONF, ®_947, sizeof(reg_947)); if(reg_947==0xda) { ti947_i2c_read_u8(ti947client, TI947_SLAVE_ID, ®_947, sizeof(reg_947)); if(reg_947==TI948_I2C_ADDR_SLAVE) { ti947_i2c_read_u8(ti947client, TI947_SLAVE_ALIAS, ®_947, sizeof(reg_947)); if(reg_947!=TI948_I2C_ADDR_SLAVE) { pr_emerg("--------> %s 3\n",__func__); ti947948_reset(); } } else { pr_emerg("--------> %s 2\n",__func__); ti947948_reset(); } } else { pr_emerg("--------> %s 1\n",__func__); ti947948_reset(); } } } extern int cyttsp6_restartup(void); void ti9x7_reInit(void) { int i; u8 data; int ret ; hkh_printk("---%s--\r\n",__func__); if(ti947client==NULL || ti948client==NULL) { pr_emerg("%s:ti947client==NULL || ti948client==NULL\r\n",__func__); return; } for(i=0;i<10;i++) { data=0; ret=ti947_i2c_read_u8(ti948client, 0x1c, &data, sizeof(data)); hkh_printk("%s :0x1c: 0x%x\n",__func__,data); if(data == 0x23) { pr_emerg("948 already lock\n"); break; }else if(ret < 0) { pr_emerg("read 948 error\n"); if(i >= 9) { return; } } msleep(1); } ti947_Init(); ti948_Init(); cyttsp6_restartup(); } #endif ///////////////////////////////////////////////////////////////////////////////////////////////// #if defined( CONFIG_HONGJING_T19_PROJECT) int thread_func_init(void *arg) { u8 status_948 = 0; int count_num=0; int ret=0; // pr_emerg("=====%s: ti9x7_Init() start=====\n",__func__); ti947948_tplcd_reset_init(); // pr_emerg("=====%s: ti9x7_Init() end=====\n",__func__); while(1) { if(ti947client!=NULL&&ti948client!=NULL) { ti947_tplcd_check_process(); status_948=0; ret=ti947_i2c_read_u8(ti948client, 0x1c, &status_948, sizeof(status_948)); // hkh_printk("%s:status_948= 0x%x, ret=%d\n",__func__, status_948,ret); if (((status_948&0x0f) != 0x03)||( ret < 0)) { // pr_emerg("%s:status_948= 0x%x, ret=%d\n",__func__, status_948,ret); for (count_num=0;count_num<10;count_num++) { msleep(100); status_948=0; ret=ti947_i2c_read_u8(ti948client, 0x1c, &status_948, sizeof(status_948)); // hkh_printk("%s:status_948= 0x%x, ret=%d\n",__func__, status_948,ret); if (((status_948&0x0f) == 0x03)) { break; } else { pr_emerg("%s:status_948= 0x%x, ret=%d not lock!\n",__func__, status_948,ret); } } if(count_num>=10) { // pr_emerg("-------->%s:status_948= 0x%x, ret=%d\n",__func__, status_948, ret); pr_emerg("--------> %s: 947,948 not lock reinit!\n",__func__); ti947948_tplcd_reset_init(); // pr_emerg("--------> %s: 947,948 lock\n",__func__); } } else { } } msleep(1000); } return 0; } #else int is_927928_lock=0; int thread_func_init(void *arg) { u8 status_948 = 0; u8 status_948_1F = 0; int count_num=0; int ret ; ti947948_reset(); ti948_Init(); hkh_printk("=====%s: ti9x7_Init() end=====\n",__func__); while(1) { if(ti947client!=NULL&&ti948client!=NULL) { ti947_check_process(); status_948=status_948_1F=0; ret=ti947_i2c_read_u8(ti948client, 0x1c, &status_948, sizeof(status_948)); hkh_printk("%s:status_948= 0x%x, ret=%d\n",__func__, status_948,ret); ret=ti947_i2c_read_u8(ti948client, 0x1f, &status_948_1F, sizeof(status_948_1F)); hkh_printk("%s:status_948_1F= 0x%x, ret=%d\n",__func__, status_948_1F,ret); if(((status_948&0x0f) == 0x03) && (!is_927928_lock) /*&& (status_948_1F != 0x05)*/) { ti9x7_reInit(); is_927928_lock = 1; pr_emerg(" %s:947,948 already lock\n",__func__); } else if (((status_948&0x0f) != 0x03)||( ret < 0)||(status_948_1F != 0x05)) { pr_emerg("%s:status_948= 0x%x,status_948_1F= 0x%x, ret=%d\n",__func__, status_948, status_948_1F,ret); for (count_num=0;count_num<10;count_num++) { msleep(100); status_948=status_948_1F=0; ret=ti947_i2c_read_u8(ti948client, 0x1c, &status_948, sizeof(status_948)); hkh_printk("%s:status_948= 0x%x, ret=%d\n",__func__, status_948,ret); ret=ti947_i2c_read_u8(ti948client, 0x1f, &status_948_1F, sizeof(status_948_1F)); hkh_printk("%s:status_948_1F= 0x%x, ret=%d\n",__func__, status_948_1F,ret); if (((status_948&0x0f) == 0x03)&&(status_948_1F == 0x05)) { break; } } if(count_num>=10) { pr_emerg("-------->%s:status_948= 0x%x,status_948_1F= 0x%x, ret=%d\n",__func__, status_948, status_948_1F,ret); pr_emerg("--------> %s: 947,948 not lock\n",__func__); is_927928_lock = 0; ti947948_reset(); } } else { } } msleep(1000); } return 0; } #endif //////////////////////////////////////////////////////////////modify by hkh static int ti947_probe(struct i2c_client *client, const struct i2c_device_id *id) { struct task_struct* my_thread = NULL; int rc = 0; struct device_node *np; ti947_dev = kzalloc(sizeof(*ti947_dev), GFP_KERNEL); if (!ti947_dev) return -ENOMEM; printk("%s\n", __func__); np = client->dev.of_node; ti947_dev->client = client; if (client->addr == 0xc) { ti947client = client; ds947_pwdn_gpio= of_get_named_gpio(np, "pwdn-gpios", 0); gpio_direction_output(ds947_pwdn_gpio, 0); pr_emerg("ds947_pwdn_gpio= %d\n",ds947_pwdn_gpio); } if (client->addr == 0x2c) { ti948client = client; //#if defined( CONFIG_HONGJING_T19_PROJECT) // ds948_pwen_gpio=of_get_named_gpio(np,"pwen-gpios", 0); // pr_emerg("ds948_pwen_gpio= %d\n",ds948_pwen_gpio); // gpio_direction_output(ds948_pwen_gpio, 0); //#endif my_thread = kthread_run(thread_func_init,NULL,"947948init_thread"); if (IS_ERR(my_thread)) { rc = PTR_ERR(my_thread); pr_emerg("error %d create thread_name \n",rc); } } return 0; } static int ti947_remove(struct i2c_client *client) { if (gpio_is_valid(ds947_pwdn_gpio)) gpio_free(ds947_pwdn_gpio); #if defined( CONFIG_HONGJING_T19_PROJECT) if (gpio_is_valid(ds948_pwen_gpio)) gpio_free(ds948_pwen_gpio); #endif kfree(ti947_dev); return 0; } static struct i2c_device_id ti947_ids[] = { { "ti947", 0 }, { } }; MODULE_DEVICE_TABLE(i2c, ti947_ids); static const struct of_device_id ti947_of_match[] = { { .compatible = "ti,ds947948" }, { } }; MODULE_DEVICE_TABLE(of, ti947_of_match); static struct i2c_driver ti947_driver = { .probe = ti947_probe, .remove = ti947_remove, .driver = { .name = "ti947", .of_match_table = of_match_ptr(ti947_of_match), }, .id_table = ti947_ids, }; module_i2c_driver(ti947_driver); MODULE_AUTHOR("wimin.zhong"); MODULE_DESCRIPTION("TI-947 driver"); MODULE_LICENSE("GPL v2");