---------------------------------------------------------------------------- 3/1/21 error cnt : 20716 ========================rx buffer======================================== pal third i2c write 2 0xd 0 0xe8 0x48 0xff 0x1 pal third i2c write 2 0xd 0 0xe8 0x48 0xfc 0x4 pal third i2c read 2 0xd 0 0xe8 0x48 0x78 0x1 value: 0x 30 pal third i2c read 2 0xd 0 0xe8 0x48 0x2 0x1 value: 0x d8 pal third i2c read 2 0xd 0 0xe8 0x48 0x27 0x1 value: 0x e pal third i2c read 2 0xd 0 0xe8 0x48 0x28 0x1 value: 0x a8 ========================tx buffer======================================== pal third i2c write 2 0xd 0 0xe8 0x40 0xff 0x1 pal third i2c write 2 0xd 0 0xe8 0x40 0xfc 0x4 pal third i2c read 2 0xd 0 0xe8 0x40 0x78 0x1 alue: 0x 30 pal third i2c read 2 0xd 0 0xe8 0x40 0x2 0x1 alue: 0x d8 pal third i2c read 2 0xd 0 0xe8 0x40 0x27 0x1 alue: 0x 1d pal third i2c read 2 0xd 0 0xe8 0x40 0x28 0x1 alue: 0x c0 ---------------------------------------------------------------------------- 3/1/22 error cnt :43 ========================rx buffer======================================== pal third i2c write 2 0xd 0 0xe8 0x48 0xff 0x1 pal third i2c write 2 0xd 0 0xe8 0x48 0xfc 0x8 pal third i2c read 2 0xd 0 0xe8 0x48 0x78 0x1 value: 0x 30 pal third i2c read 2 0xd 0 0xe8 0x48 0x2 0x1 value: 0x d8 pal third i2c read 2 0xd 0 0xe8 0x48 0x27 0x1 value: 0x 17 pal third i2c read 2 0xd 0 0xe8 0x48 0x28 0x1 value: 0x 93 ==============tx buffer======================================== pal third i2c write 2 0xd 0 0xe8 0x40 0xff 0x1 pal third i2c write 2 0xd 0 0xe8 0x40 0xfc 0x8 pal third i2c read 2 0xd 0 0xe8 0x40 0x78 0x1 value: 0x 30 pal third i2c read 2 0xd 0 0xe8 0x40 0x2 0x1 value: 0x d8 pal third i2c read 2 0xd 0 0xe8 0x40 0x27 0x1 value: 0x 1c pal third i2c read 2 0xd 0 0xe8 0x40 0x28 0x1 alue: 0x c0 ---------------------------------------------------------------------------- 3/1/33 error cnt :14 may down ========================rx buffer======================================== pal third i2c write 2 0xc 0 0xe8 0x4c 0xff 0x1 pal third i2c write 2 0xc 0 0xe8 0x4c 0xfc 0x20 pal third i2c read 2 0xc 0 0xe8 0x4c 0x78 0x1 alue: 0x 30 pal third i2c read 2 0xc 0 0xe8 0x4c 0x2 0x1 alue: 0x d8 pal third i2c read 2 0xc 0 0xe8 0x4c 0x27 0x1 alue: 0x 5 pal third i2c read 2 0xc 0 0xe8 0x4c 0x28 0x1 alue: 0x 24 =============tx buffer======================================== pal third i2c write 2 0xc 0 0xe8 0x46 0xff 0x1 pal third i2c write 2 0xc 0 0xe8 0x46 0xfc 0x10 al third i2c read 2 0xc 0 0xe8 0x46 0x78 0x1 alue: 0x 30 pal third i2c read 2 0xc 0 0xe8 0x46 0x2 0x1 alue: 0x d8 pal third i2c read 2 0xc 0 0xe8 0x46 0x27 0x1 alue: 0x 1d pal third i2c read 2 0xc 0 0xe8 0x46 0x28 0x1 alue: 0x bc