Device Descriptor: bcdUSB: 0x0200 bDeviceClass: 0x00 bDeviceSubClass: 0x00 bDeviceProtocol: 0x00 bMaxPacketSize0: 0x08 (8) idVendor: 0x256F idProduct: 0xC636 bcdDevice: 0x0437 iManufacturer: 0x01 0x0409: "3Dconnexion" iProduct: 0x02 0x0409: "SpaceMouse Module" iSerialNumber: 0x00 bNumConfigurations: 0x01 ConnectionStatus: DeviceConnected Current Config Value: 0x01 Device Bus Speed: Low Device Address: 0x06 Open Pipes: 2 Endpoint Descriptor: bEndpointAddress: 0x81 IN Transfer Type: Interrupt wMaxPacketSize: 0x0008 (8) bInterval: 0x0A Endpoint Descriptor: bEndpointAddress: 0x02 OUT Transfer Type: Interrupt wMaxPacketSize: 0x0008 (8) bInterval: 0x0A Configuration Descriptor: wTotalLength: 0x0029 bNumInterfaces: 0x01 bConfigurationValue: 0x01 iConfiguration: 0x00 bmAttributes: 0x80 (Bus Powered ) MaxPower: 0x32 (100 Ma) Interface Descriptor: bInterfaceNumber: 0x00 bAlternateSetting: 0x00 bNumEndpoints: 0x02 bInterfaceClass: 0x03 (HID) bInterfaceSubClass: 0x00 bInterfaceProtocol: 0x00 iInterface: 0x00 HID Descriptor: bcdHID: 0x0111 bCountryCode: 0x00 bNumDescriptors: 0x01 bDescriptorType: 0x22 wDescriptorLength: 0x00B7 Endpoint Descriptor: bEndpointAddress: 0x81 IN Transfer Type: Interrupt wMaxPacketSize: 0x0008 (8) bInterval: 0x0A Endpoint Descriptor: bEndpointAddress: 0x02 OUT Transfer Type: Interrupt wMaxPacketSize: 0x0008 (8) bInterval: 0x0A