Name: Rshunt INA19x_Amp_typ Voltage (Vcm) Pi_Filter 28V_C 0.03 INA193 +28V Yes (50ohmX2/0.47uF) 3p5V_C 0.22 INA190A1 (x20) +3.5V NO IMV_C 0.082 INA193 +28V Yes (50 ohmX2/0.47uF) HTV_C 0.05 INA193 +28V Yes (50 ohmX2/0.47uF) 1p8V_C 0.1 INA190A2 (x50) +1.8V (VCCAUX) NO 3p3V_C 0.1 INA190A1 (x20) +3.3V NO 1p0V_C 0.015 INA190A2 (x50) +1.35V NO 1p2V_C 0.2 INA190A2 (x50) +1.2V NO