# Address Config = Address check, no broadcast # Base Frequency = 433.999969 # CRC Autoflush = false # CRC Enable = true # Carrier Frequency = 433.999969 # Channel Spacing = 199.951172 # Data Format = Normal mode # Data Rate = 1.19948 # Deviation = 5.157471 # Device Address = 21 # Manchester Enable = false # Modulated = true # Modulation Format = 2-FSK # Packet Length = 255 # Packet Length Mode = Variable packet length mode. Packet length configured by the first byte after sync word # Preamble Count = 4 # RX Filter BW = 58.035714 # Sync Word Qualifier Mode = 30/32 sync word bits detected # TX Power = -15 # PA table #define PA_TABLE {0x1d,0x00} # --------------------------------------------------- # Packet sniffer stttings for CC110L # --------------------------------------------------- IOCFG0 |0x0002|0x06|GDO0 Output Pin Configuration FIFOTHR |0x0003|0x47|RX FIFO and TX FIFO Thresholds PKTCTRL1 |0x0007|0x05|Packet Automation Control PKTCTRL0 |0x0008|0x05|Packet Automation Control ADDR |0x0009|0x21|Device Address FSCTRL1 |0x000B|0x06|Frequency Synthesizer Control FREQ2 |0x000D|0x10|Frequency Control Word, High Byte FREQ1 |0x000E|0xB1|Frequency Control Word, Middle Byte FREQ0 |0x000F|0x3B|Frequency Control Word, Low Byte MDMCFG4 |0x0010|0xF5|Modem Configuration MDMCFG3 |0x0011|0x83|Modem Configuration MDMCFG2 |0x0012|0x03|Modem Configuration DEVIATN |0x0015|0x15|Modem Deviation Setting MCSM0 |0x0018|0x18|Main Radio Control State Machine Configuration FOCCFG |0x0019|0x16|Frequency Offset Compensation Configuration RESERVED_0X20 |0x0020|0xFB|Use setting from SmartRF Studio FSCAL3 |0x0023|0xE9|Frequency Synthesizer Calibration FSCAL2 |0x0024|0x2A|Frequency Synthesizer Calibration FSCAL1 |0x0025|0x00|Frequency Synthesizer Calibration FSCAL0 |0x0026|0x1F|Frequency Synthesizer Calibration TEST2 |0x002C|0x81|Various Test Settings TEST1 |0x002D|0x35|Various Test Settings TEST0 |0x002E|0x09|Various Test Settings