#include #include #define UART_TXD 0x02 // TXD on P1.1 (Timer0_A.OUT0) #define UART_TBIT (1000000 / 9600) // 9600 Baud, SMCLK = 1MHz // Globals for transmit UART communication unsigned int txData; // UART internal variable for TX void TimerA_UART_tx(unsigned char byte); // Function prototypes void TimerA_UART_print(char *string); int temp1,adc,adc1; float supply = 3.70; char disp_res; unsigned char temp; int a,b,c; int v; void main(void){ WDTCTL = WDTPW + WDTHOLD; // Stop watchdog timer DCOCTL = 0x00; // Set DCOCLK to 1MHz BCSCTL1 = CALBC1_1MHZ; DCOCTL = CALDCO_1MHZ; // DCOCTL = CALDCO_16MHZ; // set internal oscillator at 16MHz // BCSCTL1 = CALBC1_16MHZ; // set internal oscillator at 16MHz // ADC10CTL1 |= CONSEQ1; //continuous sample mode, MUST BE SET FIRST! // ADC10CTL0 |= ADC10SHT_2 + ADC10ON + MSC; //sample and hold time, adc on, cont. sample ADC10CTL0 |= ADC10ON + ADC10SHT_3 + MSC; ADC10CTL1 |= ADC10SSEL_3 + ADC10DIV_7 + CONSEQ_2; ADC10AE0 |= 0x01; // select channel A0 ADC10CTL0 |= ADC10SC + ENC; // start conversions P1OUT = UART_TXD; // Initialize P1.1 P1SEL = UART_TXD; // Timer function for TXD pin P1DIR = UART_TXD; // Set TXD pin to output // Timer_A for transmit UART operation TA0CCTL0 = OUT; // Set TXD Idle as Mark = '1' TA0CCTL1 = SCS + CM1 + CAP; // Sync, Neg Edge, Capture TA0CTL = TASSEL_2 + MC_2; // SMCLK, start in continuous mode _BIS_SR(GIE); // Enable CPU interrupts while(1) { //TimerA_UART_print("\n"); //__delay_cycles(500000); // __delay_cycles(500000); //__delay_cycles(500000); v = ADC10MEM; v=v/3; // v=v+6; // v = (v*3.3)/1024; a=v/100; b=v/10; b=b%10; c=v%10; TimerA_UART_tx(a+0x30); TimerA_UART_tx('.'); TimerA_UART_tx(b+0x30); TimerA_UART_tx(c+0x30); TimerA_UART_tx(0x0D); TimerA_UART_tx(0x0A); //disp_res =( v*supply)/1024; //TimerA_UART_print("Volt:"); //TimerA_UART_print(disp_res); //TimerA_UART_tx(disp_res); //TimerA_UART_tx(b); } } void TimerA_UART_tx(unsigned char byte) { // Outputs one byte using the Timer_A UART while (TACCTL0 & CCIE); // Ensure last char got TX'd TA0CCR0 = TAR; // Current state of TA counter TA0CCR0 += UART_TBIT; // One bit time till first bit txData = byte; // Load transmit data, e.g. 'A'=01000001 txData |= 0x100; // Add mark stop bit, e.g. 101000001 txData <<= 1; // Add space start bit, e.g. 1010000010 TA0CCTL0 = OUTMOD0 + CCIE; // Set TXD on, enable counter interrupt } void TimerA_UART_print(char *string) { // Prints a string using the Timer_A UART while (*string) TimerA_UART_tx(*string++); } #pragma vector = TIMER0_A0_VECTOR // Timer_A UART - Transmit ISR __interrupt void Timer_A0_ISR(void) { static unsigned char txBitCnt = 10; TA0CCR0 += UART_TBIT; // Add Offset to CCRx if (txBitCnt == 0) { // All bits TXed? TA0CCTL0 &= ~CCIE; // All bits TXed, disable interrupt txBitCnt = 10; // Re-load bit counter } else { if (txData & 0x01) TA0CCTL0 &= ~OUTMOD2; // TX Mark '1' else TA0CCTL0 |= OUTMOD2; // TX Space '0' } txData >>= 1; // Shift right 1 bit (low bits TX'ed first) txBitCnt--; }