/******************************************************************************/ /* lnk_msp430f2232.cmd - LINKER COMMAND FILE FOR LINKING MSP430F2232 PROGRAMS */ /* */ /* Usage: lnk430 -o -m lnk.cmd */ /* cl430 -z -o -m lnk.cmd */ /* */ /*----------------------------------------------------------------------------*/ /* These linker options are for command line linking only. For IDE linking, */ /* you should set your linker options in Project Properties */ /* -c LINK USING C CONVENTIONS */ /* -stack 0x0100 SOFTWARE STACK SIZE */ /* -heap 0x0100 HEAP AREA SIZE */ /* */ /*----------------------------------------------------------------------------*/ /****************************************************************************/ /* SPECIFY THE SYSTEM MEMORY MAP */ /****************************************************************************/ MEMORY { SFR : origin = 0x0000, length = 0x0010 PERIPHERALS_8BIT : origin = 0x0010, length = 0x00F0 PERIPHERALS_16BIT : origin = 0x0100, length = 0x0100 RAM : origin = 0x0200, length = 0x0200 INFOA : origin = 0x10C0, length = 0x0040 INFOB : origin = 0x1080, length = 0x0040 INFOC : origin = 0x1040, length = 0x0040 INFOD : origin = 0x1000, length = 0x0040 FLASH : origin = 0xF600, length = 0x09e0 /* start of bootloader 2kB*/ /* Reserved segment definition for the main program's interrupt vectors, * reset vector, branch vectors. */ // BRINTVEC : origin = 0xFE00, length = 0x180 INT00 : origin = 0xFFE0, length = 0x0002 INT01 : origin = 0xFFE2, length = 0x0002 INT02 : origin = 0xFFE4, length = 0x0002 INT03 : origin = 0xFFE6, length = 0x0002 INT04 : origin = 0xFFE8, length = 0x0002 INT05 : origin = 0xFFEA, length = 0x0002 INT06 : origin = 0xFFEC, length = 0x0002 INT07 : origin = 0xFFEE, length = 0x0002 INT08 : origin = 0xFFF0, length = 0x0002 INT09 : origin = 0xFFF2, length = 0x0002 INT10 : origin = 0xFFF4, length = 0x0002 INT11 : origin = 0xFFF6, length = 0x0002 INT12 : origin = 0xFFF8, length = 0x0002 INT13 : origin = 0xFFFA, length = 0x0002 INT14 : origin = 0xFFFC, length = 0x0002 RESET : origin = 0xFFFE, length = 0x0002 /* Reserved main interrupt vectors space. */ // MAININTVEC : origin = 0xFF80, length = 0x0080 } /****************************************************************************/ /* SPECIFY THE SECTIONS ALLOCATION INTO MEMORY */ /****************************************************************************/ SECTIONS { .bss : {} > RAM /* GLOBAL & STATIC VARS */ .data : {} > RAM /* GLOBAL & STATIC VARS */ .sysmem : {} > RAM /* DYNAMIC MEMORY ALLOCATION AREA */ .stack : {} > RAM (HIGH) /* SOFTWARE SYSTEM STACK */ .text : {} > FLASH /* CODE */ .cinit : {} > FLASH /* INITIALIZATION TABLES */ .const : {} > FLASH /* CONSTANT DATA */ .cio : {} > RAM /* C I/O BUFFER */ .pinit : {} > FLASH /* C++ CONSTRUCTOR TABLES */ .init_array : {} > FLASH /* C++ CONSTRUCTOR TABLES */ .mspabi.exidx : {} > FLASH /* C++ CONSTRUCTOR TABLES */ .mspabi.extab : {} > FLASH /* C++ CONSTRUCTOR TABLES */ .infoA : {} > INFOA /* MSP430 INFO FLASH MEMORY SEGMENTS */ .infoB : {} > INFOB .infoC : {} > INFOC .infoD : {} > INFOD /* MSP430 INTERRUPT VECTORS */ .int00 : {} > INT00 .int01 : {} > INT01 PORT1 : { * ( .int02 ) } > INT02 type = VECT_INIT PORT2 : { * ( .int03 ) } > INT03 type = VECT_INIT .int04 : {} > INT04 ADC10 : { * ( .int05 ) } > INT05 type = VECT_INIT USCIAB0TX : { * ( .int06 ) } > INT06 type = VECT_INIT USCIAB0RX : { * ( .int07 ) } > INT07 type = VECT_INIT TIMERA1 : { * ( .int08 ) } > INT08 type = VECT_INIT TIMERA0 : { * ( .int09 ) } > INT09 type = VECT_INIT WDT : { * ( .int10 ) } > INT10 type = VECT_INIT .int11 : {} > INT11 TIMERB1 : { * ( .int12 ) } > INT12 type = VECT_INIT TIMERB0 : { * ( .int13 ) } > INT13 type = VECT_INIT NMI : { * ( .int14 ) } > INT14 type = VECT_INIT .reset : {} > RESET /* MSP430 RESET VECTOR */ } /****************************************************************************/ /* INCLUDE PERIPHERALS MEMORY MAP */ /****************************************************************************/ -l msp430f2232.cmd