**** Build of configuration Debug for project MSP430_F5438A_Driver_error **** "C:\\ti\\ccs1110\\ccs\\utils\\bin\\gmake" -k -j 8 all -O Building file: "../main.c" Invoking: MSP430 Compiler "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/bin/cl430" -vmspx --data_model=restricted --use_hw_mpy=F5 --include_path="C:/ti/ccs1110/ccs/ccs_base/msp430/include" --include_path="C:/ti/msp/MSP430Ware_3_80_14_01/driverlib/driverlib/MSP430F5xx_6xx" --include_path="C:/ti/msp/MSP430Ware_3_80_14_01/driverlib/driverlib/MSP430F5xx_6xx/inc" --include_path="C:/Antenna_Luneburg_Lens/TI_Driver_error_WS/MSP430_F5438A_Driver_error" --include_path="C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include" --advice:power=all --define=__MSP430F5438A__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 --preproc_with_compile --preproc_dependency="main.d_raw" "../main.c" "../main.c", line 475: warning #225-D: function "Latch_Enable" declared implicitly "../main.c", line 94: warning #179-D: variable "atten_bit" was declared but never referenced "../main.c", line 100: warning #179-D: variable "tmp_in" was declared but never referenced "../main.c", line 127: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 132: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 144: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 196: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 204: remark #1544-D: (ULP 13.1) Detected loop counting up. Recommend loops count down as detecting zeros is easier "../main.c", line 225: remark #1546-D: (ULP 15.1) Detected consecutive bitfield assigns. Recommend using bit mask instead "../main.c", line 226: remark #1546-D: (ULP 15.1) Detected consecutive bitfield assigns. Recommend using bit mask instead "../main.c", line 227: remark #1546-D: (ULP 15.1) Detected consecutive bitfield assigns. Recommend using bit mask instead "../main.c", line 228: remark #1546-D: (ULP 15.1) Detected consecutive bitfield assigns. Recommend using bit mask instead "../main.c", line 230: remark #1546-D: (ULP 15.1) Detected consecutive bitfield assigns. Recommend using bit mask instead "../main.c", line 231: remark #1546-D: (ULP 15.1) Detected consecutive bitfield assigns. Recommend using bit mask instead "../main.c", line 260: remark #1544-D: (ULP 13.1) Detected loop counting up. Recommend loops count down as detecting zeros is easier "../main.c", line 267: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 273: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 279: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 285: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 291: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 297: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 303: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 309: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 315: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 321: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 327: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 333: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 339: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 345: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 351: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 357: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 365: remark #1544-D: (ULP 13.1) Detected loop counting up. Recommend loops count down as detecting zeros is easier "../main.c", line 367: remark #1544-D: (ULP 13.1) Detected loop counting up. Recommend loops count down as detecting zeros is easier "../main.c", line 383: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 389: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 400: remark #1544-D: (ULP 13.1) Detected loop counting up. Recommend loops count down as detecting zeros is easier "../main.c", line 432: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 436: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 451: remark #1544-D: (ULP 13.1) Detected loop counting up. Recommend loops count down as detecting zeros is easier "../main.c", line 467: remark #1544-D: (ULP 13.1) Detected loop counting up. Recommend loops count down as detecting zeros is easier "../main.c", line 225: remark #1546-D: (ULP 15.1) Detected consecutive bitfield assigns. Recommend using bit mask instead "../main.c", line 226: remark #1546-D: (ULP 15.1) Detected consecutive bitfield assigns. Recommend using bit mask instead "../main.c", line 227: remark #1546-D: (ULP 15.1) Detected consecutive bitfield assigns. Recommend using bit mask instead "../main.c", line 228: remark #1546-D: (ULP 15.1) Detected consecutive bitfield assigns. Recommend using bit mask instead "../main.c", line 230: remark #1546-D: (ULP 15.1) Detected consecutive bitfield assigns. Recommend using bit mask instead "../main.c", line 231: remark #1546-D: (ULP 15.1) Detected consecutive bitfield assigns. Recommend using bit mask instead "../main.c", line 489: warning #161-D: declaration is incompatible with previous "Latch_Enable" (declared at line 475) "../main.c", line 497: remark #2553-D: (ULP 14.1) Array index (involving "rf_addr") of type "int". Recommend using "unsigned int" "../main.c", line 498: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 499: remark #2553-D: (ULP 14.1) Array index (involving "rf_addr") of type "int". Recommend using "unsigned int" "../main.c", line 503: remark #2553-D: (ULP 14.1) Array index (involving "rf_addr") of type "int". Recommend using "unsigned int" "../main.c", line 507: remark #2553-D: (ULP 14.1) Array index (involving "rf_addr") of type "int". Recommend using "unsigned int" "../main.c", line 514: remark #2553-D: (ULP 14.1) Array index (involving "rf_addr") of type "int". Recommend using "unsigned int" "../main.c", line 515: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 516: remark #2553-D: (ULP 14.1) Array index (involving "rf_addr") of type "int". Recommend using "unsigned int" "../main.c", line 520: remark #2553-D: (ULP 14.1) Array index (involving "rf_addr") of type "int". Recommend using "unsigned int" "../main.c", line 524: remark #2553-D: (ULP 14.1) Array index (involving "rf_addr") of type "int". Recommend using "unsigned int" "../main.c", line 553: remark #1538-D: (ULP 10.1) ISR TIMERB0_ISR calls function GPIO_toggleOutputOnPin. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 555: remark #1538-D: (ULP 10.1) ISR TIMERB0_ISR calls function GPIO_toggleOutputOnPin. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 556: remark #1530-D: (ULP 5.1) Detected modulo operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "../main.c", line 558: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 561: remark #1538-D: (ULP 10.1) ISR TIMERB0_ISR calls function GPIO_toggleOutputOnPin. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 563: remark #1538-D: (ULP 10.1) ISR TIMERB0_ISR calls function GPIO_getInputPinValue. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 564: remark #1538-D: (ULP 10.1) ISR TIMERB0_ISR calls function pow. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 577: remark #1538-D: (ULP 10.1) ISR TIMERB0_ISR calls function GPIO_setOutputLowOnPin. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 604: remark #1538-D: (ULP 10.1) ISR TIMERB0_ISR calls function GPIO_toggleOutputOnPin. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 609: remark #1538-D: (ULP 10.1) ISR TIMERB0_ISR calls function GPIO_setOutputLowOnPin. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 613: remark #1538-D: (ULP 10.1) ISR TIMERB0_ISR calls function GPIO_setOutputHighOnPin. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 615: remark #1538-D: (ULP 10.1) ISR TIMERB0_ISR calls function GPIO_toggleOutputOnPin. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 616: remark #1530-D: (ULP 5.1) Detected modulo operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "../main.c", line 633: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 636: remark #1538-D: (ULP 10.1) ISR TIMERB0_ISR calls function GPIO_setOutputLowOnPin. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 638: remark #1538-D: (ULP 10.1) ISR TIMERB0_ISR calls function GPIO_setOutputLowOnPin. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 651: remark #1538-D: (ULP 10.1) ISR TIMERB0_ISR calls function Timer_B_clearTimerInterrupt. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 671: remark #1538-D: (ULP 10.1) ISR Port_1 calls function GPIO_selectInterruptEdge. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 672: remark #1538-D: (ULP 10.1) ISR Port_1 calls function GPIO_clearInterrupt. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 676: remark #1538-D: (ULP 10.1) ISR Port_1 calls function GPIO_selectInterruptEdge. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 677: remark #1538-D: (ULP 10.1) ISR Port_1 calls function GPIO_clearInterrupt. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 685: remark #1538-D: (ULP 10.1) ISR Port_1 calls function GPIO_toggleOutputOnPin. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 686: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 687: remark #1538-D: (ULP 10.1) ISR Port_1 calls function GPIO_toggleOutputOnPin. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 688: remark #1527-D: (ULP 2.1) Detected SW delay loop using empty loop. Recommend using a timer module instead "../main.c", line 689: remark #1538-D: (ULP 10.1) ISR Port_1 calls function GPIO_setOutputLowOnPin. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 692: remark #1538-D: (ULP 10.1) ISR Port_1 calls function GPIO_clearInterrupt. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 696: remark #1538-D: (ULP 10.1) ISR Port_1 calls function GPIO_clearInterrupt. Recommend moving function call away from ISR, or inlining the function, or using pragmas "../main.c", line 39: remark #1534-D: (ULP 7.1) Detected use of global variable "data_port" within one function "main". Recommend placing variable in the function locally "../main.c", line 39: remark #1535-D: (ULP 8.1) variable "data_port" is used as a constant. Recommend declaring variable as either 'static const' or 'const' "../main.c", line 57: remark #1534-D: (ULP 7.1) Detected use of global variable "ui_att_le" within one function "main". Recommend placing variable in the function locally "../main.c", line 57: remark #1535-D: (ULP 8.1) variable "ui_att_le" is used as a constant. Recommend declaring variable as either 'static const' or 'const' "../main.c", line 58: remark #1534-D: (ULP 7.1) Detected use of global variable "ui_rf_enable" within one function "main". Recommend placing variable in the function locally "../main.c", line 58: remark #1535-D: (ULP 8.1) variable "ui_rf_enable" is used as a constant. Recommend declaring variable as either 'static const' or 'const' "../main.c", line 59: remark #1535-D: (ULP 8.1) variable "ui_prog_sel" is used as a constant. Recommend declaring variable as either 'static const' or 'const' "../main.c", line 60: remark #1534-D: (ULP 7.1) Detected use of global variable "ui_smartmotor5v" within one function "main". Recommend placing variable in the function locally "../main.c", line 60: remark #1535-D: (ULP 8.1) variable "ui_smartmotor5v" is used as a constant. Recommend declaring variable as either 'static const' or 'const' "../main.c", line 61: remark #1534-D: (ULP 7.1) Detected use of global variable "ui_att_values_sw_pin" within one function "main". Recommend placing variable in the function locally "../main.c", line 61: remark #1535-D: (ULP 8.1) variable "ui_att_values_sw_pin" is used as a constant. Recommend declaring variable as either 'static const' or 'const' "../main.c", line 62: remark #1534-D: (ULP 7.1) Detected use of global variable "ui_rf_enable_sw_pin" within one function "main". Recommend placing variable in the function locally "../main.c", line 62: remark #1535-D: (ULP 8.1) variable "ui_rf_enable_sw_pin" is used as a constant. Recommend declaring variable as either 'static const' or 'const' "../main.c", line 63: remark #1535-D: (ULP 8.1) variable "ui_set_enable_sw_pin" is used as a constant. Recommend declaring variable as either 'static const' or 'const' "../main.c", line 64: remark #1534-D: (ULP 7.1) Detected use of global variable "ui_interface_id_pin" within one function "main". Recommend placing variable in the function locally "../main.c", line 64: remark #1535-D: (ULP 8.1) variable "ui_interface_id_pin" is used as a constant. Recommend declaring variable as either 'static const' or 'const' "../main.c", line 49: warning #179-D: variable "ui_fe_address_pin" was declared but never referenced "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 334 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 335 (col. 10): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 336 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 337 (col. 10): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 338 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 339 (col. 10): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 341 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 342 (col. 10): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 343 (col. 10): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 344 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 345 (col. 10): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 346 (col. 10): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 347 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 348 (col. 10): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 349 (col. 10): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 351 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 352 (col. 11): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 353 (col. 11): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 355 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 356 (col. 11): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 357 (col. 11): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 359 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 360 (col. 11): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 361 (col. 11): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 363 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 364 (col. 10): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 365 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 366 (col. 10): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 367 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 368 (col. 10): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 374 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 375 (col. 10): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 376 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 377 (col. 10): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 378 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 379 (col. 10): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 396 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 398 (col. 9): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 400 (col. 13): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 404 (col. 9): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 406 (col. 13): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 413 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 415 (col. 9): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 417 (col. 13): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 421 (col. 9): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 423 (col. 13): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 430 (col. 37): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 432 (col. 9): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 434 (col. 13): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 438 (col. 9): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include/_defs.h", line 440 (col. 13): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "../main.c", line 207 (col. 26): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "../main.c", line 470 (col. 41): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive "../main.c", line 564 (col. 18): remark #1531-D: (ULP 5.2) Detected floating point operation(s). Recommend moving them to RAM during run time or not using as these are processing/power intensive Finished building: "../main.c" Building target: "MSP430_F5438A_Driver_error.out" Invoking: MSP430 Linker "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/bin/cl430" -vmspx --data_model=restricted --use_hw_mpy=F5 --advice:power=all --define=__MSP430F5438A__ -g --printf_support=minimal --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU23 --silicon_errata=CPU40 -z -m"MSP430_F5438A_Driver_error.map" --heap_size=160 --stack_size=160 --cinit_hold_wdt=on -i"C:/ti/ccs1110/ccs/ccs_base/msp430/include" -i"C:/ti/msp/MSP430Ware_3_80_14_01/driverlib/driverlib/MSP430F5xx_6xx" -i"C:/ti/ccs1110/ccs/ccs_base/msp430/lib/5xx_6xx_FRxx" -i"C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/lib" -i"C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-msp430_21.6.0.LTS/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="MSP430_F5438A_Driver_error_linkInfo.xml" --use_hw_mpy=F5 --rom_model -o "MSP430_F5438A_Driver_error.out" "./main.obj" "../lnk_msp430f5438a.cmd" -llibmath.a -llibc.a undefined first referenced symbol in file --------- ---------------- GPIO_clearInterrupt ./main.obj GPIO_disableInterrupt ./main.obj GPIO_enableInterrupt ./main.obj GPIO_getInputPinValue ./main.obj GPIO_selectInterruptEdge ./main.obj GPIO_setAsInputPin ./main.obj GPIO_setAsInputPinWithPullDownResistor ./main.obj GPIO_setAsInputPinWithPullUpResistor ./main.obj GPIO_setAsOutputPin ./main.obj GPIO_setOutputHighOnPin ./main.obj GPIO_setOutputLowOnPin ./main.obj GPIO_toggleOutputOnPin ./main.obj Timer_B_clear ./main.obj Timer_B_clearTimerInterrupt ./main.obj Timer_B_initUpMode ./main.obj remark #10371-D: (ULP 1.1) Detected no uses of low power mode state changing instructions WDT_A_hold ./main.obj remark #10372-D: (ULP 4.1) Detected uninitialized Port A in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port B in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port C in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port D in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port E in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port F in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. >> Compilation failure makefile:142: recipe for target 'MSP430_F5438A_Driver_error.out' failed error #10234-D: unresolved symbols remain error #10010: errors encountered during linking; "MSP430_F5438A_Driver_error.out" not built gmake[1]: *** [MSP430_F5438A_Driver_error.out] Error 1 gmake: *** [all] Error 2 makefile:138: recipe for target 'all' failed **** Build Finished ****