--------------------------------------------------------- BSL Scripter 3.4.0.1 PC software for BSL programming 2019-Sep-13 07:45:49 --------------------------------------------------------- Input file script is : C:/Users/Public/Documents/Ericsson/TestInformation/Programs/BSL-Scripter/ML636x_FLASH.txt //////////////////////////////////// //Write RAM USB BSL to the device //////////////////////////////////// MODE 5xx USB //gives wrong password to do //mass erase in the memory RX_PASSWORD pass32_wrong.txt Read Txt File : C:\Users\Public\Documents\Ericsson\TestInformation\Programs\BSL-Scripter\pass32_wrong.txt [ERROR_MESSAGE]BSL Password is error! RX_PASSWORD pass32_default.txt Read Txt File : C:\Users\Public\Documents\Ericsson\TestInformation\Programs\BSL-Scripter\pass32_default.txt BSL Password is correct! RX_DATA_BLOCK_FAST RAM_BSL_USB.txt Read Txt File : C:\Users\Public\Documents\Ericsson\TestInformation\Programs\BSL-Scripter\RAM_BSL_USB.txt Time elapsed of writing 3328 bytes : 0.1069 seconds Speed of writing data :30.39(kB/s) SET_PC 0x2504 DELAY 3000 Delay 3000 ms ///////////////////////////////////////// //Start the RAM USB BSL application //to download the ML636x UART application ///////////////////////////////////////// MODE 5xx USB RX_PASSWORD .\pass32_default.txt Read Txt File : C:\Users\Public\Documents\Ericsson\TestInformation\Programs\BSL-Scripter\pass32_default.txt [ERROR_MESSAGE]Data is not completely transmitted!