**** Build of configuration Debug for project Project1 **** "C:\\ti\\ccs920\\ccs\\utils\\bin\\gmake" -k -j 8 all -O Building target: "Project1.out" Invoking: C2000 Linker "C:/ti/ccs920/ccs/tools/compiler/ti-cgt-c2000_20.2.1.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla1 --float_support=fpu64 --tmu_support=tmu1 --vcu_support=vcu2 --fp_mode=relaxed --advice:performance=all --define=copy_decompress_lzss -g --c99 --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi -z -m"Project1.map" --stack_size=0x200 --warn_sections -i"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-c2000_20.2.1.LTS/lib" -i"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-c2000_20.2.1.LTS/include" --reread_libs --diag_wrap=off --display_error_number --xml_link_info="Project1_linkInfo.xml" --cinit_compression=off --copy_compression=lzss --rom_model -o "Project1.out" "./main.obj" "../2837x_RAM_lnk_cpu1.cmd" "../rts_TMS320F28388D_Flash.lib" "../rts_TMS320F28388D_RAM.lib" warning #10440-D: creating output section ".bss" without a SECTIONS specification. For additional information on this section, please see the 'C28x EABI Migration' guide at http://processors.wiki.ti.com/index.php/C28x_EABI:C28x_EABI_Migration#C6x_EABI_Sections warning #10440-D: creating output section ".const" without a SECTIONS specification. For additional information on this section, please see the 'C28x EABI Migration' guide at http://processors.wiki.ti.com/index.php/C28x_EABI:C28x_EABI_Migration#C6x_EABI_Sections warning #10440-D: creating output section ".sysmem" without a SECTIONS specification. For additional information on this section, please see the 'C28x EABI Migration' guide at http://processors.wiki.ti.com/index.php/C28x_EABI:C28x_EABI_Migration#C6x_EABI_Sections warning #10440-D: creating output section ".init_array" without a SECTIONS specification. For additional information on this section, please see the 'C28x EABI Migration' guide at http://processors.wiki.ti.com/index.php/C28x_EABI:C28x_EABI_Migration#C6x_EABI_Sections warning #10247-D: creating output section ".data" without a SECTIONS specification undefined first referenced symbol in file --------- ---------------- __TI_auto_init ../rts_TMS320F28388D_Flash.lib __TI_decompress_none _system_pre_init ../rts_TMS320F28388D_Flash.lib error #10234-D: unresolved symbols remain error #10010: errors encountered during linking; "Project1.out" not built >> Compilation failure makefile:142: recipe for target 'Project1.out' failed gmake[1]: *** [Project1.out] Error 1 makefile:138: recipe for target 'all' failed gmake: *** [all] Error 2 **** Build Finished ****