/*############################################################################ FILE: DSP2833x_nonBIOS_flash.cmd DESCRIPTION: Linker allocation for all sections. ############################################################################ Author: Tim Love Release Date: March 2008 ############################################################################*/ MEMORY { PAGE 0: /* Program Memory */ /* Memory (RAM/FLASH/OTP) blocks can be moved to PAGE1 for data allocation */ ZONE0 : origin = 0x004000, length = 0x001000 /* XINTF zone 0 */ RAM_L0_to_L5: origin = 0x008000, length = 0x006D00 /* on-chip RAM */ OTP : origin = 0x380400, length = 0x000400 /* on-chip OTP */ ZONE6 : origin = 0x100000, length = 0x100000 /* XINTF zone 6 */ /*ZONE7A : origin = 0x200000, length = 0x00FC00 */ /* XINTF zone 7 - program space */ FLASHH : origin = 0x300000, length = 0x008000 /* on-chip FLASH */ FLASHG : origin = 0x308000, length = 0x008000 /* on-chip FLASH */ FLASHF : origin = 0x310000, length = 0x008000 /* on-chip FLASH */ FLASHE : origin = 0x318000, length = 0x008000 /* on-chip FLASH */ FLASHD : origin = 0x320000, length = 0x008000 /* on-chip FLASH */ FLASHC : origin = 0x328000, length = 0x008000 /* on-chip FLASH */ FLASHB : origin = 0x330000, length = 0x008000 /* on-chip FLASH */ FLASHA : origin = 0x338000, length = 0x007F80 /* on-chip FLASH */ CSM_RSVD : origin = 0x33FF80, length = 0x000076 /* Part of FLASHA. Program with all 0x0000 when CSM is in use. */ BEGIN_FLASH : origin = 0x33FFF6, length = 0x000002 /* Part of FLASHA. Used for "boot to Flash" bootloader mode. */ CSM_PWL : origin = 0x33FFF8, length = 0x000008 /* Part of FLASHA. CSM password locations in FLASHA */ ADC_CAL : origin = 0x380080, length = 0x000009 /* Part of TI OTP */ IQTABLES : origin = 0x3FE000, length = 0x000b50 /* IQ Math Tables in Boot ROM */ IQTABLES2 : origin = 0x3FEB50, length = 0x00008c /* IQ Math Tables in Boot ROM */ FPUTABLES : origin = 0x3FEBDC, length = 0x0006A0 /* FPU Tables in Boot ROM */ ROM : origin = 0x3FF27C, length = 0x000D44 /* Boot ROM */ RESET : origin = 0x3FFFC0, length = 0x000002 /* part of boot ROM */ VECTORS : origin = 0x3FFFC2, length = 0x00003E /* part of boot ROM */ ZONE7B : origin = 0x200000, length = 0x080000 PAGE 1 : /* Data Memory */ /* Memory (RAM/FLASH/OTP) blocks can be moved to PAGE0 for program allocation */ /* Registers remain on PAGE1 */ RAMM0 : origin = 0x000000, length = 0x000400 /* on-chip RAM block M0 */ BOOT_RSVD : origin = 0x000400, length = 0x000080 /* Part of M1, BOOT rom will use this for stack */ RAMM1 : origin = 0x000480, length = 0x000400 /* on-chip RAM block M1 */ /*RAML4 : origin = 0x00C000, length = 0x001000 */ /* on-chip RAM block L4 */ RAM_L6_to_L7: origin = 0x00ED00, length = 0x001500 /* on-chip RAM block L5 */ //RAML6 : origin = 0x00FA00, length = 0x000100 /* on-chip RAM block L6 */ //RAML7 : origin = 0x00FB00, length = 0x000500 /* on-chip RAM block L7 */ /* XINTF zone 7 - data space */ } /**************************************************************/ /* Link all user defined sections */ /**************************************************************/ SECTIONS { /*** Code Security Password Locations ***/ csmpasswds : > CSM_PWL PAGE = 0 csm_rsvd : > CSM_RSVD PAGE = 0 /*** User Defined Sections ***/ codestart : > BEGIN_FLASH, PAGE = 0 /* Used by file CodeStartBranch.asm */ wddisable : > FLASHA, PAGE = 0 copysections : > FLASHA, PAGE = 0 /* Allocate IQ math areas: */ IQmath : > FLASHC PAGE = 0 /* Math Code */ IQmathTables : > IQTABLES, PAGE = 0, TYPE = NOLOAD IQmathTables2 : > IQTABLES2, PAGE = 0, TYPE = NOLOAD FPUmathTables : > FPUTABLES, PAGE = 0, TYPE = NOLOAD /* Allocate DMA-accessible RAM sections: */ /* DMARAML4 : > RAML4, PAGE = 1*/ // DMARAML5 : > RAML5, PAGE = 1 // DMARAML6 : > RAML6, PAGE = 1 // DMARAML7 : > RAML7, PAGE = 1 /* Allocate 0x400 of XINTF Zone 7 to storing data */ ZONE7DATA : > ZONE7B, PAGE = 0 /* Allocate ADC_cal function (pre-programmed by factory into TI reserved memory) */ .adc_cal : load = ADC_CAL, PAGE = 0, TYPE = NOLOAD /* .reset is a standard section used by the compiler. It contains the */ /* the address of the start of _c_int00 for C Code. /* /* When using the boot ROM this section and the CPU vector */ /* table is not needed. Thus the default type is set here to */ /* DSECT */ .reset : > RESET, PAGE = 0, TYPE = DSECT vectors : > VECTORS PAGE = 0, TYPE = DSECT /*** Uninitialized Sections ***/ .stack : > RAMM0 PAGE = 1 .ebss : > RAM_L6_to_L7 PAGE = 1 //.sysmem : > RAMM1 PAGE = 1 .esysmem : > RAMM1 PAGE = 1 .cio : > RAMM1 PAGE = 1 ModbusRegsFlashFile :> FLASHE PAGE = 0 /*** Initialized Sections ***/ .cinit : LOAD = FLASHA, PAGE = 0 /* can be ROM */ RUN = ZONE7B, PAGE = 0 /* must be CSM secured RAM */ //PS MODIFIED RAM_L0_to_L5 LOAD_START(_cinit_loadstart), RUN_START(_cinit_runstart), SIZE(_cinit_size) .const : LOAD = FLASHA, PAGE = 0 /* can be ROM */ RUN = ZONE7B, PAGE = 0 /* must be CSM secured RAM */ LOAD_START(_const_loadstart), RUN_START(_const_runstart), SIZE(_const_size) .econst : LOAD = FLASHA, PAGE = 0 /* can be ROM */ RUN = RAMM1, PAGE = 1 /* must be CSM secured RAM */ LOAD_START(_econst_loadstart), RUN_START(_econst_runstart), SIZE(_econst_size) .pinit : LOAD = FLASHA, PAGE = 0 /* can be ROM */ RUN = ZONE7B, PAGE = 0 /* must be CSM secured RAM */ LOAD_START(_pinit_loadstart), RUN_START(_pinit_runstart), SIZE(_pinit_size) .switch : LOAD = FLASHA, PAGE = 0 /* can be ROM */ RUN = ZONE7B, PAGE = 0 /* must be CSM secured RAM */ LOAD_START(_switch_loadstart), RUN_START(_switch_runstart), SIZE(_switch_size) .text : LOAD = FLASHA, PAGE = 0 /* can be ROM */ RUN = ZONE7B, PAGE = 0 /* must be CSM secured RAM */ LOAD_START(_text_loadstart), RUN_START(_text_runstart), SIZE(_text_size) ramfuncs : LOAD = FLASHD, LOAD_START(_RamfuncsLoadStart), LOAD_END(_RamfuncsLoadEnd), RUN_START(_RamfuncsRunStart) SIZE(_RamfuncsSize) ModbusRegsFlashFile : LOAD = FLASHE, PAGE = 0 RUN = FLASHE, PAGE = 0 LOAD_START(_mbFlash_LoadStart), RUN_START(_mbFlash_RunStart), SIZE(_mbFlash_Size) ModbusRegsFlashFile :> FLASHE PAGE = 0 } /******************* end of file ************************/