// // InitSpiaGpio - This function initializes GPIO poins to function as SPI pins // void InitSpiaGpio() { EALLOW; // // Enable internal pull-up for the selected pins // Pull-ups can be enabled or disabled by the user. // This will enable the pullups for the specified pins. // Comment out other unwanted lines. // GpioCtrlRegs.GPAPUD.bit.GPIO16 = 0; //Enable pull-up on GPIO16 (SPISIMOA) GpioCtrlRegs.GPAPUD.bit.GPIO17 = 0; //Enable pull-up on GPIO17 (SPISOMIA) GpioCtrlRegs.GPAPUD.bit.GPIO18 = 0; //Enable pull-up on GPIO18 (SPICLKA) GpioCtrlRegs.GPAPUD.bit.GPIO19 = 0; //Enable pull-up on GPIO19 (SPISTEA) //GpioCtrlRegs.GPBPUD.bit.GPIO54 = 0; //Enable pull-up on GPIO54 (SPISIMOA) //GpioCtrlRegs.GPBPUD.bit.GPIO55 = 0; //Enable pull-up on GPIO55 (SPISOMIA) //GpioCtrlRegs.GPBPUD.bit.GPIO56 = 0; //Enable pull-up on GPIO56 (SPICLKA) //GpioCtrlRegs.GPBPUD.bit.GPIO57 = 0; //Enable pull-up on GPIO57 (SPISTEA) // // Set qualification for selected pins to asynch only // This will select asynch (no qualification) for the selected pins. // Comment out other unwanted lines. // GpioCtrlRegs.GPAQSEL2.bit.GPIO16 = 3; // Asynch input GPIO16 (SPISIMOA) GpioCtrlRegs.GPAQSEL2.bit.GPIO17 = 3; // Asynch input GPIO17 (SPISOMIA) GpioCtrlRegs.GPAQSEL2.bit.GPIO18 = 3; // Asynch input GPIO18 (SPICLKA) GpioCtrlRegs.GPAQSEL2.bit.GPIO19 = 3; // Asynch input GPIO19 (SPISTEA) //GpioCtrlRegs.GPBQSEL2.bit.GPIO54 = 3; // Asynch input GPIO16 (SPISIMOA) //GpioCtrlRegs.GPBQSEL2.bit.GPIO55 = 3; // Asynch input GPIO17 (SPISOMIA) //GpioCtrlRegs.GPBQSEL2.bit.GPIO56 = 3; // Asynch input GPIO18 (SPICLKA) //GpioCtrlRegs.GPBQSEL2.bit.GPIO57 = 3; // Asynch input GPIO19 (SPISTEA) // // Configure SPI-A pins using GPIO regs // This specifies which of the possible GPIO pins will be SPI // functional pins. // Comment out other unwanted lines. // GpioCtrlRegs.GPAMUX2.bit.GPIO16 = 1; // Configure GPIO16 as SPISIMOA GpioCtrlRegs.GPAMUX2.bit.GPIO17 = 1; // Configure GPIO17 as SPISOMIA GpioCtrlRegs.GPAMUX2.bit.GPIO18 = 1; // Configure GPIO18 as SPICLKA GpioCtrlRegs.GPAMUX2.bit.GPIO19 = 1; // Configure GPIO19 as SPISTEA //GpioCtrlRegs.GPBMUX2.bit.GPIO54 = 1; // Configure GPIO54 as SPISIMOA //GpioCtrlRegs.GPBMUX2.bit.GPIO55 = 1; // Configure GPIO55 as SPISOMIA //GpioCtrlRegs.GPBMUX2.bit.GPIO56 = 1; // Configure GPIO56 as SPICLKA //GpioCtrlRegs.GPBMUX2.bit.GPIO57 = 1; // Configure GPIO57 as SPISTEA EDIS; }