MEMORY { BEGIN : origin = 0x00080000, length = 0x00000002 BOOT_RSVD : origin = 0x00000002, length = 0x00000126 RAMM0 : origin = 0x00000128, length = 0x000002D8 RAMM1 : origin = 0x00000400, length = 0x000003F8 // RAMM1_RSVD : origin = 0x000007F8, length = 0x00000008 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */ RAMLS0 : origin = 0x00008000, length = 0x00002000 RAMLS1 : origin = 0x0000A000, length = 0x00001FF8 // RAMLS1_RSVD : origin = 0x0000BFF8, length = 0x00000008 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */ RESET : origin = 0x003FFFC0, length = 0x00000002 /* Flash sectors */ FLASH_BANK0_SEC_0_7 : origin = 0x080002, length = 0x1FFE /* on-chip Flash */ FLASH_BANK0_SEC_8_15 : origin = 0x082000, length = 0x2000 /* on-chip Flash */ FLASH_BANK0_SEC_16_23 : origin = 0x084000, length = 0x2000 /* on-chip Flash */ FLASH_BANK0_SEC_24_31 : origin = 0x086000, length = 0x2000 /* on-chip Flash */ FLASH_BANK0_SEC_32_39 : origin = 0x088000, length = 0x2000 /* on-chip Flash */ FLASH_BANK0_SEC_40_47 : origin = 0x08A000, length = 0x2000 /* on-chip Flash */ FLASH_BANK0_SEC_48_55 : origin = 0x08C000, length = 0x2000 /* on-chip Flash */ FLASH_BANK0_SEC_56_63 : origin = 0x08E000, length = 0x2000 /* on-chip Flash */ FLASH_BANK0_SEC_64_71 : origin = 0x090000, length = 0x2000 /* on-chip Flash */ FLASH_BANK0_SEC_72_79 : origin = 0x092000, length = 0x2000 /* on-chip Flash */ FLASH_BANK0_SEC_80_87 : origin = 0x094000, length = 0x2000 /* on-chip Flash */ FLASH_BANK0_SEC_88_95 : origin = 0x096000, length = 0x2000 /* on-chip Flash */ FLASH_BANK0_SEC_96_103 : origin = 0x098000, length = 0x2000 /* on-chip Flash */ FLASH_BANK0_SEC_104_111 : origin = 0x09A000, length = 0x2000 /* on-chip Flash */ FLASH_BANK0_SEC_112_119 : origin = 0x09C000, length = 0x2000 /* on-chip Flash */ FLASH_BANK0_SEC_120_127 : origin = 0x09E000, length = 0x1FF0 /* on-chip Flash */ // FLASH_BANK0_SEC_127_RSVD : origin = 0x0A0FF0, length = 0x0010 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */ } SECTIONS { codestart : > BEGIN .text : >> FLASH_BANK0_SEC_8_15 | FLASH_BANK0_SEC_16_23 | FLASH_BANK0_SEC_24_31, ALIGN(8) .cinit : > FLASH_BANK0_SEC_0_7, ALIGN(8) .switch : > FLASH_BANK0_SEC_0_7, ALIGN(8) .reset : > RESET, TYPE = DSECT /* not used, */ .stack : > RAMM1 #if defined(__TI_EABI__) .bss : > RAMLS0 .bss:output : > RAMLS0 .init_array : >> FLASH_BANK0_SEC_0_7, ALIGN(8) .const : >> FLASH_BANK0_SEC_32_39, ALIGN(8) .data : > RAMLS0 .sysmem : > RAMLS0 .bss:cio : > RAMLS0 #else .pinit : >> FLASH_BANK0_SEC_0_7, ALIGN(8) .ebss : > RAMLS0 .econst : >> FLASH_BANK0_SEC_32_39, ALIGN(8) .esysmem : > RAMLS0 .cio : > RAMLS0 #endif #if defined(__TI_EABI__) .TI.ramfunc : LOAD = FLASH_BANK0_SEC_0_7, RUN = RAMLS0, LOAD_START(RamfuncsLoadStart), LOAD_SIZE(RamfuncsLoadSize), LOAD_END(RamfuncsLoadEnd), RUN_START(RamfuncsRunStart), RUN_SIZE(RamfuncsRunSize), RUN_END(RamfuncsRunEnd), ALIGN(8) #else .TI.ramfunc : LOAD = FLASH_BANK0_SEC_0_7, RUN = RAMLS0, LOAD_START(_RamfuncsLoadStart), LOAD_SIZE(_RamfuncsLoadSize), LOAD_END(_RamfuncsLoadEnd), RUN_START(_RamfuncsRunStart), RUN_SIZE(_RamfuncsRunSize), RUN_END(_RamfuncsRunEnd), ALIGN(8) #endif /* Allocate IQ math areas: */ IQmath : > FLASH_BANK0_SEC_32_39, ALIGN(8) IQmathTables : > FLASH_BANK0_SEC_32_39, ALIGN(8) }