Chemistry ID selection tool, rev=2.49 Configuration used in present fit: ProcessingType = 2 NumCellSeries = 2 ElapsedTimeColumn = 0 TemperatureColumn = 1 VoltageColumn = 2 CurrentColumn = 3 Best chemical ID : 1576 Best chemical ID max. deviation, % : 3.98 Summary of all IDs with max. DOD deviation below 3% Chem ID max DOD error, % Max R deviation, ratio 0 0 0 Warning: Deviation is above recommended level. New chem ID needs to be released for this cell. Please contact your TI representative to send the cell to Dallas for characterization Selection of best generic ID for ROM based devices like bq274xx Device / Family #1 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3142 bq27421-G1D: 4.4V LiCoO2 13.76 354 bq27411-G1C: 4.35V LiCoO2 19.27 128 bq27421-G1A: 4.2V LiCoO2 33.37 312 bq27421-G1B: 4.3V LiCoO2 43.11 Best generic ID 3142 Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID. Device / Family #2 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 1210 bq27621: (ALT_CHEM1) 4.3V LiCoO2 17.02 354 bq27621: (ALT_CHEM2) 4.35V LiCoO2 19.27 1202 bq27621: (default) 4.2V LiCoO2 20.03 Best generic ID 1210 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #3 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3142 bq27426: (ALT-CHEM2) 4.4V LiCoO2 13.76 3230 bq27426: (default) 4.35V LiCoO2 19.19 1202 bq27426: (ALT_CHEM1) 4.2V LiCoO2 20.03 Best generic ID 3142 Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID.