Chemistry ID selection tool, rev=2.52 Configuration used in present fit: ProcessingType=2 NumCellSeries=4 ElapsedTimeColumn=0 VoltageColumn=1 TemperatureColumn=2 CurrentColumn=3 Best chemical ID : 456 Best chemical ID max. deviation, % : 10.06 Summary of all IDs with max. DOD deviation below 15% Chem ID max DOD error, % Max R deviation, ratio 456 10.06 0.25 414 11.58 0.69 448 12.74 0.58 6106 14.08 0.34 417 14.28 0.55 410 14.51 0.76 445 14.81 0.42 Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge. Selection of best generic ID for ROM based devices like bq274xx Device / Family #1 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 354 bq27411-G1C: 4.35V LiCoO2 40.15 3142 bq27421-G1D: 4.4V LiCoO2 43.11 312 bq27421-G1B: 4.3V LiCoO2 59.88 128 bq27421-G1A: 4.2V LiCoO2 6390.94 Best generic ID 354 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #2 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 1202 bq27621: (default) 4.2V LiCoO2 40.12 354 bq27621: (ALT_CHEM2) 4.35V LiCoO2 40.15 1210 bq27621: (ALT_CHEM1) 4.3V LiCoO2 43.12 Best generic ID 1202 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #3 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3230 bq27426: (default) 4.35V LiCoO2 37.3 1202 bq27426: (ALT_CHEM1) 4.2V LiCoO2 40.12 3142 bq27426: (ALT-CHEM2) 4.4V LiCoO2 43.11 Best generic ID 3230 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule