Chemistry ID selection tool, rev=2.52 Configuration used in present fit: ProcessingType = 2 NumCellSeries = 1 ElapsedTimeColumn=0 VoltageColumn = 1 CurrentColumn = 2 TemperatureColumn = 3 Best chemical ID : 408 Best chemical ID max. deviation, % : 8.37 Summary of all IDs with max. DOD deviation below 15% Chem ID max DOD error, % Max R deviation, ratio 408 8.37 0.68 283 8.88 0.55 1237 9.91 0.16 282 10.65 0.44 5167 10.68 0.26 2161 10.92 0.19 2123 11.01 0.32 2155 11.27 0.26 5434 11.37 0.38 256 11.45 0.34 508 11.74 0.18 5590 11.81 0.18 1181 12.05 0.68 2150 12.16 0.24 2348 12.29 0.3 2133 12.29 0.39 2782 12.44 0.32 272 12.47 0.48 5272 12.5 0.36 1895 12.51 0.26 1169 12.51 0.53 1899 12.55 0.61 5265 12.55 0.32 2708 12.58 0.52 101 12.61 0.4 3608 12.65 0.4 2142 12.86 0.45 2361 12.89 0.35 2349 13.01 0.31 2124 13.03 0.45 2085 13.06 0.27 1762 13.09 0.28 2589 13.1 0.29 2429 13.11 0.28 2897 13.18 0.39 5343 13.2 0.39 5271 13.21 0.41 5541 13.23 0.99 2250 13.26 0.47 5440 13.28 0.33 112 13.29 0.6 2137 13.33 0.64 2046 13.33 0.44 5442 13.33 0.45 5377 13.36 0.26 5153 13.38 0.47 204 13.44 0.51 2050 13.44 0.47 1297 13.46 0.81 2591 13.5 0.5 2158 13.53 0.48 1382 13.58 0.44 2088 13.59 0.35 2684 13.59 0.39 2412 13.59 0.16 246 13.6 0.31 1139 13.61 0.8 2039 13.63 0.48 2162 13.63 0.49 5187 13.66 0.32 2457 13.68 0.52 5431 13.69 0.3 241 13.7 0.63 2144 13.72 0.23 181 13.73 0.68 2268 13.75 0.37 2419 13.83 0.4 2379 13.92 0.46 2006 13.92 0.9 5399 13.96 0.39 138 13.97 0.44 229 13.99 0.5 2068 14.01 0.59 2098 14.12 0.34 2149 14.13 0.29 1203 14.15 0.92 2555 14.15 0.55 2796 14.22 0.49 1857 14.24 0.78 1151 14.26 0.81 1211 14.27 0.75 2152 14.29 0.49 2111 14.33 0.4 5106 14.33 0.35 1254 14.36 0.36 2396 14.37 0.46 1171 14.38 0.51 5247 14.43 0.55 294 14.44 0.48 196 14.53 0.75 2049 14.55 0.49 1580 14.57 0.6 243 14.58 0.53 2317 14.77 0.37 2145 14.81 0.35 2851 14.82 0.28 5378 14.84 0.43 2105 14.85 0.83 1176 14.86 0.85 281 14.88 0.41 285 14.93 0.39 1335 14.96 0.58 2481 14.97 0.36 5412 14.98 0.35 1314 14.98 0.46 1170 14.99 0.5 205 15 0.5 Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge. Selection of best generic ID for ROM based devices like bq274xx Device / Family #1 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3142 bq27421-G1D: 4.4V LiCoO2 14.29 354 bq27411-G1C: 4.35V LiCoO2 17.38 128 bq27421-G1A: 4.2V LiCoO2 32.03 312 bq27421-G1B: 4.3V LiCoO2 35.49 Best generic ID 3142 Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID. Device / Family #2 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 1210 bq27621: (ALT_CHEM1) 4.3V LiCoO2 15.44 1202 bq27621: (default) 4.2V LiCoO2 16.45 354 bq27621: (ALT_CHEM2) 4.35V LiCoO2 17.38 Best generic ID 1210 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #3 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3142 bq27426: (ALT-CHEM2) 4.4V LiCoO2 14.29 1202 bq27426: (ALT_CHEM1) 4.2V LiCoO2 16.45 3230 bq27426: (default) 4.35V LiCoO2 18.36 Best generic ID 3142 Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID. Warning: Discharge rate is too high. High rate reduces ID detection accuracy 10 hr rate is recomeended. Total discharge time is less than 5 hrs t_hrs= 4.4701775