Chemistry ID selection tool, rev=2.49 Configuration used in present fit: ProcessingType= 2 NumCellSeries= 1 ElapsedTimeColumn= 0 VoltageColumn= 2 CurrentColumn= 3 TemperatureColumn= 1 Best chemical ID : 1325 Best chemical ID max. deviation, % : 2.27 Summary of all IDs with max. DOD deviation below 3% Chem ID max DOD error, % Max R deviation, ratio 1325 2.27 0.56 1323 2.46 0.35 2087 2.8 1.09 269 2.88 0.31 201 2.89 1.1 Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge. Selection of best generic ID for ROM based devices like bq274xx Device / Family #1 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 354 bq27411-G1C: 4.35V LiCoO2 17.39 128 bq27421-G1A: 4.2V LiCoO2 105.86 312 bq27421-G1B: 4.3V LiCoO2 115.38 3142 bq27421-G1D: 4.4V LiCoO2 126.74 Best generic ID 354 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #2 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 354 bq27621: (ALT_CHEM2) 4.35V LiCoO2 17.39 1202 bq27621: (default) 4.2V LiCoO2 104.24 1210 bq27621: (ALT_CHEM1) 4.3V LiCoO2 113.35 Best generic ID 354 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #3 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 1202 bq27426: (ALT_CHEM1) 4.2V LiCoO2 104.24 3230 bq27426: (default) 4.35V LiCoO2 120.77 3142 bq27426: (ALT-CHEM2) 4.4V LiCoO2 126.74 Best generic ID 1202 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule 0 0 Warning: current in A detected divider changed to 1 Warning: Discharge rate is too high. High rate reduces ID detection accuracy 10 hr rate is recomeended. Total discharge time is less than 5 hrs t_hrs= 3.0137075 0