**** 04/07/21 01:37:10 ******* PSpice 17.4.0 (Nov 2018) ******* ID# 0 ******** ** Profile: "AFE_ISO-S3" [ e:\ree\u59u58\u59u58-PSpiceFiles\AFE_ISO\S3.sim ] **** CIRCUIT DESCRIPTION ****************************************************************************** ** Creating circuit file "S3.cir" ** WARNING: THIS AUTOMATICALLY GENERATED FILE MAY BE OVERWRITTEN BY SUBSEQUENT SIMULATIONS *Libraries: * Profile Libraries : * Local Libraries : * From [PSPICE NETLIST] section of C:\Users\Alex P. Novickis.QCE3X\cdssetup\OrCAD_PSpiceTIPSpice_Install\17.4.0\PSpice.ini file: .lib "nom_pspti.lib" .lib "nom.lib" *Analysis directives: .TRAN 0 1000ms 0 .OPTIONS ADVCONV .PROBE64 V(alias(*)) I(alias(*)) W(alias(*)) D(alias(*)) NOISE(alias(*)) .INC "..\AFE_ISO.net" **** INCLUDING AFE_ISO.net **** * source U59U58 V_V2 N18225 0 14Vdc X_U3 N18225 N18963 0 0 N18602 N21545 N19196 N22250 N18225 + LM5180-Q1_TRANS PARAMS: SS=0 C_C4 0 N19560 1n TC=0,0 C_C6 N19203 N18225 220p TC=0,0 C_C7 0 N18225 10u TC=0,0 C_C8 0 N19560 1n TC=0,0 C_C10 0 N20237 2.2u TC=0,0 R_R13 0 N18602 12.1k TC=0,0 R_R9 N18963 N19196 62k TC=0,0 R_R11 N19196 N19203 100 TC=0,0 X_TX1 N18225 N19196 N19537 0 AFE_ISO_TX1 C_C12 N19541 N19537 220p TC=0,0 R_R14 N19560 N19541 100 TC=0,0 D_D1 0 N19560 Dbreak D_D2 N19537 N19560 power_Dbreak C_C13 0 N20237 2.2u TC=0,0 X_U5 N20237 N22104 N22100 0 N19560 N22072 N19560 0 TPS7A1650 C_C14 0 N21545 100p TC=0,0 R_R16 N22100 0 500k TC=0,0 R_R17 N22104 0 500k TC=0,0 R_R18 N19560 N22072 500k TC=0,0 R_R19 0 N22250 158k TC=0,0 .subckt AFE_ISO_TX1 1 2 3 4 K_TX1 L1_TX1 L2_TX1 1 L1_TX1 1 2 10uH L2_TX1 3 4 10uH .ends AFE_ISO_TX1 **** RESUMING S3.cir **** .END ERROR(ORPSIM-15141): Less than 2 connections at node N22250.