GPC CEDV tool, rev=57 Configuration used in present fit ProcessingType=1 NumCellSeries=3 CellTermV=1000 LearnSOC%=7 FitMaxSOC%=12 FitMinSOC%=6 ChemType=2 ElapsedTimeColumn=0 VoltageColumn=1 TemperatureColumn=2 CurrentColumn=3 CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash EMF 1250 EDVC0 366 EDVC1 0 EDVR1 1 EDVR0 928 EDVT0 3710 EDVTC 11 VOC75 3893 VOC50 3817 VOC25 3715 Recommended SOC deviation tolerance at EDV2 point is < 5% for low temperature and <3% for room and high temperature Deviations for this set of parameters are given below for each file file SOC error, % pass roomtemp_lowrate.csv 0 1 roomtemp_highrate.csv 0 1 hightemp_lowrate.csv 0 1 hightemp_highrate.csv -1.40277749784569 1 lowtemp_lowrate.csv 0.949553176411491 1 lowtemp_highrate.csv -6.4721206125423 0 Warning: Deviation is above recommended level. Retry the fit with different settings, or proceed on your own risk if the accuracy is acceptable for your application