Chemistry ID selection tool, rev=2.52 Configuration used in present fit: ProcessingType=2 NumCellSeries=1 ElapsedTimeColumn=0 VoltageColumn=1 CurrentColumn=2 TemperatureColumn=3 Best chemical ID : 457 Best chemical ID max. deviation, % : 7.51 Summary of all IDs with max. DOD deviation below 15% Chem ID max DOD error, % Max R deviation, ratio 457 7.51 1.26 400 7.94 1.05 414 9.34 0.86 456 9.5 0.5 435 11.93 0.64 6106 12.29 1.66 445 12.86 0.46 436 12.92 0.77 448 13.61 0.92 446 14.3 0.05 425 14.44 0.45 417 14.96 0.68 Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge. Selection of best generic ID for ROM based devices like bq274xx Device / Family #1 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 312 bq27421-G1B: 4.3V LiCoO2 19.32 354 bq27411-G1C: 4.35V LiCoO2 30.37 3142 bq27421-G1D: 4.4V LiCoO2 35.49 128 bq27421-G1A: 4.2V LiCoO2 46.34 Best generic ID 312 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #2 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 354 bq27621: (ALT_CHEM2) 4.35V LiCoO2 30.37 1202 bq27621: (default) 4.2V LiCoO2 30.47 1210 bq27621: (ALT_CHEM1) 4.3V LiCoO2 33.95 Best generic ID 354 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #3 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3230 bq27426: (default) 4.35V LiCoO2 27.64 1202 bq27426: (ALT_CHEM1) 4.2V LiCoO2 30.47 3142 bq27426: (ALT-CHEM2) 4.4V LiCoO2 35.49 Best generic ID 3230 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule