/** WARNING: The exported file should not be edited. When uploading a file, the contents are not validated by the GUI. It is the responsibility of the user to ensure that the content is valid. **/ 58h = 0x0095 59h = 0x008D 57h = 0x00A5 55h = 0x000E 43h = 0x0095 5Fh = 0x008D 51h = 0x007E 4Fh = 0x0085 6Bh = 0x00FF 5Dh = 0x00FF E0h = 0x32 E1h = 0x00 E2h = 0x00 DBh = 0x0100 E3h = 0x0000 E4h = 0x1400 E5h = 0x00 E6h = 0x14 E7h = 0x84 E8h = 0x00 E9h = 0x00 EAh = 0x00 EBh = 0xFF ECh = 0x9D EDh = 0xFF F0h = 0x00 F1h = 0x00 F9h = 0x00 CHECKSUM = 149 RIMON = 1100000Ohm