AFE80xxCatLibrary spi - USB Instrument created. resetDevice Kintex RegProgrammer - USB Instrument created. Kintex RegProgrammer - USB Instrument created. Kintex RegProgrammer - USB Instrument created. FPGA reset - USB Instrument created. Power Card - USB Instrument created. Version : 0x101204c Connected to Capture Card Loaded Libraries Loaded Configuration: AFE8000_SampleConfig.xlsx Refreshed the GUI. #================ ERRORS:0, WARNINGS:0 ================# Loaded Configuration: AFE8000_SampleConfig.xlsx Refreshed the GUI. Device Initialization for ChipVersion: 2.0 The External Sysref Frequency should be an integer factor of: 3.90625MHz 2T2R1F Number: 0 Valid Configuration: True laneRateRx: 24750.0 laneRateRx1: 24750.0 laneRateFb: 24750.0 laneRateTx0: 24750.0 laneRateTx1: 24750.0 2T2R1F Number: 1 Valid Configuration: True laneRateRx: 24750.0 laneRateRx1: 24750.0 laneRateFb: 24750.0 laneRateTx0: 24750.0 laneRateTx1: 24750.0 LMK Clock Divider - Device registers reset. LMK Clock Divider - Device registers reset. REFCLOCK is used from LMK source, ensure board connections are ok to do the same LMK and FPGA Configured. DONOT_OPEN_Afe80xx_FULL - Device registers reset. chipType: 0xa chipId: 0x8001 chipVersion: 0x20 Programing FPGA .... Resetting FPGA Pin. Version : 0x101204c Connected to Capture Card Resetting FPGA. Version : 0x101204c Connected to Capture Card LMK and FPGA Configured. AFE Reset Done Fuse farm load autoload done successful No autload error Fuse farm load autoload done successful No autload error //Firmware Version = 9108 //PG Version = 1 //Release Date [dd/mm/yy] = 28/8/20 //Patch Version = 0 //PG Version = 0 //Release Date [dd/mm/yy] = 0/0/0 AFE MCU Wake up done and patch loaded. PLL Locked AFE PLL Configured. AFE SerDes Configured. AFE Digital Chains configured. AFE TX Analog configured. AFE RX Analog configured. AFE FB Analog configured. AFE JESD configured. AFE AGC configured. AFE PAP and Alarms configured. AFE GPIO configured. Sysref Read as expected FPGA Tx sysref captured FPGA Rx sysref captured FPGA Tx sysref captured FPGA Rx sysref captured Setting RBD to: 11 Setting RBD to: 11 FPGA Tx sysref captured FPGA Rx sysref captured FPGA Tx sysref captured FPGA Rx sysref captured Setting RBD to: 11 ###########Device DAC JESD-RX 0 Link Status########### CS State TX0: 0b00000000 . It is expected to be 0b10101010 BUF State TX0: 0b00000000 . It is expected to be 0b11111111 Couldn't get the link up for device RX: 0 ################################### ###########Device DAC JESD-RX 1 Link Status########### Comma Align Lock Lane3: False; Please check if the transmitter is sending data and eye is good. CS State TX0: 0b00000000 . It is expected to be 0b10101010 BUF State TX0: 0b00000000 . It is expected to be 0b11111111 Couldn't get the link up for device RX: 1 ################################### AFE Configuration Complete #================ ERRORS:3, WARNINGS:0 ================#