*Libraries: * Profile Libraries : * Local Libraries : * From [PSPICE NETLIST] section of C:\SPB_Data\cdssetup\OrCAD_PSpiceTIPSpice_Install\17.4.0\PSpice.ini file: .lib "\Downloads\snvm503b\LM27403_PSPICE_TRANS\LM27403_TRANS.LIB" .lib "nom_pspti.lib" .lib "nom.lib" *Analysis directives: .TRAN 0 1000ns 0 .OPTIONS ADVCONV .PROBE64 V(alias(*)) I(alias(*)) W(alias(*)) D(alias(*)) NOISE(alias(*)) .INC "..\SCHEMATIC1.net" **** INCLUDING SCHEMATIC1.net **** * source PSPICE STUDY BSR X_U1 N02903 N02890 N01662 N02993 N02989 N01916 M_UN0001 M_UN0002 N00738 + N00544 0 N00878 N01122 N01052 N01115 N00935 M_UN0003 M_UN0004 M_UN0005 + M_UN0006 0 N01532 0 N01332 LM27403_TRANS PARAMS: STEADY_STATE=0 V_Vin N00290 0 17Vdc C_Cdd 0 N00878 10u TC=0,0 R_Rf N00544 N00290 2.21 TC=0,0 X_Cin 0 N00290 SCHEMATIC1_Cin X_Cf 0 N00544 SCHEMATIC1_Cf R_Rpgood N00878 N00738 56.2k TC=0,0 D_Dboot N00878 N00935 Dbreak C_Cboot N00935 N01052 100n TC=0,0 M_M1 N00290 N01115 N01111 N01111 MbreakN M_M2 N01111 N01122 0 0 MbreakN R_Rotp 0 N01332 86.6k TC=0,0 C_Cotp 0 N01332 100nF TC=0,0 Q_Q1 N01532 N01532 0 QbreakN C_C1 0 N01532 1.2n TC=0,0 C_Css 0 N01662 47n TC=0,0 C_Csby N02890 N02903 100p TC=0,0 R_Rfadj N01916 0 66.5k TC=0,0 L_L1 N01111 N02093 10uH R_Rs N01111 N02100 6.34k TC=0,0 R_Rcs N02903 N02100 2.94k TC=0,0 C_Cs N02100 N02093 220n TC=0,0 R_Rset N02890 N02093 2.94k TC=0,0 C_Cc1 N02989 N02985 3.3n TC=0,0 C_Cc2 N02989 N02993 390p TC=0,0 R_Rc1 N02985 N02993 3.16k TC=0,0 R_Rfbb 0 N02993 4.42k TC=0,0 R_Rfbt N02993 N02093 20k TC=0,0 R_Rc2 N02993 N03134 53.6 TC=0,0 C_Cc3 N03134 N02093 470p TC=0,0 C_Cout 0 N02093 10u TC=0,0 ** Floating/unmodeled pin fixups ** R__UC0001 M_UN0001 0 {1/GMIN} R__UC0002 M_UN0002 0 {1/GMIN} R__UC0003 M_UN0003 0 {1/GMIN} R__UC0004 M_UN0004 0 {1/GMIN} R__UC0005 M_UN0005 0 {1/GMIN} R__UC0006 M_UN0006 0 {1/GMIN} .subckt SCHEMATIC1_Cin 1 2 C_Cin 1 _SR C_Cin 10u .model C_Cin CAP C=1 RESR_Cin _SR 2 5m .ends SCHEMATIC1_Cin .subckt SCHEMATIC1_Cf 1 2 C_Cf 1 _SR C_Cf 1u .model C_Cf CAP C=1 RESR_Cf _SR 2 1m .ends SCHEMATIC1_Cf **** RESUMING Test.cir **** .END ERROR(ORPSIM-15108): Subcircuit LM27403_TRANS used by X_U1 is undefined