Altium Designer Pick and Place Locations C:\Users\A0486543\Downloads\tidrey9c\Project Outputs\Pick Place Output\Pick Place for ISE4035_TIDA-00484_TID.txt ======================================================================================================================== File Design Information: Date: 13/05/20 Time: 11:40 Revision: Not in VersionControl Variant: No variations Units used: mm Designator Comment Layer Footprint Center-X(mm) Center-Y(mm) Rotation Description FID6 Fiducial BottomLayer Fiducial10-20 57.1500 27.9400 180 "Fiducial mark. There is nothing to buy or mount." FID5 Fiducial BottomLayer Fiducial10-20 1.9050 36.1950 180 "Fiducial mark. There is nothing to buy or mount." FID4 Fiducial BottomLayer Fiducial10-20 1.9050 1.9050 180 "Fiducial mark. There is nothing to buy or mount." FID3 Fiducial TopLayer Fiducial10-20 57.1500 27.9400 0 "Fiducial mark. There is nothing to buy or mount." FID2 Fiducial TopLayer Fiducial10-20 1.9050 36.1950 0 "Fiducial mark. There is nothing to buy or mount." FID1 Fiducial TopLayer Fiducial10-20 1.9050 1.9050 0 "Fiducial mark. There is nothing to buy or mount." U9 TPS61291DRV TopLayer DRV0006A 11.5570 22.0980 360 "LOW Iq BOOST CONVERTER WITH BYPASS OPERATION, DRV0006A" L7 VLF302515MT-3R3M TopLayer VLF302515MT 9.6520 27.0510 360 "Inductor, Shielded, Ferrite, 3.3 µH, 1.23 A, 0.06 ohm, SMD" R20 CRCW04020000Z0ED TopLayer 0402 59.3598 18.4150 270 "RES, 0, 5%, 0.063 W, 0402" R19 CRCW04020000Z0ED TopLayer 0402 59.9440 19.0500 0 "RES, 0, 5%, 0.063 W, 0402" L9 LQG15HS7N5J02D TopLayer IND_LQG15H 46.3550 19.6088 270 "Inductor, Multilayer, Air Core, 7.5 nH, 0.3 A, 0.24 ohm, SMD" L8 LQG15HS27NJ02D TopLayer IND_LQG15H 45.4660 18.5420 90 "Inductor, Multilayer, Air Core, 27 nH, 0.3 A, 0.46 ohm, SMD" L6 LQW15AN6N8G00D TopLayer LQW15A_00_10 54.3560 19.0500 0 "Inductor, Wirewound, 6.8 nH, 0.7 A, 0.09 ohm, SMD" L5 LQW15AN6N8G00D TopLayer LQW15A_00_10 51.5620 19.0500 0 "Inductor, Wirewound, 6.8 nH, 0.7 A, 0.09 ohm, SMD" L4 LQG15HS7N5J02D TopLayer IND_LQG15H 48.2600 17.9070 0 "Inductor, Multilayer, Air Core, 7.5 nH, 0.3 A, 0.24 ohm, SMD" L10 LQG15HS8N2J02D TopLayer IND_LQG15H 62.9412 20.4216 270 "Inductor, Multilayer, Air Core, 8.2 nH, 0.3 A, 0.24 ohm, SMD" J3 CONSMA001-SMD-G TopLayer Linx_CONSMA001-SMD-G 59.3598 12.8270 0 "Jack, SMA, PCB, Gold, SMT" C35 GRM1555C1H101JA01D TopLayer 0402 48.2600 20.1930 0 "CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0402" C34 GRM1555C1H3R6CA01D TopLayer 0402 48.2600 19.0500 180 "CAP, CERM, 3.6 pF, 50 V, +/- 5%, C0G/NP0, 0402" C24 GRM1555C1H3R0CA01D TopLayer 0402 55.7530 18.4150 270 "CAP, CERM, 3 pF, 50 V, +/- 5%, C0G/NP0, 0402" C22 GRM1555C1H6R2CA01D TopLayer 0402 52.9590 19.6850 90 "CAP, CERM, 6.2 pF, 50 V, +/- 5%, C0G/NP0, 0402" C21 GRM1555C1H2R7CA01D TopLayer 0402 50.1650 18.4658 270 "CAP, CERM, 2.7 pF, 50 V, +/- 5%, C0G/NP0, 0402" C20 GRM1555C1H101JA01D TopLayer 0402 57.5310 19.0500 180 "CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0402" C19 GRM1555C1H3R6CA01D TopLayer 0402 46.8630 17.2720 90 "CAP, CERM, 3.6 pF, 50 V, +/- 5%, C0G/NP0, 0402" L3 LQG15HS6N8J02D TopLayer IND_LQG15H 62.3570 19.0500 360 "Inductor, Multilayer, Air Core, 6.8 nH, 0.3 A, 0.24 ohm, SMD" C17 GRM155R70J104KA01D TopLayer 0402 40.2590 13.8430 270 "CAP, CERM, 0.1 µF, 6.3 V, +/- 10%, X7R, 0402" TP2 5015 TopLayer Testpoint_Keystone_Miniature 3.4290 27.1780 360 "Test Point, Miniature, SMT" TP1 5015 TopLayer Testpoint_Keystone_Miniature 25.6540 12.8270 90 "Test Point, Miniature, SMT" TP3 5015 TopLayer Testpoint_Keystone_Miniature 30.6070 21.8440 90 "Test Point, Miniature, SMT" TP5 5015 TopLayer Testpoint_Keystone_Miniature 31.7500 12.8270 270 "Test Point, Miniature, SMT" TP4 5015 TopLayer Testpoint_Keystone_Miniature 28.7020 12.8270 90 "Test Point, Miniature, SMT" SH-J1 2SN-BK-G TopLayer 2SN-BK-G 3.0480 14.0970 360 "Shunt, 2mm, Gold plated, Black" Y1 "TSX-3225 24.0000MF20G-AC3" TopLayer EPSON_TSX-3225 45.3390 11.0490 270 "Crystal, 24 MHz, 9 pF, SMD" Y2 "FC-12M 32.7680KA-A3" TopLayer Epson_FC-12M 50.3682 22.8600 180 "Crystal, 32.768kHz, 12.5pF, SMD" U8 TPD1E10B06DPYR TopLayer DPY0002A 29.0830 32.8930 270 "ESD in 0402 Package with 10 pF Capacitance and 6 V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br)" U5 TPD1E10B06DPYR TopLayer DPY0002A 30.3530 32.8930 270 "ESD in 0402 Package with 10 pF Capacitance and 6 V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br)" U7 TPD1E10B06DPYR TopLayer DPY0002A 33.6550 12.7000 270 "ESD in 0402 Package with 10 pF Capacitance and 6 V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br)" U6 TPD1E10B06DPYR TopLayer DPY0002A 34.5440 31.3690 180 "ESD in 0402 Package with 10 pF Capacitance and 6 V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br)" S2 B3U-1000P TopLayer SW_B3U-1000P 35.5600 11.1760 90 "SWITCH TACTILE SPST-NO 0.05A 12V" S1 B3U-1000P TopLayer SW_B3U-1000P 34.7942 34.2904 270 "SWITCH TACTILE SPST-NO 0.05A 12V" R16 CRCW040247K5FKED TopLayer 0402 34.2900 15.2400 360 "RES, 47.5 k, 1%, 0.063 W, 0402" R15 CRCW040247K5FKED TopLayer 0402 34.2900 29.0830 180 "RES, 47.5 k, 1%, 0.063 W, 0402" C30 06035A120JAT2A TopLayer 0603 51.8922 24.5110 180 "CAP, CERM, 12 pF, 50 V, +/- 5%, C0G/NP0, 0603" C29 06035A120JAT2A TopLayer 0603 48.8442 24.5110 360 "CAP, CERM, 12 pF, 50 V, +/- 5%, C0G/NP0, 0603" C28 "Used in BOM report" TopLayer 0603 42.5450 11.0490 90 "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]" C25 "Used in BOM report" TopLayer 0603 48.1330 11.0490 270 "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]" C23 GRM188R70J105KA01D TopLayer 0603 38.3540 27.1780 270 "CAP, CERM, 1 µF, 6.3 V, +/- 10%, X7R, 0603" C27 C1005X7R1H222K TopLayer 0402 34.2900 14.0970 180 "CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0402" C26 C1005X7R1H222K TopLayer 0402 34.2900 30.2260 360 "CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0402" BT1 BHX1-2032-PC BottomLayer MPD_BHX1-2032-PC 6.9850 19.0500 90 "Battery Holder for CR2032, TH" C6 "Used in BOM report" TopLayer 1206 1.6510 19.5580 90 "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]" C16 GRM155R71C104KA88D TopLayer 0402 23.8760 6.3500 270 "CAP, CERM, 0.1 µF, 16 V, +/- 10%, X7R, 0402" C1 "Used in BOM report" TopLayer 0603 28.0670 29.7180 180 "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]" C2 GRM155R70J104KA01D TopLayer 0402 43.9420 26.6700 90 "CAP, CERM, 0.1 µF, 6.3 V, +/- 10%, X7R, 0402" C3 GRM155R70J104KA01D TopLayer 0402 40.3860 26.0350 360 "CAP, CERM, 0.1 µF, 6.3 V, +/- 10%, X7R, 0402" C4 GRM188R60J226MEA0D TopLayer 0603 34.2900 17.5260 180 "CAP, CERM, 22 uF, 6.3 V, +/- 20%, X5R, 0603" C5 GRM155R70J104KA01D TopLayer 0402 34.7980 19.1770 180 "CAP, CERM, 0.1 µF, 6.3 V, +/- 10%, X7R, 0402" C12 GRM188R60J226MEA0D TopLayer 0603 33.7820 23.7490 90 "CAP, CERM, 22 uF, 6.3 V, +/- 20%, X5R, 0603" C13 GRM155R70J104KA01D TopLayer 0402 41.5290 15.1130 270 "CAP, CERM, 0.1 µF, 6.3 V, +/- 10%, X7R, 0402" D1 1SS315TPH3F TopLayer sod-323 3.8100 6.7310 360 "Diode, Schottky, 5 V, 0.03 A, SOD-323" J1 87898-0204 TopLayer Molex_87898-0204 3.0480 13.4620 180 "Header, 2.54 mm, 2x1, Gold, R/A, SMT" L2 MLZ2012N6R8LT000 TopLayer 0805_HV 34.9250 20.8280 180 "Inductor, Multilayer, Ferrite, 6.8 uH, 0.11 A, 0.25 ohm, SMD" R2 CRCW08050000Z0EA TopLayer 0805_HV 1.7780 9.6520 90 "RES, 0, 5%, 0.125 W, 0805" R5 CRCW040240K2FKED TopLayer 0402 8.1280 36.3680 360 "RES, 40.2 k, 1%, 0.063 W, 0402" R3 CRCW04020000Z0ED TopLayer 0402 18.9230 24.2570 180 "RES, 0, 5%, 0.063 W, 0402" R6 CRCW040248K7FKED TopLayer 0402 8.1280 35.2250 360 "RES, 48.7 k, 1%, 0.063 W, 0402" R7 CRCW040210K0FKED TopLayer 0402 8.1280 34.0820 360 "RES, 10.0 k, 1%, 0.063 W, 0402" R8 CRCW04020000Z0ED TopLayer 0402 21.8694 19.1770 180 "RES, 0, 5%, 0.063 W, 0402" R9 CRCW040210K0FKED TopLayer 0402 34.0360 8.2550 180 "RES, 10.0 k, 1%, 0.063 W, 0402" R4 CRCW04020000Z0ED TopLayer 0402 22.8346 25.6540 180 "RES, 0, 5%, 0.063 W, 0402" R14 "Used in BOM report" TopLayer 0402 38.9890 12.3190 90 "RES, xxx ohm, x%, xW, [PackageReference]" R1 CRCW04020000Z0ED TopLayer 0402 14.4780 21.2090 180 "RES, 0, 5%, 0.063 W, 0402" R13 "Used in BOM report" TopLayer 0402 37.7190 12.3190 270 "RES, xxx ohm, x%, xW, [PackageReference]" R10 CRCW040210K0FKED TopLayer 0402 31.4960 8.2550 360 "RES, 10.0 k, 1%, 0.063 W, 0402" R11 CRCW040210K0FKED TopLayer 0402 28.9560 8.2550 180 "RES, 10.0 k, 1%, 0.063 W, 0402" J2 61300211121 TopLayer WURTH_61300211121 23.4950 27.9400 180 "Header, 2.54 mm, 2x1, Gold, TH" U2 TPL5111DDCR TopLayer DDC0006A_N 11.4300 34.6710 270 "Nano-power System Timer for Power Gating, DDC0006A" U1 TPS22860DBVR TopLayer DBV0006A_N 22.2250 22.9870 90 "Ultra-Low Leakage Load Switch, DBV0006A" U3 HDC1010YPAR TopLayer YPA0008AGAE 26.5431 2.2861 360 "Low Power, High Accuracy Digital Humidity Sensor with Temperature Sensor, YPA0008AGAE" E1 ANTENNA_HELICAL TopLayer ANTENNA_HELICAL 69.3850 10.0500 270 "PCB Antenna. There is nothing to buy or mount." J4 TSW-106-07-G-S TopLayer TSW-106-07-G-S 44.9580 35.5600 180 "Header, 100mil, 6x1, Gold, TH" R12 CRCW04020000Z0ED TopLayer 0402 25.0190 6.3500 90 "RES, 0, 5%, 0.063 W, 0402" H1 "NY PMS 440 0025 PH" TopLayer NY_PMS_440_0025_PH 57.1500 4.5720 0 "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead" H2 "NY PMS 440 0025 PH" TopLayer NY_PMS_440_0025_PH 19.0500 33.5280 0 "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead" H3 "NY PMS 440 0025 PH" TopLayer NY_PMS_440_0025_PH 57.1500 33.5280 0 "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead" H4 "NY PMS 440 0025 PH" TopLayer NY_PMS_440_0025_PH 19.0500 4.5720 0 "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead" H5 1902C TopLayer Keystone_1902C 19.0500 4.5720 0 "Standoff, Hex, 0.5"L #4-40 Nylon" H6 1902C TopLayer Keystone_1902C 57.1500 4.5720 0 "Standoff, Hex, 0.5"L #4-40 Nylon" H7 1902C TopLayer Keystone_1902C 19.0500 33.5280 0 "Standoff, Hex, 0.5"L #4-40 Nylon" H8 1902C TopLayer Keystone_1902C 57.1500 33.5280 0 "Standoff, Hex, 0.5"L #4-40 Nylon" L1 BLM18HE152SN1D TopLayer 0603_950 28.0670 28.0670 180 "Ferrite Bead, 1500 ohm @ 100 MHz, 0.5 A, 0603_950" C14 GRM155R70J104KA01D TopLayer 0402 43.8150 15.8750 270 "CAP, CERM, 0.1 µF, 6.3 V, +/- 10%, X7R, 0402" C15 "Used in BOM report" TopLayer 0402 44.8310 15.8750 270 "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]" C7 "Used in BOM report" TopLayer 1206 4.0640 19.5580 90 "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]" C8 C3216X5R1A107M160AC TopLayer 1206_190 6.4770 19.5580 90 "CAP, CERM, 100 µF, 10 V, +/- 20%, X5R, 1206_190" J5 GRPB052VWVN-RC TopLayer CONN_GRPB052VWVN-RC 27.8130 35.4330 180 "Header, 50mil, 5x2, Gold, TH" C31 GRM155R71A104KA01D TopLayer 0402 10.9220 20.0660 180 "CAP, CERM, 0.1 µF, 10 V, +/- 10%, X7R, 0402" C32 GRM21BR71A106KE51L TopLayer 0805_HV 11.1760 18.4150 180 "CAP, CERM, 10 µF, 10 V, +/- 10%, X7R, 0805" C33 CL21B226MQQNNNE TopLayer 0805_140 10.5410 24.3840 180 "CAP, CERM, 22 µF, 6.3 V, +/- 20%, X7R, 0805_140" R17 CRCW04020000Z0ED TopLayer 0402 14.4780 22.3520 180 "RES, 0, 5%, 0.063 W, 0402" R18 CRCW04020000Z0ED TopLayer 0402 10.2870 29.4640 360 "RES, 0, 5%, 0.063 W, 0402" TP6 5015 TopLayer Testpoint_Keystone_Miniature 8.0010 15.6210 0 "Test Point, Miniature, SMT" TP7 5015 TopLayer Testpoint_Keystone_Miniature 18.4150 27.9400 0 "Test Point, Miniature, SMT" TP8 5015 TopLayer Testpoint_Keystone_Miniature 2.9210 32.6390 0 "Test Point, Miniature, SMT" U10 CC1310F128RGZR TopLayer RGZ0048A 40.6400 21.2090 180 "Sub-1 GHz and 2.4 GHz Multi-standard RF IC Family, RGZ0048A" C9 GRM155R71C104KA88D TopLayer 0402 36.1950 3.4290 180 "CAP, CERM, 0.1 µF, 16 V, +/- 10%, X7R, 0402" R21 CRCW04020000Z0ED TopLayer 0402 36.1950 4.5720 360 "RES, 0, 5%, 0.063 W, 0402" U4 HDC1080DMBR TopLayer DMB0006A 32.0040 2.5400 0 "Low Power, High Accuracy Digital Humidity Sensor with Temperature Sensor, DMB0006A"