**** Build of configuration Debug for project TrainingTagApp **** "C:\\ti\\ccsv6\\utils\\bin\\gmake" -k all 'Building target: TrainingTagApp.out' 'Invoking: ARM Linker' "C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6/bin/armcl" -mv7M3 --code_state=16 --abi=eabi -me -O4 --opt_for_speed=0 -g --c99 --gcc --define=CC26XX --define=CC26XXWARE --define=USE_ICALL --define=__TI_COMPILER_VERSION=1 --define=ccs --define=xdc_runtime_Assert_DISABLE_ALL --define=xdc_runtime_Log_DISABLE_ALL --define=MAX_NUM_BLE_CONNS=1 --define=POWER_SAVING --define=HEAPMGR_SIZE=2672 --define=ICALL_MAX_NUM_ENTITIES=6 --define=GAPROLE_TASK_STACK_SIZE=520 --define=ICALL_MAX_NUM_TASKS=3 --define=ICALL_RAM0_ADDR=0x200043C4 --define=ICALL_STACK0_ADDR=0x0000D000 --define=xTI_DRIVERS_LCD_INCLUDED --define=TI_DRIVERS_SPI_DMA_INCLUDED --diag_warning=225 --diag_warning=255 --display_error_number --diag_wrap=off --gen_func_subsections=on -z -m"TrainingTagApp.map" --heap_size=0 --stack_size=256 -i"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6/lib" -i"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6/include" --reread_libs --define=ICALL_STACK0_ADDR=0x0000D000 --define=ICALL_RAM0_ADDR=0x200043C4 --warn_sections --diag_wrap=off --display_error_number --xml_link_info="TrainingTagApp_linkInfo.xml" --rom_model -o "TrainingTagApp.out" "./Startup/ccfg_appBLE.obj" "./Startup/main.obj" "./PROFILES/simpleGATTprofile.obj" "./PROFILES/simplekeys.obj" "./ICallBLE/ICallBleAPI.obj" "./ICallBLE/bleUserConfig.obj" "./ICall/ICall.obj" "./ICall/ICallCC2650.obj" "./Application/board_lcd.obj" "./Application/trainingTag.obj" "./Application/uart_printf.obj" "./Application/util.obj" "C:/ti/simplelink/ble_cc26xx_2_01_00_44423/Projects/ble/common/cc26xx/CCS/cc26xx_ble_app.cmd" -l"configPkg/linker.cmd" -l"c:/ti/tirtos_simplelink_2_13_00_06/products/cc26xxware_2_21_01_15600/driverlib/bin/ccs/driverlib.lib" -l"libc.a" warning #10229-D: output section ".data" refers to load symbol "primaryServiceUUID" and hence cannot be compressed; compression "rle" is ignored >> Compilation failure undefined first referenced symbol in file --------- ---------------- BoardGpioInitTable DevInfo_AddService DevInfo_SetParameter GAPRole_GetParameter GAPRole_SetParameter GAPRole_StartDevice GAPRole_createTask GATTServApp_InitCharCfg GATTServApp_ProcessCCCWriteReq GATTServApp_ProcessCharCfg PIN_init UART_Params_init UART_open UART_write charUserDescUUID characterUUID clientCharCfgUUID linkDBNumConns primaryServiceUUID error #10234-D: unresolved symbols remain error #10010: errors encountered during linking; "TrainingTagApp.out" not built gmake: *** [TrainingTagApp.out] Error 1 gmake: Target `all' not remade because of errors. **** Build Finished ****