addr, addr, data, data, 7, 6, 5, 4, 3, 2, 1, 0, description 0, 0x00, 32, 0x20, 0, 0, 1, 0, 0, 0, 0, 0, Device Status Register 1, 0x01, 16, 0x10, 0, 0, 0, 1, 0, 0, 0, 0, Configuration Register 1 2, 0x02, 234, 0xEA, 1, 1, 1, 0, 1, 0, 1, 0, Configuration Register 2 3, 0x03, 93, 0x5D, 0, 1, 0, 1, 1, 1, 0, 1, Configuraton Register 3 4, 0x04, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, DOUT Tristate Mode 5, 0x05, 4, 0x04, 0, 0, 0, 0, 0, 1, 0, 0, Serial Interface Control Register 1 6, 0x06, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, Serial Interface Control Register 2 7, 0x07, 200, 0xC8, 1, 1, 0, 0, 1, 0, 0, 0, Output Data Register 8, 0x08, 32, 0x20, 0, 0, 1, 0, 0, 0, 0, 0, PLL Control Register 1 9, 0x09, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, PLL Control Register 2 10, 0x0A, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, PLL Control Register 3 11, 0x0B, 109, 0x6D, 0, 1, 1, 0, 1, 1, 0, 1, BatteryGuard Inflection Point Register 12, 0x0C, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, BatteryGuard Slope Control Register 13, 0x0D, 190, 0xBE, 1, 0, 1, 1, 1, 1, 1, 0, Limiter Level Register 14, 0x0E, 8, 0x08, 0, 0, 0, 0, 1, 0, 0, 0, Limiter Attack Rate and Hystersis Time 15, 0x0F, 4, 0x04, 0, 0, 0, 0, 0, 1, 0, 0, Limiter Release Rate 16, 0x10, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, Limiter Integration Count Control 17, 0x11, 2, 0x02, 0, 0, 0, 0, 0, 0, 1, 0, PDM Configuration Register 18, 0x12, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, PGA Gain Register 19, 0x13, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, Class-D Edge Rate Control Register 20, 0x14, 15, 0x0F, 0, 0, 0, 0, 1, 1, 1, 1, Boost Auto-Pass Through Control Register 21, 0x15, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 22, 0x16, 8, 0x08, 0, 0, 0, 0, 1, 0, 0, 0, Version Register 23, 0x17, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 24, 0x18, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 25, 0x19, 220, 0xDC, 1, 1, 0, 1, 1, 1, 0, 0, VBAT Data Register 26, 0x1A, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 27, 0x1B, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 28, 0x1C, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 29, 0x1D, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 30, 0x1E, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 31, 0x1F, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 32, 0x20, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 33, 0x21, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 34, 0x22, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 35, 0x23, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 36, 0x24, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 37, 0x25, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 38, 0x26, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 39, 0x27, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 40, 0x28, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 41, 0x29, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 42, 0x2A, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 43, 0x2B, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 44, 0x2C, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 45, 0x2D, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 46, 0x2E, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 47, 0x2F, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 48, 0x30, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 49, 0x31, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 50, 0x32, 236, 0xEC, 1, 1, 1, 0, 1, 1, 0, 0, reserved 51, 0x33, 9, 0x09, 0, 0, 0, 0, 1, 0, 0, 1, reserved 52, 0x34, 199, 0xC7, 1, 1, 0, 0, 0, 1, 1, 1, reserved 53, 0x35, 110, 0x6E, 0, 1, 1, 0, 1, 1, 1, 0, reserved 54, 0x36, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 55, 0x37, 105, 0x69, 0, 1, 1, 0, 1, 0, 0, 1, reserved 56, 0x38, 40, 0x28, 0, 0, 1, 0, 1, 0, 0, 0, reserved 57, 0x39, 200, 0xC8, 1, 1, 0, 0, 1, 0, 0, 0, reserved 58, 0x3A, 47, 0x2F, 0, 0, 1, 0, 1, 1, 1, 1, reserved 59, 0x3B, 201, 0xC9, 1, 1, 0, 0, 1, 0, 0, 1, reserved 60, 0x3C, 88, 0x58, 0, 1, 0, 1, 1, 0, 0, 0, reserved 61, 0x3D, 152, 0x98, 1, 0, 0, 1, 1, 0, 0, 0, reserved 62, 0x3E, 69, 0x45, 0, 1, 0, 0, 0, 1, 0, 1, reserved 63, 0x3F, 31, 0x1F, 0, 0, 0, 1, 1, 1, 1, 1, reserved 64, 0x40, 29, 0x1D, 0, 0, 0, 1, 1, 1, 0, 1, reserved 65, 0x41, 166, 0xA6, 1, 0, 1, 0, 0, 1, 1, 0, reserved 66, 0x42, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 67, 0x43, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 68, 0x44, 183, 0xB7, 1, 0, 1, 1, 0, 1, 1, 1, reserved 69, 0x45, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 70, 0x46, 128, 0x80, 1, 0, 0, 0, 0, 0, 0, 0, reserved 71, 0x47, 32, 0x20, 0, 0, 1, 0, 0, 0, 0, 0, reserved 72, 0x48, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 73, 0x49, 128, 0x80, 1, 0, 0, 0, 0, 0, 0, 0, reserved 74, 0x4A, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 75, 0x4B, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 76, 0x4C, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 77, 0x4D, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 78, 0x4E, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 79, 0x4F, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 80, 0x50, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 81, 0x51, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 82, 0x52, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 83, 0x53, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 84, 0x54, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 85, 0x55, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 86, 0x56, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 87, 0x57, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 88, 0x58, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 89, 0x59, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 90, 0x5A, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 91, 0x5B, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 92, 0x5C, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 93, 0x5D, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 94, 0x5E, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 95, 0x5F, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 96, 0x60, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 97, 0x61, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 98, 0x62, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 99, 0x63, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 100, 0x64, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 101, 0x65, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 102, 0x66, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 103, 0x67, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 104, 0x68, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 105, 0x69, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 106, 0x6A, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 107, 0x6B, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 108, 0x6C, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 109, 0x6D, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 110, 0x6E, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 111, 0x6F, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 112, 0x70, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 113, 0x71, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 114, 0x72, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 115, 0x73, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 116, 0x74, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 117, 0x75, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 118, 0x76, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 119, 0x77, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 120, 0x78, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 121, 0x79, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 122, 0x7A, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 123, 0x7B, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 124, 0x7C, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 125, 0x7D, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 126, 0x7E, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved 127, 0x7F, 0, 0x00, 0, 0, 0, 0, 0, 0, 0, 0, reserved