Registers dump: reg0: 0x00 reg1: 0x00 : recommend to set to 0x80 reg2: 0x00 : fs = fsref/1 reg3: 0x81 : PLL enabled with P=1 reg4: 0x80 : J = 32 reg5: 0x00 : D = 0 reg6: 0x00 reg7: 0x08 : DAC = Left input reg8: 0x20 : Slave mode reg9: 0x70 : DSP mode, 32 bit reg10: 0x00 : 0 offset reg11: 0x01 : R = 1 reg12: 0x00 : HPF disabled reg13: 0x00 : no HS detection reg14: 0x80 : AC-Coupled reg15: 0x80 : ADC muted reg16: 0x80 : AUX PGA muted reg17: 0xff reg18: 0xff reg19: 0x78 : MIC1P/LINE1P not connected to ADC reg20: 0x78 reg21: 0x78 : MIC2P/LINE2P not connected to ADC reg22: 0x78 reg23: 0x78 reg24: 0x78 reg25: 0x06 : no MICBIAS reg26: 0x00 : AGC disabled reg27: 0xfe reg28: 0x00 reg29: 0x00 reg30: 0xfe reg31: 0x00 reg32: 0x5c reg33: 0xe8 reg34: 0x00 reg35: 0x00 reg36: 0x13 reg37: 0x80 : DAC powered reg38: 0x10 : HPCOM is configured as independent single-ended output reg39: 0x00 reg40: 0x00 : Vcom = 1.35V reg41: 0x00 : DAC_1 path reg42: 0x00 reg43: 0x00 : DAC not muted with 0dB reg44: 0x80 reg45: 0x00 reg46: 0x00 reg47: 0x00 reg48: 0x00 reg49: 0x00 reg50: 0x00 reg51: 0x04 reg52: 0x00 reg53: 0x00 reg54: 0x00 reg55: 0x00 reg56: 0x00 reg57: 0x00 reg58: 0x04 reg59: 0x00 reg60: 0x00 : PGA not routed to HPOUT reg61: 0x80 : DAC_1 to HPOUT with 0dB reg62: 0x00 reg63: 0x00 : PGA_AUX not routed to HPOUT reg64: 0x00 reg65: 0x0f : HPOUT powered, not muted with 0dB reg66: 0x00 reg67: 0x00 : PGA not routed to HPCOM reg68: 0x80 : DAC_1 to HPCOM with 0dB reg69: 0x00 reg70: 0x00 : PGA_AUX not routed to HPCOM reg71: 0x00 reg72: 0x0b : HPCOM powered, not muted with 0dB reg73: 0x00 reg74: 0x00 reg75: 0x00 reg76: 0x00 reg77: 0x00 reg78: 0x00 reg79: 0x00 reg80: 0x00 reg81: 0x00 : PGA not routed to Left_LO reg82: 0x00 : DAC_1 not routed to Left_LO reg83: 0x00 reg84: 0x00 : PGA_AUX not routed to Left_LO reg85: 0x00 reg86: 0x00 : Left_LO powered down and muted reg87: 0x00 reg88: 0x00 : PGA not routed to Right_LO reg89: 0x00 : DAC_1 not routed to Right_LO reg90: 0x00 reg91: 0x00 : PGA_AUX not routed to Right_LO reg92: 0x00 reg93: 0x00 : Right_LO powered down and muted reg94: 0x82 : DAC powered with HPOUT flag reg95: 0x04 : HPCOM powered flag reg96: 0x00 reg97: 0x01 reg98: 0x00 reg99: 0x00 reg100: 0x00 reg101: 0x00 : CODEC_CLKIN uses PLLDIV_OUT reg102: 0xa0 : CLKDIV_IN and PLLCLK_IN uses BCLK reg103: 0x00 reg104: 0x00 reg105: 0x00 reg106: 0x00 reg107: 0x00 reg108: 0x00 reg109: 0x00