############################################### # High Performance Stereo Recording # --------------------------------------------- # PowerTune mode PTM_R4 is used for high # performance 16-bit audio. # # For normal USB Audio, no hardware change # is required. # # If using an external interface, SW2.4 and # SW2.5 of the USB-ModEVM must be set to # HI and clocks can be connected to J14 of # the USB-ModEVM. # # IN1L/R is routed to the LADC/RADC in a # single-ended manner. ############################################### ############################################### # Software Reset ############################################### # # Select Page 0 w 30 00 00 # # Initialize the device through software reset w 30 01 01 # ############################################### ############################################### # Clock Settings # --------------------------------------------- # The codec receives: MCLK = 11.2896 MHz, # BLCK = 2.8224 MHz, WCLK = 44.1 kHz ############################################### # # Select Page 0 w 30 00 00 # # NADC = 1, MADC = 2 w 30 12 81 82 # ############################################### ############################################### # Signal Processing Settings ############################################### # # Select Page 0 w 30 00 00 # # Set the ADC Mode to PRB_P1 w 30 3d 01 # ############################################### ############################################### # Initialize Codec ############################################### # # Select Page 1 w 30 00 01 # # Disable weak AVDD in presence of external # AVDD supply w 30 01 08 # # Enable Master Analog Power Control w 30 02 00 # # Select ADC PTM_R4 w 30 3d 00 # # Set the input powerup time to 3.1ms (for ADC) w 30 47 32 # # Set the REF charging time to 40ms w 30 7b 01 # ############################################### ############################################### # Recording Setup ############################################### # # Select Page 1 w 30 00 01 # Route IN1L to LEFT_P with 20K input impedance w 30 34 80 # # Route Common Mode to LEFT_M with impedance of 20K w 30 36 80 # # Route IN1R to RIGHT_P with input impedance of 20K w 30 37 80 # # Route Common Mode to RIGHT_M with impedance of 20K w 30 39 80 # # # Unmute Left MICPGA, Gain selection of 6dB to make channel gain 0dB # Register of 6dB with input impedance of 20K => Channel Gain of 0dB w 30 3b 0c # # Unmute Right MICPGA, Gain selection of 6dB to make channel gain 0dB # Register of 6dB with input impedance of 20K => Channel Gain of 0dB w 30 3c 0c # # Select Page 0 w 30 00 00 # # Power up LADC/RADC w 30 51 c0 # # Unmute LADC/RADC w 30 52 00 # ############################################### ############################################### # High Performance Stereo Playback # --------------------------------------------- # PowerTune mode PTM_P3 is used for high # performance 16-bit audio. For PTM_P4, # an external audio interface that provides # 20-bit audio is required. # # For normal USB Audio, no hardware change # is required. # # If using an external interface, SW2.4 and # SW2.5 of the USB-ModEVM must be set to # HI and clocks can be connected to J14 of # the USB-ModEVM. # # Audio is routed to both headphone and # line outputs. ############################################### ############################################### # Clock Settings # --------------------------------------------- # The input clock signal : MCLK = 11.2896 MHz,BLCK = 1.4 MHz, WCLK = 44.1 kHz: MCLK = 11.2896 MHz, ############################################### # # Select Page 0 w 30 00 00 # # NDAC = 1, MDAC = 2 w 30 0b 81 82 # ############################################### ############################################### # Signal Processing Settings ############################################### # # Select Page 0 # w 30 00 00 # # Set the DAC Mode to PRB_P8 w 30 3c 08 # ############################################### ############################################### # Playback Setup ############################################### # # Select Page 1 w 30 00 01 # # De-pop w 30 14 25 # # Route LDAC to HPL/HPR w 30 0c 08 10 # # Route RDAC to LOL/LOR w 30 0e 10 08 # # Power up HPL/HPR and LOL/LOR drivers w 30 09 3c # # Unmute HPL/HPR driver, 0dB Gain w 30 10 00 00 # # Unmute LOL/LOR driver, 0dB Gain w 30 12 00 00 # # Select Page 0 w 30 00 00 # # DAC => 0dB w 30 41 00 00 # # # Power up LDAC/RDAC w 30 3f d6 # # Unmute LDAC/RDAC w 30 40 00 # ###############################################