//MCLK = 11.2896MHz; BCLK = 2.8224MHz; WCLK = 44.1KHz w 30 00 00 //Page 0 w 30 01 01 //Software reset w 30 00 01 //Page 1 w 30 01 08 //Disabled weak connection of AVDD with DVDD w 30 02 00 //Analog Blocks Enabled w 30 47 32 //Analog inputs power up time w 30 7B 01 //Reference will power up in 40ms when analog blocks are powered up w 30 00 00 //Page 0 w 30 0D 00 //DAC OSR(MSB) w 30 0E 80 //DAC OSR(LSB) w 30 12 81 //NADC powered up; NADC=1 w 30 13 82 //MADC powered up; MADC=2 w 30 0B 81 //NDAC powered up; NDAC=1 w 30 0C 82 //MDAC powered up; MDAC=2 w 30 00 01 //Page 1 w 30 33 78 //MICBIAS configuration register w 30 34 04 //IN3L is routed to left MICPGA(P) with 10k res w 30 36 04 //IN3R is routed to right MICPGA(M) with 10k res w 30 3B 00 00 //Left MICPGA is enabled w 30 00 00 //Page 0 w 30 51 C0 00 //Left/Right ADCs powered up; Left/Right ADCs unmuted w 30 00 00 //Page 0 w 30 57 9E 2E 50 00 0C 03 //AGC configuration w 30 56 C2 //AGC configuration