d 157 # Delay 5ms w 98 00 00 w 98 7f 00 # Book 00 w 98 03 02 # HiZ w 98 01 11 # Reset DSP, I2C w 98 7d 11 ff w 98 00 01 # Page 01 w 98 51 05 w 98 00 02 # Page 02 w 98 1d 00 w 98 19 80 w 98 00 00 # Page 00 w 98 46 11 # DSP 96kHz, ZROM #w 98 02 00 # 384kHz, BD mode (default setting) #w 98 53 01 # 100kHz BW, in phase (default setting) #w 98 54 00 # AGain 0 dB, 29.5 V (default setting) w 98 03 02 # HiZ d 157 # Delay 5ms #w 98 00 00 # we are here already #w 98 7f 00 # we are here already w 98 28 59 # 64Fs, 48kHz #w 98 00 00 # we are here already w 98 7f aa # Book AA #w 98 00 02 # BQ-coeffs for 96kHz #w 98 08 08 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 08 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 08 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 08 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 # config left BQ5-10 w 98 00 03 w 98 08 08 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 08 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 08 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 07 AE A3 9C F0 AB 24 AC 07 AE A3 9C 0F 54 DB 54 F8 A2 B8 C8 # config left BQ11-15, Notch 1kHz@96kHz # w 98 6C 08 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 # [max 15x] config right BQ1 w 98 00 04 w 98 08 08 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 08 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 08 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 08 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 07 AE A3 9C F0 AB 24 AC 07 AE A3 9C 0F 54 DB 54 F8 A2 B8 C8 # config right BQ2-6, Notch 1kHz@96kHz